Product details

Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 8 Output power (W) 0.35 THD + N at 1 kHz (%) 1 Iq (typ) (mA) 0.7 Control interface Hardware Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 PSRR (dB) 85 Operating temperature range (°C) to
Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 8 Output power (W) 0.35 THD + N at 1 kHz (%) 1 Iq (typ) (mA) 0.7 Control interface Hardware Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 PSRR (dB) 85 Operating temperature range (°C) to
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Fully Specified for 3.3-V and 5-V Operation
  • Wide Power Supply Compatibility 2.5 V - 5.5 V
  • Output Power for RL = 8
    • 350 mW at VDD = 5 V, BTL
    • 250 mW at VDD = 5 V, SE
    • 250 mW at VDD = 3.3 V, BTL
    • 75 mW at VDD = 3.3 V, SE
  • Shutdown Control
    • IDD = 7 µA at 3.3 V
    • IDD = 60 µA at 5 V
  • BTL to SE Mode Control
  • Integrated Depop Circuitry
  • Thermal and Short-Circuit Protection
  • Surface Mount Packaging
    • SOIC
    • PowerPADTM MSOP

PowerPAD is a trademark of Texas Instruments Incorporated.

  • Fully Specified for 3.3-V and 5-V Operation
  • Wide Power Supply Compatibility 2.5 V - 5.5 V
  • Output Power for RL = 8
    • 350 mW at VDD = 5 V, BTL
    • 250 mW at VDD = 5 V, SE
    • 250 mW at VDD = 3.3 V, BTL
    • 75 mW at VDD = 3.3 V, SE
  • Shutdown Control
    • IDD = 7 µA at 3.3 V
    • IDD = 60 µA at 5 V
  • BTL to SE Mode Control
  • Integrated Depop Circuitry
  • Thermal and Short-Circuit Protection
  • Surface Mount Packaging
    • SOIC
    • PowerPADTM MSOP

PowerPAD is a trademark of Texas Instruments Incorporated.

The TPA311 is a bridge-tied load (BTL) or single-ended (SE) audio power amplifier developed especially for low-voltage applications where internal speakers and external earphone operation are required. Operating with a 3.3-V supply, the TPA311 can deliver 250-mW of continuous power into a BTL 8- load at less than 1% THD+N throughout voice band frequencies. Although this device is characterized out to 20 kHz, its operation was optimized for narrower band applications such as cellular communications. The BTL configuration eliminates the need for external coupling capacitors on the output in most applications, which is particularly important for small battery-powered equipment. A unique feature of the TPA311 is that it allows the amplifier to switch from BTL to SE on the fly when an earphone drive is required. This eliminates complicated mechanical switching or auxiliary devices just to drive the external load. This device features a shutdown mode for power-sensitive applications with special depop circuitry to virtually eliminate speaker noise when exiting shutdown mode and during power cycling. The TPA311 is available in an 8-pin SOIC surface-mount package and the surface-mount PowerPAD MSOP, which reduces board space by 50% and height by 40%.

The TPA311 is a bridge-tied load (BTL) or single-ended (SE) audio power amplifier developed especially for low-voltage applications where internal speakers and external earphone operation are required. Operating with a 3.3-V supply, the TPA311 can deliver 250-mW of continuous power into a BTL 8- load at less than 1% THD+N throughout voice band frequencies. Although this device is characterized out to 20 kHz, its operation was optimized for narrower band applications such as cellular communications. The BTL configuration eliminates the need for external coupling capacitors on the output in most applications, which is particularly important for small battery-powered equipment. A unique feature of the TPA311 is that it allows the amplifier to switch from BTL to SE on the fly when an earphone drive is required. This eliminates complicated mechanical switching or auxiliary devices just to drive the external load. This device features a shutdown mode for power-sensitive applications with special depop circuitry to virtually eliminate speaker noise when exiting shutdown mode and during power cycling. The TPA311 is available in an 8-pin SOIC surface-mount package and the surface-mount PowerPAD MSOP, which reduces board space by 50% and height by 40%.

Download

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPA301 ACTIVE 350-mW, mono, Class-AB audio amplifier Ultra-low quiescent current in shutdown mode (0.15 µA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 350-mW Low-Voltage Audio Power Amplifier datasheet (Rev. C) 02 May 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​