TPA3251
175-W stereo, 350-W mono, 12- to 38-V supply, analog input Class-D Smart Audio Amplifier
TPA3251
- Differential Analog Inputs
- Total Output Power at 10%THD+N
- 175-W Stereo into 4 Ω in BTL Configuration
- 220-W Stereo into 3 Ω in BTL Configuration
- 350-W Mono into 2 Ω in PBTL Configuration
- Total Output Power at 1%THD+N
- 140-W Stereo into 4 Ω in BTL Configuration
- 175-W Stereo into 3 Ω in BTL Configuration
- 285-W Mono into 2 Ω in PBTL Configuration
- Advanced Integrated Feedback Design with High-
speed Gate Driver Error Correction
(PurePath Ultra-HD)- Signal Bandwidth up to 100 kHz for High
Frequency Content From HD Sources - Ultra Low 0.005% THD+N at 1 W into 4 Ω and
<0.01% THD+N to Clipping - 60 dB PSRR (BTL, No Input Signal)
- <60 µV (A-Weighted) Output Noise
- >111 dB (A Weighted) SNR
- Signal Bandwidth up to 100 kHz for High
- Multiple Configurations Possible:
- Stereo, Mono, 2.1 and 4xSE
- Click and Pop Free Startup and Stop
- 90% Efficient Class-D Operation (4 Ω)
- Wide 12-V to 36-V Supply Voltage Operation
- Self-Protection Design (Including Undervoltage,
Overtemperature, Clipping, and Short Circuit
Protection) With Error Reporting - EMI Compliant When Used With Recommended
System Design
TPA3251 is a high performance class-D power amplifier that enables true premium sound quality with class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. The device can drive up to 2 x 175 W into 4-Ω load and 2 x 220 W into 3-Ω load and features a 2 VRMS analog input interface that works seamlessly with high performance DACs such as TIs PCM5242. In addition to excellent audio performance, TPA3251 achieves both high power efficiency and very low power stage idle losses below 1 W. This is achieved through the use of 60 mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SIDEGIG-GUITAREVM — Guitar SideGig Plug-In Module
The TI Guitar SideGig plug-in module turns TI Audio Class-D amplifier EVM’s into a guitar, bass or musical instrument amplifier. The board features selectable “clean” and “drive” channels for traditional and overdriven guitar sounds. The clean channel offers volume, (...)
SIDEGIG-PROTOEVM — Prototype Audio Plug-in Module
Start your prototype on the included breadboard or solder directly to the (...)
SIDEGIG-XOVEREVM — Analog, Active Crossover Audio Plug-in Module
TPA3251EVM — TPA3251 175W Stereo / 350W Mono Ultra-HD, Analog-In Class-D Module
The TPA3251EVM Ultra-HD evaluation module demonstrates the TPA3251 integrated circuit from Texas Instruments. The TPA3251 is a high-performance Class-D amplifier that enables true premium sound quality with high efficiency Class-D technology. It features an advanced integrated feedback design and (...)
SLAC736 — TPA3251 Inductor Study
Supported products & hardware
Products
Speaker amps
Software
Design tool
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00874 — High Fidelity 175-W Class-D Audio Amplifier with Digital Inputs and Processing Reference Design
PMP11769 — 700-W Automotive External Audio Amplifier Reference Design
PMP10215 — Universal Input to 3.3V, 12V, 36V, 200W Continuous PSU for Class-D Amplifier Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (DDV) | 44 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.