Product details

Output power (W) 0.025 Analog supply (min) (V) 2.3 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 100 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 0.7 Architecture Class-AB Iq per channel (typ) (mA) 1.05
Output power (W) 0.025 Analog supply (min) (V) 2.3 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 100 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 0.7 Architecture Class-AB Iq per channel (typ) (mA) 1.05
WQFN (RTE) 16 9 mm² 3 x 3
  • Patented DirectPath™ Technology Eliminates Need for DC-Blocking Capacitors
    • Outputs Biased at 0 V
    • Excellent Low Frequency Fidelity
  • Active Click and Pop Suppression
  • 2.1 mA Typical Supply Current
  • Fully Differential or Single-Ended Inputs
    • Built-In Resistors Reduces Component Count
    • Improves System Noise Performance
  • Constant Maximum Output Power from 2.3 V to 5.5 V Supply
    • Simplifies Design to Prevent Acoustic Shock
  • Improved RF Noise Immunity
  • MicrosoftTM Windows VistaTM Compliant
  • High Power Supply Noise Rejection
    • 100 dB PSRR at 217 Hz
    • 90 dB PSRR at 10 kHz
  • Wide Power Supply Range: 2.3 V to 5.5 V
  • Gain Settings: –6 dB, 0 dB, 3 dB, and 6 dB
  • Short-Circuit and Thermal-Overload Protection
  • ±8 kV HBM ESD Protected Outputs
  • Small Package Available
    • 16-Pin, 3 mm × 3 mm Thin QFN
  • Patented DirectPath™ Technology Eliminates Need for DC-Blocking Capacitors
    • Outputs Biased at 0 V
    • Excellent Low Frequency Fidelity
  • Active Click and Pop Suppression
  • 2.1 mA Typical Supply Current
  • Fully Differential or Single-Ended Inputs
    • Built-In Resistors Reduces Component Count
    • Improves System Noise Performance
  • Constant Maximum Output Power from 2.3 V to 5.5 V Supply
    • Simplifies Design to Prevent Acoustic Shock
  • Improved RF Noise Immunity
  • MicrosoftTM Windows VistaTM Compliant
  • High Power Supply Noise Rejection
    • 100 dB PSRR at 217 Hz
    • 90 dB PSRR at 10 kHz
  • Wide Power Supply Range: 2.3 V to 5.5 V
  • Gain Settings: –6 dB, 0 dB, 3 dB, and 6 dB
  • Short-Circuit and Thermal-Overload Protection
  • ±8 kV HBM ESD Protected Outputs
  • Small Package Available
    • 16-Pin, 3 mm × 3 mm Thin QFN

The TPA6132A2 (sometimes referred to as TPA6132) is a DirectPath™ stereo headphone amplifier that eliminates the need for external dc-blocking output capacitors. Differential stereo inputs and built-in resistors set the device gain, further reducing external component count. Gain is selectable at –6 dB, 0 dB, 3 dB or 6 dB. The amplifier drives 25 mW into 16 Ω speakers from a single 2.3 V supply. The TPA6132A2 (TPA6132) provides a constant maximum output power independent of the supply voltage, thus facilitating the design for prevention of acoustic shock.

The TPA6132A2 features fully differential inputs to reduce system noise pickup between the audio source and the headphone amplifier. The high power supply noise rejection performance and differential architecture provides increased RF noise immunity. For single-ended input signals, connect INL+ and INR+ to ground.

The device has built-in pop suppression circuitry to completely eliminate disturbing pop noise during turn-on and turn-off. The amplifier outputs have short-circuit and thermal-overload protection along with ±8 kV HBM ESD protection, simplifying end equipment compliance to the IEC 61000-4-2 ESD standard.

The TPA6132A2 operates from a single 2.3 V to 5.5 V supply with 2.1 mA of typical supply current. Shutdown mode reduces supply current to less than 1 µA.

The TPA6132A2 (sometimes referred to as TPA6132) is a DirectPath™ stereo headphone amplifier that eliminates the need for external dc-blocking output capacitors. Differential stereo inputs and built-in resistors set the device gain, further reducing external component count. Gain is selectable at –6 dB, 0 dB, 3 dB or 6 dB. The amplifier drives 25 mW into 16 Ω speakers from a single 2.3 V supply. The TPA6132A2 (TPA6132) provides a constant maximum output power independent of the supply voltage, thus facilitating the design for prevention of acoustic shock.

The TPA6132A2 features fully differential inputs to reduce system noise pickup between the audio source and the headphone amplifier. The high power supply noise rejection performance and differential architecture provides increased RF noise immunity. For single-ended input signals, connect INL+ and INR+ to ground.

The device has built-in pop suppression circuitry to completely eliminate disturbing pop noise during turn-on and turn-off. The amplifier outputs have short-circuit and thermal-overload protection along with ±8 kV HBM ESD protection, simplifying end equipment compliance to the IEC 61000-4-2 ESD standard.

The TPA6132A2 operates from a single 2.3 V to 5.5 V supply with 2.1 mA of typical supply current. Shutdown mode reduces supply current to less than 1 µA.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPA4411 ACTIVE 80-mW, stereo, analog input headphone amplifier Higher output power
TPA6136A2 ACTIVE 25-mW, stereo, analog input headphone amplifier in WCSP In DSBGA package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPA6132A2 25-mW DirectPath™ Stereo Headphone Amplifier With Pop Suppression datasheet (Rev. B) PDF | HTML 14 Jul 2017
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Analog Design Journal 2Q 2010 Issue Analog Applications Journal 06 May 2010
Analog Design Journal Precautions for connecting APA outputs to other devices 06 May 2010
Application note Ground Loop Break (GLB) Circuits 01 Oct 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA6132A2EVM2 — TPA6132A2 Evaluation Module (EVM)

The TPA6132A2EVM2 allows the engineer to evaluate the TPA6132A2, a stereo DirectPath™ (capacitor-free) headphone amplifier with 4 gain settings (-6dB, 0dB, +3dB and +6dB).

User guide: PDF
Not available on TI.com
Simulation model

TPA6132A2 PSpice Model (Rev. A)

SLOM177A.ZIP (40 KB) - PSpice Model
Simulation model

TPA6132A2 TINA-TI Reference Design

SLOM178.TSC (74 KB) - TINA-TI Reference Design
Simulation model

TPA6132A2 TINA-TI Spice Model

SLOM179.ZIP (20 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos