Product details

Package name DFN2510 Peak pulse power (8/20 μs) (max) (W) 17 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 4 IO capacitance (typ) (pF) 0.25 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 2 Clamping voltage (V) 6.6 Dynamic resistance (typ) 0.47 Interface type HDMI 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 5.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN2510 Peak pulse power (8/20 μs) (max) (W) 17 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 4 IO capacitance (typ) (pF) 0.25 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 2 Clamping voltage (V) 6.6 Dynamic resistance (typ) 0.47 Interface type HDMI 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 5.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
USON (DQA) 10 2.5 mm² 2.5 x 1
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2 A (8/20 µs)
  • IO Capacitance:
    • 0.25 pF (Typical)
    • 0.33 pF (Maximum)
  • DC Breakdown Voltage: 5.5 V (Minimum)
  • Ultra Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage: 8.8 V at 5-A TLP
  • Supports High Speed Interfaces up to 10 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Easy Flow-Through Routing Package

All trademarks are the property of their respective owners.

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2 A (8/20 µs)
  • IO Capacitance:
    • 0.25 pF (Typical)
    • 0.33 pF (Maximum)
  • DC Breakdown Voltage: 5.5 V (Minimum)
  • Ultra Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage: 8.8 V at 5-A TLP
  • Supports High Speed Interfaces up to 10 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Easy Flow-Through Routing Package

All trademarks are the property of their respective owners.

The TPD4E02B04 is a bidirectional TVS ESD protection diode array for USB Type-C and HDMI 2.0 circuit protection. The TPD4E02B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.25-pF IO capacitance per channel making it ideal for protecting high-speed interfaces up to 10 Gbps such as USB 3.1 Gen2. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD4E02B04 is offered in the industry standard USON-10 (DQA) package. The package features flow-through routing and 0.5-mm pin pitch easing implementation and reducing design time.

The TPD4E02B04 is a bidirectional TVS ESD protection diode array for USB Type-C and HDMI 2.0 circuit protection. The TPD4E02B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.25-pF IO capacitance per channel making it ideal for protecting high-speed interfaces up to 10 Gbps such as USB 3.1 Gen2. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD4E02B04 is offered in the industry standard USON-10 (DQA) package. The package features flow-through routing and 0.5-mm pin pitch easing implementation and reducing design time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet TPD4E02B04 4-Channel ESD Protection Diode for USB Type-C and HDMI 2.0 datasheet (Rev. B) PDF | HTML 14 Jul 2016
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application brief ESD Protection for HDMI Applications (Rev. A) PDF | HTML 01 Nov 2023
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Application note Capacitance Requirements for High Speed Signals (Rev. A) PDF | HTML 21 Aug 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
Application brief Choosing the Correct Models for ESD Devices 11 May 2018
Technical article ESD fundamentals, part 4: ESD capacitance PDF | HTML 12 Feb 2018
Selection guide ESD by Interface Selection Guide (Rev. A) 26 Jun 2017
Technical article Avoid these challenges when implementing USB Type-C™ protection PDF | HTML 24 Oct 2016
Technical article The dangers of deep snap-back ESD circuit-protection diodes PDF | HTML 12 Sep 2016
Application note Picking ESD Diodes for Ultra High-Speed Data Lines 29 Jun 2016
Technical article Three steps to select a protection diode to protect high-speed interfaces from ESD PDF | HTML 27 Apr 2016
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
EVM User's guide TPD4E02B04 Evaluation Module User's Guide 06 Nov 2015
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPD4E02B04 IBIS Model

SLVMBE9.ZIP (2 KB) - IBIS Model
Simulation model

TPD4E02B04 S-Parameter Model

SLVMBK1.ZIP (428 KB) - IBIS Model
Reference designs

TIDA-01620 — USB Type-C® to DisplayPort active cable reference design

The USB Type-C® to DisplayPort Active Cable reference design is a framework that can enable DisplayPort video signaling over a USB Type-C connection. Traditionally, DisplayPort connectors transfer DisplayPort video but this connector can be large and are not ideal for small electronics. While a (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP40154 — USB Type-C™ and USB PD DRP Reference Design with HDMI Output

The PMP40154 is a true USB Type-C™ and USB PD DRP reference design.  The reference design supports USB Type-C™ input to HDMI output display. It implements the USB PD controller and power switch TPS65986, and the alternate mode MUX HD3SS460. It is fully compatible with (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
USON (DQA) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos