Product details

Package name SC70-6, SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 45 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 4 IO capacitance (typ) (pF) 0.7 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 3 Features ESD Protection Clamping voltage (V) 10.9 Dynamic resistance (typ) 1 Interface type General purpose, LVDS, USB 2.0 Breakdown voltage (min) (V) 7 IO leakage current (max) (nA) 0.5 Rating Catalog Operating temperature range (°C) -40 to 125
Package name SC70-6, SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 45 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 4 IO capacitance (typ) (pF) 0.7 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 3 Features ESD Protection Clamping voltage (V) 10.9 Dynamic resistance (typ) 1 Interface type General purpose, LVDS, USB 2.0 Breakdown voltage (min) (V) 7 IO leakage current (max) (nA) 0.5 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Ultra low leakage current 0.5nA (maximum)
  • Transient protection for 4 I/O lines:
    • IEC 61000-4-2 Contact Discharge ±12kV
    • IEC 61000-4-2 Air-Gap Discharge ±15kV
    • IEC 61000-4-5 Surge 3.0A (8/20µs)
  • I/O capacitance 0.7pF (typical)
  • Bi-directional ESD protection diode array
  • Low ESD clamping voltage
  • Industrial temperature range: –40°C to 125°C
  • Small, easy-to-route DRL and DCK packages
  • Ultra low leakage current 0.5nA (maximum)
  • Transient protection for 4 I/O lines:
    • IEC 61000-4-2 Contact Discharge ±12kV
    • IEC 61000-4-2 Air-Gap Discharge ±15kV
    • IEC 61000-4-5 Surge 3.0A (8/20µs)
  • I/O capacitance 0.7pF (typical)
  • Bi-directional ESD protection diode array
  • Low ESD clamping voltage
  • Industrial temperature range: –40°C to 125°C
  • Small, easy-to-route DRL and DCK packages

The TPD4E1B06 is a 4-channel bi-directional Electrostatic Discharge (ESD) protection diode array. This device features ultra low leakage current (0.5nA) for precision analog measurements. The ±12kV contact and ±15kV air gap ESD protection exceeds IEC 61000-4-2 level 4 requirements. The TPD4E1B06 device’s 0.7pF line capacitance makes it suitable for precision analog, USB2.0, Ethernet, SATA, LVDS, and 1394 interfaces.

The TPD4E1B06 is a 4-channel bi-directional Electrostatic Discharge (ESD) protection diode array. This device features ultra low leakage current (0.5nA) for precision analog measurements. The ±12kV contact and ±15kV air gap ESD protection exceeds IEC 61000-4-2 level 4 requirements. The TPD4E1B06 device’s 0.7pF line capacitance makes it suitable for precision analog, USB2.0, Ethernet, SATA, LVDS, and 1394 interfaces.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPD4E1B06 4-Channel Ultra Low Leakage ESD Protection Device datasheet (Rev. E) PDF | HTML 11 Oct 2024
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD4E1B06 IBIS Model (Rev. A)

SLVM743A.ZIP (3 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos