Product details

Package name SOT-23, SOT-SC70, USON, VSSOP Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 20 Dynamic resistance (typ) 1.1 Interface type Ethernet, HDMI 1.4/1.3, LVDS, SATA/PCIe, USB 2.0 Breakdown voltage (min) (V) 9 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Package name SOT-23, SOT-SC70, USON, VSSOP Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 20 Dynamic resistance (typ) 1.1 Interface type Ethernet, HDMI 1.4/1.3, LVDS, SATA/PCIe, USB 2.0 Breakdown voltage (min) (V) 9 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5A (8/20µs)
  • I/O Capacitance: 0.8 pF (Typical)
  • Low Leakage Current: 10 nA (Typical)
  • Supports High-Speed Differential Data Rates
    (3-dB Bandwidth > 4 GHz)
  • Ultra-low Matching Capacitance Between
    Differential Signal Pairs
  • Ioff Feature for the TPD4S009
  • Industrial Temperature Range:
    –40°C to 85°C
  • Easy Straight through Routing, Space-Saving
    Package Options
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5A (8/20µs)
  • I/O Capacitance: 0.8 pF (Typical)
  • Low Leakage Current: 10 nA (Typical)
  • Supports High-Speed Differential Data Rates
    (3-dB Bandwidth > 4 GHz)
  • Ultra-low Matching Capacitance Between
    Differential Signal Pairs
  • Ioff Feature for the TPD4S009
  • Industrial Temperature Range:
    –40°C to 85°C
  • Easy Straight through Routing, Space-Saving
    Package Options

The TPD4S009 and TPD4S010 are four-channel TVS diode arrays for electrostatic discharge (ESD) protection. TPD4S009 and TPD4S010 are rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8-pF) of these devices, coupled with the excellent matching between differential signal pairs (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to provide transient voltage suppression circuit protection for high-speed differential data rates (3-dB bandwidth > 4 GHz).

The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S010 is offered in the industry standard DQA package. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout options to reduce signal glitches normally caused by routing mismatches between the D+ and D– signal pair. See also TPD4E05U06DQAR which is P2P compatible with TPD4S010DQAR. This device offers higher IEC ESD protection, lower capacitance, lower RDYN, lower DC breakdown voltage, and lower clamping voltage.

The TPD4S009 and TPD4S010 are four-channel TVS diode arrays for electrostatic discharge (ESD) protection. TPD4S009 and TPD4S010 are rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8-pF) of these devices, coupled with the excellent matching between differential signal pairs (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to provide transient voltage suppression circuit protection for high-speed differential data rates (3-dB bandwidth > 4 GHz).

The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S010 is offered in the industry standard DQA package. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout options to reduce signal glitches normally caused by routing mismatches between the D+ and D– signal pair. See also TPD4E05U06DQAR which is P2P compatible with TPD4S010DQAR. This device offers higher IEC ESD protection, lower capacitance, lower RDYN, lower DC breakdown voltage, and lower clamping voltage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPD4S009 4-Channel ESD Solution for High-Speed Differential Interface datasheet (Rev. G) PDF | HTML 26 Jun 2015
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application brief ESD Protection for HDMI Applications (Rev. A) PDF | HTML 01 Nov 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Design tool

DRV3233-Q1-DESIGN DRV3233-Q1-DESIGN documentation

Documentation and tools for DRV3233 design support
Supported products & hardware

Supported products & hardware

Products
ESD protection diodes
TPD4S009 Quad 0.8-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces
BLDC drivers
DRV3233-Q1 Automotive 12V and 24V battery 3-phase gate driver unit with accurate current sensing
AC/DC & DC/DC converters (integrated FET)
LM5164 6-V to 100-V input, 1-A synchronous buck DC-DC converter with ultra-low IQ
Analog temperature sensors
TMP235 1C analog temperature sensor, 10 mV/C
Reference designs

TIDA-00447 — 24V, 100W/30W Dual Sensorless Brushless DC Motor Drive Reference Design

TIDA-00447 is a 24V, dual Brushless DC (BLDC) motor drive reference design to be used in major home appliances to drive low voltage BLDC motors such as pumps and fans, e.g. for circulation pump and drain pump of dishwashers. The power stages of motor drive are designed for 100W and 30W of (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00436 — 36V/1kW Brushless DC Motor Drive with Stall Current Limit of <1us Response Time Reference Design

This reference design is a power stage for brushless motors in battery-powered garden and power tools rated up to 1 kW, operating from a 10-cell lithium-ion battery with a voltage range from 36 to 42 V. The design uses 60V, N-channel NexFETsTM featuring a very low drain-to-source resistance (RDS_ON (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00079 — Class 1 PoE - High Efficiency IP Camera Power Module Reference Design

This IP Camera power module is a highly efficient power solution that enables high performance 1080p operation at the Class 1 PoE power level. This innovative power module, used in the low power DM385-AR331 IP Camera, relies on highly efficient switchers like the TPS5432 that are also very cost (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian
USON (DRY) 6 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos