Product details

Package name USON Peak pulse power (8/20 μs) (max) (W) 60 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 IEC 61000-4-2 contact (±V) 10000 IEC 61000-4-5 (A) 3 Features ESD Protection Clamping voltage (V) 8 Dynamic resistance (typ) 1 Interface type USB 2.0 Breakdown voltage (min) (V) 20 IO leakage current (max) (nA) 500 Rating Catalog Operating temperature range (°C) -40 to 85
Package name USON Peak pulse power (8/20 μs) (max) (W) 60 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 IEC 61000-4-2 contact (±V) 10000 IEC 61000-4-5 (A) 3 Features ESD Protection Clamping voltage (V) 8 Dynamic resistance (typ) 1 Interface type USB 2.0 Breakdown voltage (min) (V) 20 IO leakage current (max) (nA) 500 Rating Catalog Operating temperature range (°C) -40 to 85
USON (DRY) 6 1.45 mm² 1.45 x 1
  • Integrated ESD Clamps on all Pins
  • USB Signal Pins (D+, D–, ID)
    • 0.8-pF Line Capacitance
  • Supports Data Rates in Excess of 480 Mbps
  • IEC 61000-4-2 ESD Protection (Level 4 Contact)
    • ±10-kV IEC 61000-4-2 Contact Discharge
  • IEC 61000-4-5 Surge
    • 3 Amps Peak Pulse Current
  • APPLICATIONS
    • Cellular Phones
    • Digital Cameras
    • Global Positioning Systems (GPS)
    • Portable Digital Assistants (PDA)
    • Portable Computers

All other trademarks are the property of their respective owners

  • Integrated ESD Clamps on all Pins
  • USB Signal Pins (D+, D–, ID)
    • 0.8-pF Line Capacitance
  • Supports Data Rates in Excess of 480 Mbps
  • IEC 61000-4-2 ESD Protection (Level 4 Contact)
    • ±10-kV IEC 61000-4-2 Contact Discharge
  • IEC 61000-4-5 Surge
    • 3 Amps Peak Pulse Current
  • APPLICATIONS
    • Cellular Phones
    • Digital Cameras
    • Global Positioning Systems (GPS)
    • Portable Digital Assistants (PDA)
    • Portable Computers

All other trademarks are the property of their respective owners

The TPD4S012 is a four-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array for USB chargers and USB On-The-Go (OTG) interfaces.

The TPD4S012 provides IEC 61000-4-2 system level ESD Protection featuring 15 V tolerance on the VBUS line. The device is ideal for providing circuit protection for USB charger and OTG applications due to its high-voltage tolerance at the VBUS line and small flow-through package.

The TPD4S012 is a four-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array for USB chargers and USB On-The-Go (OTG) interfaces.

The TPD4S012 provides IEC 61000-4-2 system level ESD Protection featuring 15 V tolerance on the VBUS line. The device is ideal for providing circuit protection for USB charger and OTG applications due to its high-voltage tolerance at the VBUS line and small flow-through package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPD4S012 4-Channel ESD Solution for USB-HS/USB OTG/USB Charger Interface datasheet (Rev. B) PDF | HTML 02 Jul 2014
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPD4S012 HSpice Model

SLVM499.ZIP (26 KB) - HSpice Model
Simulation model

TPD4S012 IBIS Model

SLLM086.ZIP (5 KB) - IBIS Model

Many TI reference designs include the TPD4S012

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
USON (DRY) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos