Home Power management LED drivers Automotive LED drivers

TPIC2810

ACTIVE

8-bit LED driver with I2C interface

alarmNotifications Order now

Product details

Number of channels 8 Topology Open drain Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (max) (V) 40 Features I2C control
Number of channels 8 Topology Open drain Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (max) (V) 40 Features I2C control
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Low rDS(on) ...5 Typical
  • Eight Power DMOS Transistor Outputs of
  • 100-mA Continuous Current
  • 210-mA Current Limit Capability
  • Drain Output ESD Protection . . . 3000 V
  • Output Clamp Voltage . . . 40 V

  • Low rDS(on) ...5 Typical
  • Eight Power DMOS Transistor Outputs of
  • 100-mA Continuous Current
  • 210-mA Current Limit Capability
  • Drain Output ESD Protection . . . 3000 V
  • Output Clamp Voltage . . . 40 V

The TPIC2810 device is a monolithic, medium-voltage, low-current, 8-bit shift register design to drive low-side switched resistive loads such as LEDs. The device is not recommended for switching inductive loads.

This device contains an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through the shift register via an I2C bus interface. Data is transferred into the data shift register only after the group ID and device address have been verified. The subaddress directs the I2C bus interface to read or write data to the device or transfer data to the output. When output enable (G)\ is held high, all drain outputs are off. When G\ is held low, data from the output storage register is transparent to the output buffers. When data in the output buffers is low, the DMOS transistor outputs are off. When data is high, the DMOS transistor outputs have sink-current capability.

The TPIC2810 device has an internal power-up clear to initialize all registers to an off state when power is applied to the device. It also has a thermal sensor to monitor the die temperature and shut the drain outputs off, if an over current condition occurs.

Outputs are low-side, open-drain DMOS transistors with output ratings of 40 V and 100 mA continuous sink-current capability. Each output provides a 210-mA maximum current limit at TC = 25°C. The current limit decreases as the junction temperature increases for additional device protection. The device also provides up to 3000 V of ESD protection on output terminals and 2000 V of ESD protection on input terminals when tested using the human-body model.

The TPIC2810 device is characterized for operation over the operating case temperature range of –40°C to 125°C.

The TPIC2810 device is a monolithic, medium-voltage, low-current, 8-bit shift register design to drive low-side switched resistive loads such as LEDs. The device is not recommended for switching inductive loads.

This device contains an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through the shift register via an I2C bus interface. Data is transferred into the data shift register only after the group ID and device address have been verified. The subaddress directs the I2C bus interface to read or write data to the device or transfer data to the output. When output enable (G)\ is held high, all drain outputs are off. When G\ is held low, data from the output storage register is transparent to the output buffers. When data in the output buffers is low, the DMOS transistor outputs are off. When data is high, the DMOS transistor outputs have sink-current capability.

The TPIC2810 device has an internal power-up clear to initialize all registers to an off state when power is applied to the device. It also has a thermal sensor to monitor the die temperature and shut the drain outputs off, if an over current condition occurs.

Outputs are low-side, open-drain DMOS transistors with output ratings of 40 V and 100 mA continuous sink-current capability. Each output provides a 210-mA maximum current limit at TC = 25°C. The current limit decreases as the junction temperature increases for additional device protection. The device also provides up to 3000 V of ESD protection on output terminals and 2000 V of ESD protection on input terminals when tested using the human-body model.

The TPIC2810 device is characterized for operation over the operating case temperature range of –40°C to 125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LP3943 ACTIVE 16 channel RGB/White LED driver with independent string control via SMBUS/I2C This product is a 9-channel, 12-bit PWM I2C RGB LED drivers with ultra-low quiescent current.
TLC59108 ACTIVE 8-bit Fast Mode Plus (FM+) I2C Bus constant-current LED sink driver This product is a 8-channel FM+ I2C-bus constant-current sink LED driver .
TLC59116-Q1 ACTIVE Automotive 16-channel FM+ I2C-Bus constant-current LED sink driver This product is a automotive 16-channel FM+ I2C-Bus constant-current sink LED driver
TLC59116F ACTIVE 16-bit Fast-Mode Plus (FM+) I2C-Bus LED driver This product is a 16-channel FM+ I2C-Bus constant-current sink LED driver.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Bit LED Driver with I2C Interface datasheet (Rev. A) 01 Oct 2002

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​