TPIC6B595

ACTIVE

8-bit shift register with 150mA/ch

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLC6C598-Q1 ACTIVE Automotive power logic 8-bit Shift Register LED driver Same output channel with smaller footprint and support lower supply voltage

Product details

Number of channels 8 Topology Open drain Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (max) (V) 50 Features Thermal shutdown
Number of channels 8 Topology Open drain Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (max) (V) 50 Features Thermal shutdown
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Low rDS(on), 5Ω (typical)
  • Avalanche energy, 30mJ
  • Eight power DMOS transistor outputs of 150mA continuous current
  • Output clamp voltage, 50V
  • Devices are cascadable
  • Low-power consumption
  • Low rDS(on), 5Ω (typical)
  • Avalanche energy, 30mJ
  • Eight power DMOS transistor outputs of 150mA continuous current
  • Output clamp voltage, 50V
  • Devices are cascadable
  • Low-power consumption

The TPIC6B595 device is a monolithic, high-voltage, medium-current power 8-bit shift register designed for use in systems that require relatively high load power. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other medium current or high-voltage loads.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through the shift and storage registers on the rising edge of the shift-register clock (SRCK) and the register clock (RCK), respectively.

The storage register transfers data to the output buffer when shift-register clear ( SRCLR) is high. Write data and read data are valid only when RCK is low. When SRCLR is low, the input shift register is cleared. When output enable ( G) is held high, all data in the output buffers is held low and all drain outputs are off. When G is held low, data from the storage register is transparent to the output buffers. When data in the output buffers is low, the DMOS-transistor outputs are off. When data is high, the DMOS transistor outputs have sink-current capability. The serial output (SER OUT) allows for cascading of the data from the shift register to additional devices.

Outputs are low-side, open-drain DMOS transistors with output ratings of 50V and 150mA continuous sink-current capability. Each output provides a 500mA typical current limit at TC = 25°C. The current limit decreases as the junction temperature increases for additional device protection.

The TPIC6B595 is characterized for operation over the operating case temperature range of −40°C to 125°C.

The TPIC6B595 device is a monolithic, high-voltage, medium-current power 8-bit shift register designed for use in systems that require relatively high load power. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other medium current or high-voltage loads.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through the shift and storage registers on the rising edge of the shift-register clock (SRCK) and the register clock (RCK), respectively.

The storage register transfers data to the output buffer when shift-register clear ( SRCLR) is high. Write data and read data are valid only when RCK is low. When SRCLR is low, the input shift register is cleared. When output enable ( G) is held high, all data in the output buffers is held low and all drain outputs are off. When G is held low, data from the storage register is transparent to the output buffers. When data in the output buffers is low, the DMOS-transistor outputs are off. When data is high, the DMOS transistor outputs have sink-current capability. The serial output (SER OUT) allows for cascading of the data from the shift register to additional devices.

Outputs are low-side, open-drain DMOS transistors with output ratings of 50V and 150mA continuous sink-current capability. Each output provides a 500mA typical current limit at TC = 25°C. The current limit decreases as the junction temperature increases for additional device protection.

The TPIC6B595 is characterized for operation over the operating case temperature range of −40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPIC6B595 Power Logic 8-Bit Shift Register datasheet (Rev. C) PDF | HTML 11 Mar 2025
Application note TPIC6595 Power+ Logic(TM) 8-Bit Shift Reg. With Low-Side Power DMOS Switches (Rev. A) 01 Jul 1993

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos