Product details

Number of steps 128 Number of channels 1 End-to-end resistance (typ) (Ω) 10000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type I2C Memory Volatile Bandwidth (MHz) 2.8 Temp coeff (typ) (ppm/°C) 22 Wiper resistance (typ) (Ω) 35 Operating temperature range (°C) -40 to 125 Rating Catalog
Number of steps 128 Number of channels 1 End-to-end resistance (typ) (Ω) 10000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type I2C Memory Volatile Bandwidth (MHz) 2.8 Temp coeff (typ) (ppm/°C) 22 Wiper resistance (typ) (Ω) 35 Operating temperature range (°C) -40 to 125 Rating Catalog
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Single-Channel, 128-Position Resolution
  • 10-kΩ End-to-End Resistance Options
  • Low Temperature Coefficient: 22 ppm/°C
  • I2C Serial Interface
  • 2.7-V to 5.5-V Single-Supply Operation
  • ±20% Resistance Tolerance
  • A and B Versions Have Different I2C Addresses
  • L Terminal is Internal and Connected to GND
  • Operating Temperature: –40°C to +125°C
  • Available in Industry Standard SC70 Packages
  • ESD Performance Tested per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
  • Single-Channel, 128-Position Resolution
  • 10-kΩ End-to-End Resistance Options
  • Low Temperature Coefficient: 22 ppm/°C
  • I2C Serial Interface
  • 2.7-V to 5.5-V Single-Supply Operation
  • ±20% Resistance Tolerance
  • A and B Versions Have Different I2C Addresses
  • L Terminal is Internal and Connected to GND
  • Operating Temperature: –40°C to +125°C
  • Available in Industry Standard SC70 Packages
  • ESD Performance Tested per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)

The TPL0401x-10 device is a single-channel, linear-taper digital potentiometer with 128 wiper positions. The TPL0401x-10 has the low terminal internal and connected to GND. The position of the wiper can be adjusted using an I2C interface. The TPL0401x-10 is available in a 6-pin SC70 package with a specified temperature range of –40°C to +125°C. The part has a 10-kΩ end-to-end resistance and can operate with a supply voltage range of 2.7 V to 5.5 V. This kind of product is widely used in setting the voltage reference for low power DDR3 memory.

The TPL0401x-10 has the low terminal internal and connected to GND.

The TPL0401x-10 device is a single-channel, linear-taper digital potentiometer with 128 wiper positions. The TPL0401x-10 has the low terminal internal and connected to GND. The position of the wiper can be adjusted using an I2C interface. The TPL0401x-10 is available in a 6-pin SC70 package with a specified temperature range of –40°C to +125°C. The part has a 10-kΩ end-to-end resistance and can operate with a supply voltage range of 2.7 V to 5.5 V. This kind of product is widely used in setting the voltage reference for low power DDR3 memory.

The TPL0401x-10 has the low terminal internal and connected to GND.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPL1401 ACTIVE 256-tap high-accuracy digital potentiometer (digipot) with buffered wiper 256-tap digital potentiometer (digipot) with buffered wiper

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPL0401x-10 128-TAPS Single-Channel Digital Potentiometer With I2C Interface datasheet (Rev. B) PDF | HTML 15 Feb 2017
Application brief Replacing Digital Potentiometers with Precision DACs 03 Jul 2019
EVM User's guide TPL0401 Evaluation Module User's Guide (Rev. A) 29 Nov 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SLIC019 TPL0401EVM Software

Supported products & hardware

Supported products & hardware

Products
Digital potentiometers (digipots)
TPL0401A-10 128-tap single-channel digital potentiometer (digipot) with I2C interface (address 0101110) TPL0401B-10 128-tap single-channel digital potentiometer (digipot) with I2C interface (address 0111110)
Simulation model

TPL0401A-10 IBIS Model

SLIM304.ZIP (20 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00420 — ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design

This reference design showcases a cost-optimized and scalable ADC-based AC/DC binary input module (BIM) architecture with reinforced isolation. The 16 channels of a 10- or 12-bit SAR ADC are used for sensing multiple binary inputs. The op amps, in addition to keeping the cost per-channel low, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00531 — Linear Regulator as a Dynamic Voltage Scaling Power Supply Reference Design

The TIDA-00531 reference design features dynamic voltage scaling (DVS) as a power management solution to power CPU/DSP core voltages.
Design guide: PDF
Schematic: PDF
Reference designs

PMP10726 — Programmable Output 50W 5-20Vout Buck-Boost USB Type-C Car Charger Adapter Reference Design

PMP10726 is a synchronous 4-switch buck-boost converter which utilizes the LM5175 controller for USB Type-C car charger adapter applications. The output voltage can be selected for 5V, 9V, 15V, or 20V with a maximum output power of 50W by using I2C to adjust the TPL0401A-10 digital potentiometer. (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00180 — Power Supply with Programmable Output Voltage and Protection for Position Encoder Interfaces

This reference design implements a universal power supply with programmable output voltage and innovative smart eFuse technology for use in a multi-standard position encoder interface module on an industrial drive. The eFuse provides inrush-current and over-current protection as well as user (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos