Product details

Number of steps 64 Number of channels 2 End-to-end resistance (typ) (Ω) 2500 Resistance taper Log End-to-end resistance tolerance (max) (%) 30 Interface type Parallel Memory Volatile Bandwidth (MHz) 8 Wiper resistance (typ) (Ω) 420 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of steps 64 Number of channels 2 End-to-end resistance (typ) (Ω) 2500 Resistance taper Log End-to-end resistance tolerance (max) (%) 30 Interface type Parallel Memory Volatile Bandwidth (MHz) 8 Wiper resistance (typ) (Ω) 420 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Adjustable Gain From 23.25 dB to –24 dB
  • 64-Tap Positions With 0.75 dB Per Step
  • Supports 8-MHz Analog Bandwidth
  • Operating Range up to –4-V VEE/+4-V VDD
  • 100-µA Maximum Static Supply Current
  • ±30% End-to-End Resistance Tolerance
  • Absolute Tolerance of ±0.3 dB
  • Operating Temperature Range From
    –40°C to 85°C
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B,Class II)
  • APPLICATIONS
    • Tandem Adjustable Feedback and Gain
      Resistors for Operational Amplifers

  • Adjustable Gain From 23.25 dB to –24 dB
  • 64-Tap Positions With 0.75 dB Per Step
  • Supports 8-MHz Analog Bandwidth
  • Operating Range up to –4-V VEE/+4-V VDD
  • 100-µA Maximum Static Supply Current
  • ±30% End-to-End Resistance Tolerance
  • Absolute Tolerance of ±0.3 dB
  • Operating Temperature Range From
    –40°C to 85°C
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B,Class II)
  • APPLICATIONS
    • Tandem Adjustable Feedback and Gain
      Resistors for Operational Amplifers

The TPL8002-25 is a programmable resistor device implementing two digital potentiometers with 64 wiper positions each that are tandem controlled through a 6-bit parallel interface. The device has fixed wiper resistances at the respective wiper contacts that tap the potentiometer resistors at a point determined by the binary code present at its digital inputs.

The resistive wiper tap terminals, RSW, of the TPL8002-25 are typically connected to the inverting inputs (–) of an external differential path inverting operational amplifier configuration, with the non-inverting inputs (+) connected through to ground. The application’s differential input to the configuration is the device’s RG terminals. The differential output of the external operational amplifiers is connected to the device’s RF terminals, and thus becomes the differential output of the application configuration.

The resistance between the wiper contacts and the end points RG and RF of the TPL8002-25 provides a logarithmic gain/attenuation response of the configuration. With a digital code of decimal 0 (b000000) the configuration has an inverting maximum attenuation of –24 dB. With a digital code of decimal 32 (b100000) the configuration has inverting unity gain of 0.00 dB. With a digital code of decimal 63 (b111111) the configuration has an inverting maximum gain of +23.25 dB. The response of the configuration with respect to the digital code varies in fixed steps of 0.75 dB.

The TPL8002-25 is a programmable resistor device implementing two digital potentiometers with 64 wiper positions each that are tandem controlled through a 6-bit parallel interface. The device has fixed wiper resistances at the respective wiper contacts that tap the potentiometer resistors at a point determined by the binary code present at its digital inputs.

The resistive wiper tap terminals, RSW, of the TPL8002-25 are typically connected to the inverting inputs (–) of an external differential path inverting operational amplifier configuration, with the non-inverting inputs (+) connected through to ground. The application’s differential input to the configuration is the device’s RG terminals. The differential output of the external operational amplifiers is connected to the device’s RF terminals, and thus becomes the differential output of the application configuration.

The resistance between the wiper contacts and the end points RG and RF of the TPL8002-25 provides a logarithmic gain/attenuation response of the configuration. With a digital code of decimal 0 (b000000) the configuration has an inverting maximum attenuation of –24 dB. With a digital code of decimal 32 (b100000) the configuration has inverting unity gain of 0.00 dB. With a digital code of decimal 63 (b111111) the configuration has an inverting maximum gain of +23.25 dB. The response of the configuration with respect to the digital code varies in fixed steps of 0.75 dB.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPL1401 ACTIVE 256-tap high-accuracy digital potentiometer (digipot) with buffered wiper 256-tap digital potentiometer (digipot) with buffered wiper

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Tandem 64 Tap Digital Potentiometer datasheet 17 Aug 2009
Application brief Replacing Digital Potentiometers with Precision DACs 03 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos