TPS2047B

ACTIVE

3-ch, 0.25A loading, 2.7-5.5V, 70mΩ USB power switch, active-low

Product details

Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 0.25 Current limit (A) 0.5 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 3 Current limit accuracy at 1 A 0.4 Rating Catalog
Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 0.25 Current limit (A) 0.5 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 3 Current limit accuracy at 1 A 0.4 Rating Catalog
SOIC (D) 16 59.4 mm² 9.9 x 6
  • 70-m High-Side MOSFET
  • 250-mA Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current Limit (0.3 A min, 0.7 A max)
  • Operating Range: 2.7 V to 5.5 V
  • 0.6-ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report (OC)
  • No OC Glitch During Power Up
  • Maximum Standby Supply Current: 1-µA (Single and Dual) or 2-µA (Triple)
  • Bidirectional Switch
  • Ambient Temperature Range: -40°C to 85°C
  • ESD Protection
  • UL Pending
  • APPLICATIONS
    • Heavy Capacitive Loads
    • Short-Circuit Protections

  • 70-m High-Side MOSFET
  • 250-mA Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current Limit (0.3 A min, 0.7 A max)
  • Operating Range: 2.7 V to 5.5 V
  • 0.6-ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report (OC)
  • No OC Glitch During Power Up
  • Maximum Standby Supply Current: 1-µA (Single and Dual) or 2-µA (Triple)
  • Bidirectional Switch
  • Ambient Temperature Range: -40°C to 85°C
  • ESD Protection
  • UL Pending
  • APPLICATIONS
    • Heavy Capacitive Loads
    • Short-Circuit Protections

The TPS204xB/TPS2055B power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporate 70-m N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic-enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short-circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 0.5 A typically.

The TPS204xB/TPS2055B power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporate 70-m N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic-enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short-circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 0.5 A typically.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS2552D ACTIVE 0.075-1.7A adj. ILIMIT 2.5-6.5V 85mΩ USB power switch, active-low, reverse blocking, multip This product offers similar functionality with single-channel adjustable current limit.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Current-Limited Power-Distribution Switches datasheet (Rev. C) 04 Oct 2007
Certificate US-36986-UL Certificate of Compliance IEC 62368-1 12 Mar 2021
EVM User's guide Three-Channel Power Distribuiton Switch EVM (Rev. A) 13 Mar 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos