TPS2071

ACTIVE

Pwr controller for Bus/Self Pwrd Hub w/ 5V LDO Control, 3.3V LDO, 8 pwr switches Act-Hi BPMode ind

Product details

Product type Fixed current limit, Power switch, Switch with LDO Vin (min) (V) 4.5 Vin (max) (V) 5.5 Current limit (A) 0.2 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.4 Rating Catalog
Product type Fixed current limit, Power switch, Switch with LDO Vin (min) (V) 4.5 Vin (max) (V) 5.5 Current limit (A) 0.2 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.4 Rating Catalog
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • Complete USB Hub Power Solution
  • Meets USB Specifications 1.1 and 2.0
  • Independent Thermal and Short-Circuit Protection
  • 3.3-V Regulator for USB Hub Controller
  • Overcurrent Logic Outputs
  • 4.5-V to 5.5-V Operating Range
  • CMOS- and TTL-Compatible Enable Inputs
  • 185 µA Bus-Power Supply Current
  • Available in 32-Pin HTSSOP PowerPAD™ Package
  • -40°C to 85°C Ambient Temperature Range

2PowerPAD is a trademark of Texas Instruments.

  • Complete USB Hub Power Solution
  • Meets USB Specifications 1.1 and 2.0
  • Independent Thermal and Short-Circuit Protection
  • 3.3-V Regulator for USB Hub Controller
  • Overcurrent Logic Outputs
  • 4.5-V to 5.5-V Operating Range
  • CMOS- and TTL-Compatible Enable Inputs
  • 185 µA Bus-Power Supply Current
  • Available in 32-Pin HTSSOP PowerPAD™ Package
  • -40°C to 85°C Ambient Temperature Range

2PowerPAD is a trademark of Texas Instruments.

The TPS2070 and TPS2071 provide a complete USB hub power solution by incorporating four major functions: current-limited power switches for four ports, a 3.3-V 100-mA regulator, a 5-V regulator controller for self-power, and a DP0 line control to signal attach/detach of the hub.

These devices are designed to meet bus-powered and self-powered hub requirements. These devices are also designed for hybrid hub implementations and allow for automatic switching from self-powered mode to bus-powered mode if loss of self-power is experienced (can be disabled by applying a logic high to BP_DIS).

Each port has a current-limited 107-m N-channel MOSFET high-side power switch for 100-mA bus-powered operation. All the N-channel MOSFETs are designed without parasitic diodes, preventing current backflow into the inputs.

For applications not requiring a 5-V regulator controller, use the TPS2074 or TPS2075 device.

The TPS2070 and TPS2071 provide a complete USB hub power solution by incorporating four major functions: current-limited power switches for four ports, a 3.3-V 100-mA regulator, a 5-V regulator controller for self-power, and a DP0 line control to signal attach/detach of the hub.

These devices are designed to meet bus-powered and self-powered hub requirements. These devices are also designed for hybrid hub implementations and allow for automatic switching from self-powered mode to bus-powered mode if loss of self-power is experienced (can be disabled by applying a logic high to BP_DIS).

Each port has a current-limited 107-m N-channel MOSFET high-side power switch for 100-mA bus-powered operation. All the N-channel MOSFETs are designed without parasitic diodes, preventing current backflow into the inputs.

For applications not requiring a 5-V regulator controller, use the TPS2074 or TPS2075 device.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Four-Port USB Hub Power Controllers datasheet (Rev. B) 11 Oct 2007
EVM User's guide TPS2071 Hybrid USB Hub Evaluation Module User's Guide 03 Aug 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2071EVM-159 — TPS207x Evaluation Module

  • Bus-powered input voltage range (BP), 0 to 100 mA/port, 4.75 V min to 5.25 V max
  • Self-power input voltage range (SP), 0 to 500 mA/port, 4.85 V min to 5.15 V max
  • Downstream output voltage range in bus-powered mode, 0 to 100 mA/port, 4.4 V min to 5.25 V max
  • Downstream output voltage range in (...)
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAP) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos