TPS22968-Q1

ACTIVE

2-ch, 5.5-V, 4-A, 27-mΩ, automotive load switch with adj. rise time and output discharge

alarmNotifications Order now

Product details

Number of channels 2 Vin (min) (V) 0.8 Vin (max) (V) 5.5 Imax (A) 4 Ron (typ) (mΩ) 27 Shutdown current (ISD) (typ) (µA) 0.5 Quiescent current (Iq) (typ) (µA) 55 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge Rating Automotive Operating temperature range (°C) -40 to 125 FET Internal Device type Load switches Function Inrush current control
Number of channels 2 Vin (min) (V) 0.8 Vin (max) (V) 5.5 Imax (A) 4 Ron (typ) (mΩ) 27 Shutdown current (ISD) (typ) (µA) 0.5 Quiescent current (Iq) (typ) (µA) 55 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge Rating Automotive Operating temperature range (°C) -40 to 125 FET Internal Device type Load switches Function Inrush current control
WSON (DMG) 10 6 mm² 3 x 2
  • Integrated Dual Channel Load Switch
  • Qualified for Automotive Applications:
    • Device Temperature Grade 1 : –40°C to
      +125°C Ambient Operating Temperature
      Range
  • Input Voltage Range: 0.8 to 5.5 V
  • VBIAS Voltage Range: 2.5 to 5.5 V
  • On-Resistance
    • RON = 29 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 27 mΩ at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 26 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A Maximum Continuous Switch Current per
    Channel
  • Low Quiescent Current
    • 58-µA at VBIAS = 5 V (Both Channels)
  • Low-Control Input-Threshold Enables Use of 1.2-,
    1.8-, 2.5-, 3.3- V Logic
  • Configurable Rise Time With CT Pin(1)
  • Quick-Output Discharge (QOD)(2) (TPS22968-Q1
    Only)
  • 10-Pin WSON Package With Wettable Flanks
  • ESD Performance Tested per JEDEC STD
    • ±2-kV HBM and ±1-kV CDM
  • Latch-Up Performance meets 100-mA per JESD 78,
    Class II
  • GPIO Enable – Active High
  • Integrated Dual Channel Load Switch
  • Qualified for Automotive Applications:
    • Device Temperature Grade 1 : –40°C to
      +125°C Ambient Operating Temperature
      Range
  • Input Voltage Range: 0.8 to 5.5 V
  • VBIAS Voltage Range: 2.5 to 5.5 V
  • On-Resistance
    • RON = 29 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 27 mΩ at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 26 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A Maximum Continuous Switch Current per
    Channel
  • Low Quiescent Current
    • 58-µA at VBIAS = 5 V (Both Channels)
  • Low-Control Input-Threshold Enables Use of 1.2-,
    1.8-, 2.5-, 3.3- V Logic
  • Configurable Rise Time With CT Pin(1)
  • Quick-Output Discharge (QOD)(2) (TPS22968-Q1
    Only)
  • 10-Pin WSON Package With Wettable Flanks
  • ESD Performance Tested per JEDEC STD
    • ±2-kV HBM and ±1-kV CDM
  • Latch-Up Performance meets 100-mA per JESD 78,
    Class II
  • GPIO Enable – Active High

The TPS22968x-Q1 is a small, dual-channel load switch with configurable rise time. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 4-A per channel. Each switch is independently controlled by an on/off input (ON1 and ON2), which is capable of interfacing directly with low-voltage control signals. The TPS22968-Q1 includes a 270 Ω on-chip resistor for quick output discharge when the switch is turned off.

The TPS22968x-Q1 is available in a small, space-saving package (DMG) with wettable flanks and an integrated thermal pad. The wettable flanks allow for visual solder inspection. The device is characterized for operation over the free-air temperature range of –40 to +125°C.

The TPS22968x-Q1 is a small, dual-channel load switch with configurable rise time. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 4-A per channel. Each switch is independently controlled by an on/off input (ON1 and ON2), which is capable of interfacing directly with low-voltage control signals. The TPS22968-Q1 includes a 270 Ω on-chip resistor for quick output discharge when the switch is turned off.

The TPS22968x-Q1 is available in a small, space-saving package (DMG) with wettable flanks and an integrated thermal pad. The wettable flanks allow for visual solder inspection. The device is characterized for operation over the free-air temperature range of –40 to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22966-Q1 ACTIVE 2-ch, 5.5-V, 16-mΩ, automotive load switch with adj. rise time and output discharge Lower RSDon (16 mohm) 2-ch load switch
Similar functionality to the compared device
NEW TPS22996H-Q1 ACTIVE Automotive, two-channel, 5.5V 4A 14mΩ load switch with adjustable rise time Leaded package option with lower Ron

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS22968x-Q1 5.5-V, 4-A, 27-mΩ On-Resistance Load Switch datasheet (Rev. B) PDF | HTML 24 Mar 2016
Application note Integrated Load Switches Versus Discrete MOSFETs (Rev. A) 06 May 2019
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
EVM User's guide TPS22968/68N-Q1 Dual-Channel 5.5-V 4-A 27-mΩ Load Switch EVM User's Guide (Rev. A) 13 Nov 2015
Application note Managing Inrush Current (Rev. A) 28 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22968Q1EVM — TPS22968-Q1 Dual-Channel 4A Automotive Load Switch Evaluation Module

The TPS22968Q1 device is a dual switch ultra low Ron device with an operating voltage range of 0.8 to 5.5V. Each switch is capable of handling continuous currents of 4A. The TPS22968-Q1 device is demonstrated using the TPS22968Q1EVM module. The Dual Load Switch device can be configured in either a (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP21939 — Four-output synchronous buck reference design for automotive telematics control units

This reference design uses an LM63635-Q1 synchronous buck converter to output either a 3.3-V or 5-V rail. The bus converter switches at 2.1 MHz, and the load converters (TPS62810-Q1) switch at 2.2 MHz. The system is designed for telematics control unit power. Easily configurable jumpers allow (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00530 — Automotive Power Reference Design for Low Power TDA3x Based Systems

This solution was designed to make an integrated, size-optimized power design for ADAS applications using the TDA3x SoC off of an automotive battery input.  By targeting only applications with lower processing needs, we’re able to choose devices and components which are smaller, compared (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00346 — Cost-optimized power supply solution for entry-level core application processor-based ADAS systems

The TIDA-00346 design provides the power supply rails necessary for typical  entry-level application processors in automotive advanced driver assistance systems (ADAS) applications.  The design uses several individual DC/DC voltage regulators as well as load switches and linear regulators (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DMG) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos