Home Power management Power switches Ideal diode/ORing controllers

TPS2411

ACTIVE

0.8-V to 16.5-V 1.2A IQ 293-uA Igate source N+1 and OR-ing power rail controller

Product details

Vin (min) (V) 0.8 Vin (max) (V) 16.5 Number of channels 1 Features Gate ON/OFF control, Input filter, MUX control, Power good signal, Reverse current blocking Iq (typ) (mA) 1.2 Iq (max) (mA) 7 FET External single FET IGate source (typ) (µA) 293 IGate source (max) (µA) 350 IGate sink (typ) (mA) 5 IGate pulsed (typ) (A) 2.35 Operating temperature range (°C) -40 to 85 Design support EVM, Reference Design Rating Catalog Imax (A) 250 VGS (max) (V) 11.5 Device type ORing controller Product type ORing controller
Vin (min) (V) 0.8 Vin (max) (V) 16.5 Number of channels 1 Features Gate ON/OFF control, Input filter, MUX control, Power good signal, Reverse current blocking Iq (typ) (mA) 1.2 Iq (max) (mA) 7 FET External single FET IGate source (typ) (µA) 293 IGate source (max) (µA) 350 IGate sink (typ) (mA) 5 IGate pulsed (typ) (A) 2.35 Operating temperature range (°C) -40 to 85 Design support EVM, Reference Design Rating Catalog Imax (A) 250 VGS (max) (V) 11.5 Device type ORing controller Product type ORing controller
TSSOP (PW) 14 32 mm² 5 x 6.4 UQFN (RMS) 14 6.25 mm² 2.5 x 2.5
  • Control external FET for N+1 and ORing
  • Wide supply voltage range of 3 V to 16.5 V
  • Controls buses from 0.8 V to 16.5 V
  • Linear or on/off control method
  • Internal charge pump for N-channel MOSFET
  • Rapid device turnoff protects bus integrity
  • Positive gate control on hot insertion
  • Soft turn on reduces bus transients
  • Input voltage monitoring
  • Shorted gate monitor
  • MOSFET control-state indicator
  • Industrial temperature range: –40°C to 85°C
  • Industry-standard 14-Pin TSSOP package
  • Control external FET for N+1 and ORing
  • Wide supply voltage range of 3 V to 16.5 V
  • Controls buses from 0.8 V to 16.5 V
  • Linear or on/off control method
  • Internal charge pump for N-channel MOSFET
  • Rapid device turnoff protects bus integrity
  • Positive gate control on hot insertion
  • Soft turn on reduces bus transients
  • Input voltage monitoring
  • Shorted gate monitor
  • MOSFET control-state indicator
  • Industrial temperature range: –40°C to 85°C
  • Industry-standard 14-Pin TSSOP package

The TPS241x controller, in conjunction with an external N-channel MOSFET, emulates the function of a low forward-voltage diode. The device can be used to combine multiple power supplies to a common bus in an N+1 configuration, or to combine redundant input power buses. The TPS2410 provides a linear turn-on control while the TPS2411 has an on/off control method.

Applications for the TPS2410x include a wide range of systems including servers and telecom. These applications often have either N+1 redundant power supplies, redundant power buses, or both. These redundant power sources must have the equivalent of a diode OR to prevent reverse current during faults and hotplug. A TPS241x and N-channel MOSFET provide this function with less power loss than a schottky diode.

Accurate voltage sensing, programmable fast turn-off threshold, and input filtering allow operations to be tailored for a wide range of implementations and bus characteristics.

A number of monitoring features are provided to indicate voltage bus UV/OV, ON/OFF state, and a shorted MOSFET gate.

The TPS241x controller, in conjunction with an external N-channel MOSFET, emulates the function of a low forward-voltage diode. The device can be used to combine multiple power supplies to a common bus in an N+1 configuration, or to combine redundant input power buses. The TPS2410 provides a linear turn-on control while the TPS2411 has an on/off control method.

Applications for the TPS2410x include a wide range of systems including servers and telecom. These applications often have either N+1 redundant power supplies, redundant power buses, or both. These redundant power sources must have the equivalent of a diode OR to prevent reverse current during faults and hotplug. A TPS241x and N-channel MOSFET provide this function with less power loss than a schottky diode.

Accurate voltage sensing, programmable fast turn-off threshold, and input filtering allow operations to be tailored for a wide range of implementations and bus characteristics.

A number of monitoring features are provided to indicate voltage bus UV/OV, ON/OFF state, and a shorted MOSFET gate.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM74703-Q1 ACTIVE Automotive ideal diode controller with FET good output Wider voltage range and FETGOOD output to indicate external MOSFET health status

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS241x Full Featured N+1 and ORing Power Rail Controller datasheet (Rev. E) PDF | HTML 09 Oct 2019
Application note Basics of Ideal Diodes (Rev. B) PDF | HTML 05 Oct 2021
EVM User's guide TPS2410EVM and TPS2411EVM User's Guide (Rev. B) 12 Sep 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2410EVM — TPS2410 Evaluation Module

The TPS2410EVM is an Evaluation module set up to wire-OR two power supplies for redundant power to a load using two TPS2410s and MOSFETs.

User guide: PDF
Not available on TI.com
Evaluation board

TPS2411EVM-096 — TPS2411 ORing controller evaluation module

The TPS2411EVM-096 allows reference circuit evaluation of TI's TPS2411 ORing controller devices. The TPS2411 devices control an external N-channel MOSFET in a typical ORing application and can be used to control two back-back connected MOSFETs to support over voltage and under voltage protection.
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP41081 — 1-kW, 12-V HHC LLC reference design using C2000™ real-time microcontroller

This reference design is a 1-kW, 400-V to 12-V half-bridge resonant DC/DC platform used to evaluate the load transient performance of hybrid-hysteretic control (HHC) with an F280039C microcontroller. HHC is a method which combines direct frequency control (DFC) and charge control, and is charge (...)
Test report: PDF
Reference designs

PMP40586 — 1-kW digital-controlled current mode LLC reference design

This reference design is an industry-first digital hybrid hysteretic control (HHC) solution, targeting server PSU applications with 12-V to 54-V output. This reference design shows the HHC control advantages by UCD3138, in a 400-V to 12-V 1-kW LLC power stage. This design achieves 8-kHz peak loop (...)
Test report: PDF
Reference designs

PMP23126 — 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density

This reference design is a GaN-based 3-kW phase-shifted full bridge (PSFB) targeting maximum power density. The design has an active clamp to minimize voltage stress on the secondary synchronous rectifier MOSFETs enabling use of lower voltage-rating MOSFETs with better figure-of-merit (FoM). (...)
Test report: PDF
Reference designs

TIDA-00412 — 360W Digital Controlled Phase Shift Full Bridge Converter Reference Design

DC-DC power converter with digital control using UCD3138CC64EVM-030 daughter-card. The daughter-card  with preloaded firmware providing the required control functions for a Phase Shift Full Bridge converter.  The TIDA-00412 (UCD3138PSFBEVM-027) accepts a DC input from 370 to 400 VDC, and (...)
Schematic: PDF
Reference designs

TIDA-00381 — 360W Phase Shift Full Bridge Resonant LLC with High Side Low Side Driver Reference Design

The power supply employs Full Bridge Resonant LLC with phase shift operating at ramp up, light load, low output voltage. This operating mode can replace PWM operating mode in LLC, which can improve efficiency signficantly in light load.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00512 — 340W Digital Controlled LLC Resonant Half-Bridge DC-to-DC Power Conversion Reference Design

This design is a LLC resonant half-bridge DC-DC power converter with digital control using 3138ACC32EVM-149 daughter-card. The daughter-card control functions with preloaded firmware providing the required control functions for a LLC resonant half-bridge converter.  The TIDA-00512 (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
UQFN (RMS) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos