TPS2511

ACTIVE

USB dedicated charging port controller and 2.2A power switch

Product details

Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2.7 Current limit (A) 0.25 to 2.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Catalog
Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2.7 Current limit (A) 0.25 to 2.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Supports a USB DCP Shorting D+ Line to D– Line
  • Supports a USB DCP Applying 2 V on D+ Line and 2.7 V on D– Line (or a USB DCP Applying
    2.7 V on D+ Line and 2 V on D– Line)
  • Supports a USB DCP Applying 1.2 V on D+ and D– Lines
  • Automatically Switch D+ and D– Lines Connections for an Attached Device
  • Hiccup Mode for Output Short-Circuit Protection
  • Provides CS Pin for USB Cable Compensation
  • Programmable Current Limit (ILIM_SET Pin)
  • Accurate ±10% Current Limit at 2.3 A (Typical)
  • 70-mΩ (Typical) High-Side MOSFET
  • Compatible With USB 2.0 and 3.0 Power Switch Requirements
  • Operating Range: 4.5 V to 5.5 V
  • Available in 8-Pin MSOP-PowerPAD™ Package
  • Supports a USB DCP Shorting D+ Line to D– Line
  • Supports a USB DCP Applying 2 V on D+ Line and 2.7 V on D– Line (or a USB DCP Applying
    2.7 V on D+ Line and 2 V on D– Line)
  • Supports a USB DCP Applying 1.2 V on D+ and D– Lines
  • Automatically Switch D+ and D– Lines Connections for an Attached Device
  • Hiccup Mode for Output Short-Circuit Protection
  • Provides CS Pin for USB Cable Compensation
  • Programmable Current Limit (ILIM_SET Pin)
  • Accurate ±10% Current Limit at 2.3 A (Typical)
  • 70-mΩ (Typical) High-Side MOSFET
  • Compatible With USB 2.0 and 3.0 Power Switch Requirements
  • Operating Range: 4.5 V to 5.5 V
  • Available in 8-Pin MSOP-PowerPAD™ Package

The TPS2511 device is a USB-dedicated charging port (DCP) controller and current-limiting power switch. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

    1. Divider DCP, required to apply 2.7 V and 2 V on the D+ and D– lines respectively or 2 V and 2.7 V on the D+ and D– lines respectively
    2. BC1.2 DCP, required to short the D+ line to the D– line1.2 V on both D+ and D– lines

    The TPS2511 is a 70-mΩ power-distribution switch intended for applications where heavy capacitive loads and short circuits are likely to be encountered. This device also provides hiccup mode when the output (OUT) voltage is less than 3.8 V (typical) or when an overtemperature protection occurs during an overload condition. Accurate and programmable current limit provides flexibility and convenience for applications. The TPS2511 provides a CS pin for USB cable resistance compensation and an EN pin to control the device turnon and turnoff.

    The TPS2511 device is a USB-dedicated charging port (DCP) controller and current-limiting power switch. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

      1. Divider DCP, required to apply 2.7 V and 2 V on the D+ and D– lines respectively or 2 V and 2.7 V on the D+ and D– lines respectively
      2. BC1.2 DCP, required to short the D+ line to the D– line1.2 V on both D+ and D– lines

      The TPS2511 is a 70-mΩ power-distribution switch intended for applications where heavy capacitive loads and short circuits are likely to be encountered. This device also provides hiccup mode when the output (OUT) voltage is less than 3.8 V (typical) or when an overtemperature protection occurs during an overload condition. Accurate and programmable current limit provides flexibility and convenience for applications. The TPS2511 provides a CS pin for USB cable resistance compensation and an EN pin to control the device turnon and turnoff.

      Download View video with transcript Video

      Similar products you might be interested in

      open-in-new Compare alternates
      Same functionality with different pin-out to the compared device
      TPS2546 ACTIVE USB charging port controller with CDP/SDP auto switch and 2.5A power switch with load detection Contains D+/D- switches for systems requiring support for USB data in addition to BC1.2 charging.

      Technical documentation

      star =Top documentation for this product selected by TI
      No results found. Please clear your search and try again.
      View all 10
      Type Title Date
      * Data sheet TPS2511 USB Dedicated Charging Port Controller and Current Limiting Power Switch datasheet (Rev. A) PDF | HTML 05 Aug 2015
      Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
      Selection guide USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) 24 May 2018
      Application note Effective System ESD Protection Guidelines:TPS251x USB Charging Port Controllers 19 Jul 2016
      Technical article Power Tips: Don’t let a drooping USB voltage slow down your charger PDF | HTML 30 Oct 2015
      Application note Creating a Universal Car Charger for USB Devices From the TPS54240 and TPS2511 (Rev. E) 16 Sep 2013
      Test report Test Report for the iPad Automotive Charger 11 Jun 2013
      Application note Optimizing Li-ion Power Pack Performance 04 Oct 2012
      Application note Creating a Dual USB Universal Car Charger From the TPS40170 and Two TPS2511 22 May 2012
      EVM User's guide Using the TPS2511EVM 04 May 2012

      Design & development

      For additional terms or required resources, click any title below to view the detail page where available.

      Evaluation board

      TPS2511EVM-141 — TPS2511 Evaluation Module

      The Texas Instruments TPS2511EVM-141 evaluation module (EVM) helps designers evaluate the performance of the TPS2511 USB Dedicated Charging Port Controller and Power Switch. The EVM charges devices without passing data to the host, so is not used as a data port.
      User guide: PDF
      Not available on TI.com
      Simulation model

      TPS2511 PSpice Transient Model

      SLUM309.ZIP (41 KB) - PSpice Model
      Reference designs

      TIDA-01253 — CISPR 25 Class 4 Automotive Dual Remote and Local USB Port Reference Design

      This automotive media port design allows customers to accelerate media port systems by taking advantage of a complete reference design comprising analog AEC-100-qualified integrated circuits (ICs). The reference design is specified for automotive media ports that require both local-port and (...)
      Design guide: PDF
      Schematic: PDF
      Package Pins CAD symbols, footprints & 3D models
      HVSSOP (DGN) 8 Ultra Librarian

      Ordering & quality

      Information included:
      • RoHS
      • REACH
      • Device marking
      • Lead finish/Ball material
      • MSL rating/Peak reflow
      • MTBF/FIT estimates
      • Material content
      • Qualification summary
      • Ongoing reliability monitoring
      Information included:
      • Fab location
      • Assembly location

      Support & training

      TI E2E™ forums with technical support from TI engineers

      Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

      If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

      Videos