TPS2511-Q1

ACTIVE

Automotive catalog USB dedicated charging port controller and current limiting power switch

alarmNotifications Order now

Product details

Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2.2 Current limit (A) 0.25 to 2.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Automotive
Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2.2 Current limit (A) 0.25 to 2.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Automotive
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Application
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1:
      –40°C to 125°C Ambient Operating Temperature Range
    • Device HMB ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Supports a DCP Shorting D+ to D–
  • Supports a DCP Applying 2.0 V on D+ and 2.7 V on D–
    (or 2.7 V on D+ and 2.0 V on D–)
  • Supports a DCP Applying 1.2 V on Data Lines
  • Automatically Switch D+ and D– Lines Connections
    for an Attached Device
  • Hiccup Mode for Short-Circuit Protection
  • Provides CS Pin for USB Cable Compensation
  • Programmable Current Limit (ILIM_SET Pin)
  • 80-mΩ typical High-Side MOSFET
  • Accurate ±10% Current-Limit at 2.3 A typical
  • Meets USB Power Switch Requirements
  • Drop-In and List of materials Compatible with TPS2511
  • Operating Range: 4.5 V to 5.5 V
  • Available in MSOP, 8-Pin Package
  • UL Listed and CB File Number E169910
  • Qualified for Automotive Application
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1:
      –40°C to 125°C Ambient Operating Temperature Range
    • Device HMB ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Supports a DCP Shorting D+ to D–
  • Supports a DCP Applying 2.0 V on D+ and 2.7 V on D–
    (or 2.7 V on D+ and 2.0 V on D–)
  • Supports a DCP Applying 1.2 V on Data Lines
  • Automatically Switch D+ and D– Lines Connections
    for an Attached Device
  • Hiccup Mode for Short-Circuit Protection
  • Provides CS Pin for USB Cable Compensation
  • Programmable Current Limit (ILIM_SET Pin)
  • 80-mΩ typical High-Side MOSFET
  • Accurate ±10% Current-Limit at 2.3 A typical
  • Meets USB Power Switch Requirements
  • Drop-In and List of materials Compatible with TPS2511
  • Operating Range: 4.5 V to 5.5 V
  • Available in MSOP, 8-Pin Package
  • UL Listed and CB File Number E169910

The TPS2511-Q1 is a USB dedicated charging port (DCP) controller and current limiting power switch. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following charging schemes: Divider DCP, required to apply 2.7 V on D+ and 2.0 V on D– or 2.0 V on D+ and 2.7 V on D–;BC1.2 DCP, required to short D+ to D–;1.2 V on both D+ and D–.

The TPS2511-Q1 is a 80-mΩ power-distribution switch intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. This device also provides hiccup mode when the output (OUT) voltage is less than 3.80 V typical or when an over-temperature protection occurs during an overload condition. Accurate and programmable current limit provides flexibility and convenience for applications. The TPS2511-Q1 provides a CS pin for USB cable resistance compensation and a EN pin to turn on and turn off the device.

The TPS2511-Q1 is a USB dedicated charging port (DCP) controller and current limiting power switch. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following charging schemes: Divider DCP, required to apply 2.7 V on D+ and 2.0 V on D– or 2.0 V on D+ and 2.7 V on D–;BC1.2 DCP, required to short D+ to D–;1.2 V on both D+ and D–.

The TPS2511-Q1 is a 80-mΩ power-distribution switch intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. This device also provides hiccup mode when the output (OUT) voltage is less than 3.80 V typical or when an over-temperature protection occurs during an overload condition. Accurate and programmable current limit provides flexibility and convenience for applications. The TPS2511-Q1 provides a CS pin for USB cable resistance compensation and a EN pin to turn on and turn off the device.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet USB Dedicated Charging Port Controller and Power Switch. datasheet (Rev. A) 26 Jun 2013
Application note Effective System ESD Protection Guidelines:TPS251x USB Charging Port Controllers 19 Jul 2016
EVM User's guide Using the TPS2511EVM 04 May 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2511EVM-141 — TPS2511 Evaluation Module

The Texas Instruments TPS2511EVM-141 evaluation module (EVM) helps designers evaluate the performance of the TPS2511 USB Dedicated Charging Port Controller and Power Switch. The EVM charges devices without passing data to the host, so is not used as a data port.
User guide: PDF
Buy from a distributor
Simulation model

TPS2511 PSpice Transient Model

SLUM309.ZIP (41 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos