Automotive USB charging port controller and power switch

TPS2546-Q1 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS254900A-Q1 ACTIVE Automotive USB host charger with short-to-VBATT protection This product has higher quality reliability with Polyimid layer, provides short-to-battery and IEC ESD protection.

Product details

Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 3 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Automotive
Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 3 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Automotive
WQFN (RTE) 16 9 mm² 3 x 3
  • AEC-Q100 Qualified
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Operating Range: 4.5 V to 5.5 V
  • D+/D– CDP/DCP Modes per USB Battery Charging Specification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication Industry Standard YD/T
    1591-2009
  • Supports Non-BC1.2 Charging Modes by Automatic Selection:
    • D+/D– Divider Modes 2 V/2.7 V and 2.7 V/2 V
    • D+/D– 1.2-V Mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wakeup
  • Automatic SDP/CDP Switching for Devices That Do Not Connect to CDP Ports
  • Load Detection for Power Supply Control in S4/S5 Charging and Port Power Management in All Charge Modes
  • Compatible With USB 2.0 and 3.0 Power Switch Requirements
  • I73-mΩ (Typical) High-Side MOSFET
  • Adjustable Current-Limit up to 3 A (Typical)
  • Operating Range: 4.5 V to 5.5 V
  • Max Device Current:
    • 2 µA When Device Disabled
    • 270 µA When Device Enabled
  • Drop-In and BOM Compatible With TPS2543
  • Available in 16-Pin WQFN (3.00 mm × 3.00 mm) Package
  • AEC-Q100 Qualified
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Operating Range: 4.5 V to 5.5 V
  • D+/D– CDP/DCP Modes per USB Battery Charging Specification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication Industry Standard YD/T
    1591-2009
  • Supports Non-BC1.2 Charging Modes by Automatic Selection:
    • D+/D– Divider Modes 2 V/2.7 V and 2.7 V/2 V
    • D+/D– 1.2-V Mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wakeup
  • Automatic SDP/CDP Switching for Devices That Do Not Connect to CDP Ports
  • Load Detection for Power Supply Control in S4/S5 Charging and Port Power Management in All Charge Modes
  • Compatible With USB 2.0 and 3.0 Power Switch Requirements
  • I73-mΩ (Typical) High-Side MOSFET
  • Adjustable Current-Limit up to 3 A (Typical)
  • Operating Range: 4.5 V to 5.5 V
  • Max Device Current:
    • 2 µA When Device Disabled
    • 270 µA When Device Enabled
  • Drop-In and BOM Compatible With TPS2543
  • Available in 16-Pin WQFN (3.00 mm × 3.00 mm) Package

The TPS2546-Q1 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2546-Q1 provides the electrical signatures on D+/D– to support charging schemes listed under Feature Description. TI tests charging of popular mobile phones, tablets, and media devices with the TPS2546 to ensure compatibility with both BC1.2 compliant, and non-BC1.2 compliant devices.

In addition to charging popular devices, the TPS2546-Q1 also supports two distinct power management features, namely, power wake and port power management (PPM) through the STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM the ability to manage port power in a multi-port application. Additionally, system wake up (from S3) with a mouse/keyboard (both low speed and full speed) is fully supported in the TPS2546-Q1.

The TPS2546-Q1 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds.

The TPS2546-Q1 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2546-Q1 provides the electrical signatures on D+/D– to support charging schemes listed under Feature Description. TI tests charging of popular mobile phones, tablets, and media devices with the TPS2546 to ensure compatibility with both BC1.2 compliant, and non-BC1.2 compliant devices.

In addition to charging popular devices, the TPS2546-Q1 also supports two distinct power management features, namely, power wake and port power management (PPM) through the STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM the ability to manage port power in a multi-port application. Additionally, system wake up (from S3) with a mouse/keyboard (both low speed and full speed) is fully supported in the TPS2546-Q1.

The TPS2546-Q1 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS2546-Q1 USB-Charging Port Controller and Power Switch With Load Detection datasheet (Rev. B) PDF | HTML 03 Aug 2016
Certificate UL 2367 Certificate of Compliance 20180130-E169910 19 Jun 2024
Selection guide USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) 24 May 2018
Application note Effective System ESD Protection for TPS254x USB Charging Port Controllers 03 Jun 2016
Application note TPS2546/TPS2546-Q1 Production Silicon Checklist 27 Jul 2015
Application note Step-Down Converter with Cable Voltage Drop Compensation 26 Jun 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP4425 — Automotive USB Charger with Linear Droop Compensation Reference Design

The PMP4425 reference design provides detailed data for evaluating and verifying a USB charger, which uses a USB charge controller, a buck converter and a shunt amplifier. Additionally the design demonstrates an automotive USB charging port that offers short-to-battery protection. With the help of (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00160 — Automotive USB Charger with Linear Droop Compensation Reference Design

The TIDA-00160 reference design provides detailed data for evaluating and verifying a USB charger, which uses a USB charge controller, a buck controller and a shunt amplifier.

This design demonstrates an automotive USB charging port that offers short-to-battery protection. With the help of the shunt (...)

Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos