TPS2561A

ACTIVE

2-ch, 0.25-2.8A adj. ILIMIT (tuned for 2.3±0.2A), 2.5-6.5V, 44mΩ USB power switch, active-high

Product details

Product type Adjustable current limit, Power switch Vin (min) (V) 2.5 Vin (max) (V) 6.5 Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 2.5 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 2 Current limit accuracy at 1 A 2.1A Min / 2.5A Max Setting (Including Resistor) Rating Catalog
Product type Adjustable current limit, Power switch Vin (min) (V) 2.5 Vin (max) (V) 6.5 Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 2.5 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 2 Current limit accuracy at 1 A 2.1A Min / 2.5A Max Setting (Including Resistor) Rating Catalog
VSON (DRC) 10 9 mm² 3 x 3
  • Two separate current limiting channels
  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 250 mA–2.8 A (typ)
  • Accurate 2.1A Min / 2.5A Max Setting (Including Resistor)
  • Fast Overcurrent Response - 3.5-µs (typ)
  • Two 44-mΩ High-Side MOSFETs
  • Operating Range: 2.5 V to 6.5 V
  • 2-µA Maximum Standby Supply Current
  • Built-in Soft-Start
  • 15 kV / 8 kV System-Level ESD Capable
  • UL Listed – File No. E169910
  • CB & Nemko Certified
  • Two separate current limiting channels
  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 250 mA–2.8 A (typ)
  • Accurate 2.1A Min / 2.5A Max Setting (Including Resistor)
  • Fast Overcurrent Response - 3.5-µs (typ)
  • Two 44-mΩ High-Side MOSFETs
  • Operating Range: 2.5 V to 6.5 V
  • 2-µA Maximum Standby Supply Current
  • Built-in Soft-Start
  • 15 kV / 8 kV System-Level ESD Capable
  • UL Listed – File No. E169910
  • CB & Nemko Certified

The TPS2560A and TPS2561A are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on/off.

Each channel of the TPS2560A/61A devices limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and over temperature conditions.

The TPS2560A and TPS2561A are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on/off.

Each channel of the TPS2560A/61A devices limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and over temperature conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2560A ACTIVE 2-ch, 0.25-2.8A adj. ILIMIT (tuned for 2.3±0.2A), 2.5-6.5V, 44mΩ USB power switch, active-low This product offers the same functionality and pinout with enable active-low.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DUAL CHANNEL PRECISION ADJUSTABLE CURRENT-LIMITED POWER SWITCHES. datasheet 24 Nov 2011
Certificate US-37138-UL Certificate of Compliance IEC 62368-1 12 Mar 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article USB Wall Chargers: Conveniences and Challenges PDF | HTML 06 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2561DRCEVM-424 — TPS2561DRCEVM-424: Evaluation Module for TPS2561

The TPS2560EVM-424 and TPS2561EVM-424 are evaluation modules (EVM) for Texas Instruments power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5-V to 6.5-V range. An on-board jumper sets the output current-limit to either 0.5 A or 1 A. The board is designed for the (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS2561 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM475A.ZIP (33 KB) - PSpice Model
Reference designs

PMP9668 — Universal uP Controlled Battery Charger 24Vin 10 Aout max, 5/12V 2A & 5V 4A, 2 USB Ports Ref Design

BQ24745 is a host controlled synchronous buck battery charger capable of charging batteries at up to 19.2V and up to 8 A normally, extended to 10 A with use of 8 mOhm battery sense resistor. The power train is capable of 8 A with convection only cooling and 10 A with moderate fan cooling (~200 (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10478 — 85 to 265VAC Input 5V@30W Dual Port Charger For Tablets and Smart Phones Reference Design

This reference design is capable of charging two devices at 2.5A each with over 82% efficiency. The UCC24610 synchronous rectifier controller and CSD17312Q5 FET reduce the rectifier loss and provide high efficiency with a minimal increase in cost. The TPS2561A provides accurate and independent (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP7371 — 12Vdc Input, 2.1A USB Charger for Smart Phones and Tablets Reference Design

This reference design takes a 12Vdc input (20V max) and generates a 5V/2.1A output for charging smart phone and tablets. The TPS54240 provides a cost effective yet efficient solution for the DC/DC conversion. The TPS2561A provides a precision current limit to protect the device being charged during (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP8817 — 85 to 265VAC Input 5V@4A Dual Port Charger For Tablets and Smart Phones Reference Design

This reference design is capable of charging two devices at 2A each with over 85% efficiency. The UCC24610 synchronous rectifier controller and CSD18533Q5A FET reduce the rectifier loss and provide ultra-high efficiency with a minimal increase in cost. The UCC28700 primary-side regulated (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos