TPS25921A

ACTIVE

4.5-V to 18-V, 90mΩ, 0.4-1.6A eFuse with auto retry fault response

alarmNotifications Order now

Product details

FET Internal Ron (typ) (mΩ) 90 Vin (min) (V) 4.5 Vin (max) (V) 18 Vabsmax_cont (V) 20 Current limit (min) (A) 0.4 Current limit (max) (A) 1.6 Overcurrent response current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Cut-off Features Fault output UL recognition UL2367, UL60950 Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Overvoltage protection, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
FET Internal Ron (typ) (mΩ) 90 Vin (min) (V) 4.5 Vin (max) (V) 18 Vabsmax_cont (V) 20 Current limit (min) (A) 0.4 Current limit (max) (A) 1.6 Overcurrent response current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Cut-off Features Fault output UL recognition UL2367, UL60950 Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Overvoltage protection, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 4.5 V – 18 V Operating Voltage, 20 V (Max)
  • 90 mΩ RDS(ON) (Typical)
  • 0.4 A to 1.6 A Adjustable Current Limit
  • ±2% Accurate ILIMIT at 1A at 25°C
  • ±3% Overvoltage, Undervoltage Threshold
  • Programmable dVO/dt Control
  • Fault Output for Thermal Shutdown, UVLO and
    OVP
  • –40°C to 125°C Junction Temperature Range
  • Auto-Retry and Latch-Off Versions
  • UL2367 Recognized - File No. E169910
  • UL60950 - Safe during Single Point Failure Test
  • 4.5 V – 18 V Operating Voltage, 20 V (Max)
  • 90 mΩ RDS(ON) (Typical)
  • 0.4 A to 1.6 A Adjustable Current Limit
  • ±2% Accurate ILIMIT at 1A at 25°C
  • ±3% Overvoltage, Undervoltage Threshold
  • Programmable dVO/dt Control
  • Fault Output for Thermal Shutdown, UVLO and
    OVP
  • –40°C to 125°C Junction Temperature Range
  • Auto-Retry and Latch-Off Versions
  • UL2367 Recognized - File No. E169910
  • UL60950 - Safe during Single Point Failure Test

The TPS25921 is a compact, feature rich eFuse with a full suite of protection functions. The wide operating voltage allows control of many popular DC buses. The precise ±2% current limit, at room temperature, provides excellent accuracy making the TPS25921 well suited for many system protection applications.

Load, source and device protection are provided with multiple programmable features including overcurrent, overvoltage and undervoltage. 3% threshold accuracy for UV and OV, ensures tight supervision of bus voltages, eliminating the need for supervisor circuitry. Fault flag output (FLT) is provided for system status monitoring and down stream load control.

For hot-plug-in boards, TPS25921 provides in-rush current control and programmable output ramp-rate. Output ramp rate is programmable using a capacitor at soft-start (SS) pin, for maximum design flexibility.

The TPS25921 is a compact, feature rich eFuse with a full suite of protection functions. The wide operating voltage allows control of many popular DC buses. The precise ±2% current limit, at room temperature, provides excellent accuracy making the TPS25921 well suited for many system protection applications.

Load, source and device protection are provided with multiple programmable features including overcurrent, overvoltage and undervoltage. 3% threshold accuracy for UV and OV, ensures tight supervision of bus voltages, eliminating the need for supervisor circuitry. Fault flag output (FLT) is provided for system status monitoring and down stream load control.

For hot-plug-in boards, TPS25921 provides in-rush current control and programmable output ramp-rate. Output ramp rate is programmable using a capacitor at soft-start (SS) pin, for maximum design flexibility.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2596 ACTIVE 2.7-V to 19-V, 85mΩ, 0.13-2A eFuse with selectable over voltage protection clamp in leaded package This product is an EFT tolerant eFuse with high accuracy at very low current limit settings.
Same functionality with different pin-out to the compared device
TPS2597 ACTIVE 2.7-V–23-V, 7-A, 9.8-mΩ eFuse with accurate current monitor and transient overcurrent blanking eFuse with higher current, lower RON, and smaller package for better power density.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS25921x 4.5V - 18V eFuse with Precise Current Limit and Over Voltage Protection datasheet (Rev. C) PDF | HTML 11 Nov 2015
Certificate TPS25921 CB Test Certificate IEC 62368-1 09 Jul 2021
Functional safety information eFuse: Safety Certification and why it Matters 18 Mar 2020
Certificate TPS25921x UL Certificate of Compliance IEC 62368-1 17 Jan 2020
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Basics of eFuses (Rev. A) 05 Apr 2018
Technical article How adding an eFuse will protect your brand’s reputation PDF | HTML 21 Jun 2017
EVM User's guide User Guide for TPS25921EVM-637 04 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25921EVM-637 — TPS25921EVM-637 4.5-18V eFuse with Precision Current Limit Evaluation Module

The TPS25921xD eFuses are highly integrated circuit protection and power management solution in a small package. These devices use few external components and provide multiple protection modes, along with providing a robust defense against overloads, shorts circuits, voltage surges and excessive (...)

User guide: PDF
Simulation model

TPS25921A Unencrypted PSpice Transient Model Package (Rev. B)

SLVMAE6B.ZIP (95 KB) - PSpice Model
Calculation tool

SLUC573 TPS25921EVM-637 Design Calculator Tool

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS25921A 4.5-V to 18-V, 90mΩ, 0.4-1.6A eFuse with auto retry fault response TPS25921L 4.5-V to 18-V, 90mΩ, 0.4-1.6A eFuse with latch off fault response
Hardware development
Evaluation board
TPS25921EVM-637 TPS25921EVM-637 4.5-18V eFuse with Precision Current Limit Evaluation Module
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00420 — ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design

This reference design showcases a cost-optimized and scalable ADC-based AC/DC binary input module (BIM) architecture with reinforced isolation. The 16 channels of a 10- or 12-bit SAR ADC are used for sensing multiple binary inputs. The op amps, in addition to keeping the cost per-channel low, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00331 — Precision Power Limiting Solution

This solution limits the power delivered to a maximum of 15W to ensure IEC60730 compliance in Human-Machine-Interaction (HMI) ports, making it very easy for the end equipment to meet the safety regulations.
This design uses TI’s TPS25921AD to monitor the voltage and current flowing through (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos