Home Power management Power switches eFuses & hot swap controllers

4.5-V-6.1-V, 28mΩ, 2-5A eFuse

Product details

Ron (typ) (mΩ) 28 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vabsmax_cont (V) 20 Current limit (min) (A) 2.1 Current limit (max) (A) 5.2 Overcurrent response current limiting Fault response Auto-retry Overvoltage response Clamp Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
Ron (typ) (mΩ) 28 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vabsmax_cont (V) 20 Current limit (min) (A) 2.1 Current limit (max) (A) 5.2 Overcurrent response current limiting Fault response Auto-retry Overvoltage response Clamp Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
VSON (DRC) 10 9 mm² 3 x 3
  • 5-V eFuse, VABSMAX = 20 V
  • Integrated 28-mΩ Pass MOSFET
  • Fixed 6.1-V Over Voltage Clamp
  • 2-A to 5-A Adjustable ILIMIT (±15% Accuracy)
  • Reverse Current Blocking Support
  • Programmable OUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. 169910*
    • *RILIM ≤ 100 kΩ (4 A max)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON
  • 5-V eFuse, VABSMAX = 20 V
  • Integrated 28-mΩ Pass MOSFET
  • Fixed 6.1-V Over Voltage Clamp
  • 2-A to 5-A Adjustable ILIMIT (±15% Accuracy)
  • Reverse Current Blocking Support
  • Programmable OUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. 169910*
    • *RILIM ≤ 100 kΩ (4 A max)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON

The TPS2592Bx family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current, and reverse current.

Current limit level can be set with a single external resistor. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required. Applications with particular voltage ramp requirements can set dV/dT with a single capacitor to ensure proper output ramp rates.

Many systems, such as SSDs, must not allow holdup capacitance energy to dump back through the FET body diode onto a drooping or shorted input bus. The BFET pin is for such systems. An external NFET can be connected “Back to Back (B2B)” with the TPS2592 output and the gate driven by BFET to prevent current flow from load to source.

The TPS2592Bx family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current, and reverse current.

Current limit level can be set with a single external resistor. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required. Applications with particular voltage ramp requirements can set dV/dT with a single capacitor to ensure proper output ramp rates.

Many systems, such as SSDs, must not allow holdup capacitance energy to dump back through the FET body diode onto a drooping or shorted input bus. The BFET pin is for such systems. An external NFET can be connected “Back to Back (B2B)” with the TPS2592 output and the gate driven by BFET to prevent current flow from load to source.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS2592Bx 5-V eFuse with Over Voltage Protection and Blocking FET Control datasheet PDF | HTML 03 Dec 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location