TPS3808

ACTIVE

Low-quiescent current supervisor with programmable delay & manual reset

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS3808E ACTIVE 600nA ultra-low quiescent current supervisor with programmable delay and manual reset TPS3808E offers superior accuracy to help optimize system reset timing, and a 4-fold reduction in quiescent current.

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.405, 0.84, 1.16, 1.4, 1.67, 1.77, 2.33, 2.79, 3.07, 4.65 Features Manual reset capable Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.0024 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.405, 0.84, 1.16, 1.4, 1.67, 1.77, 2.33, 2.79, 3.07, 4.65 Features Manual reset capable Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.0024 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • Power-on reset generator with adjustable delay time: 1.25 ms to 10 s
  • Very low quiescent current: 2.4 µA typical
  • High threshold accuracy: 0.5% typical
  • Fixed threshold voltages for standard voltage rails from 0.9 V to 5 V and adjustable voltage down to 0.4 V are available
  • Manual reset ( MR) input
  • Open-drain RESET output
  • Temperature range: –40°C to 125°C
  • Small SOT-23 and 2-mm × 2-mm WSON packages
  • Power-on reset generator with adjustable delay time: 1.25 ms to 10 s
  • Very low quiescent current: 2.4 µA typical
  • High threshold accuracy: 0.5% typical
  • Fixed threshold voltages for standard voltage rails from 0.9 V to 5 V and adjustable voltage down to 0.4 V are available
  • Manual reset ( MR) input
  • Open-drain RESET output
  • Temperature range: –40°C to 125°C
  • Small SOT-23 and 2-mm × 2-mm WSON packages

The TPS3808 family of microprocessor supervisory circuits monitors system voltages from 0.4 V to 5 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset ( MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset ( MR) return above the respective thresholds.

The TPS3808 device uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3 V. The reset delay time can be set to 20 ms by disconnecting the CT pin, 300 ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted between 1.25 ms and 10 s by connecting the CT pin to an external capacitor. The TPS3808 device has a very low typical quiescent current of 2.4 µA, so it is well-suited to battery-powered applications. It is available in the SOT-23 and 2-mm × 2-mm WSON packages, and is fully specified over a temperature range of –40°C to 125°C (TJ).

The TPS3808 family of microprocessor supervisory circuits monitors system voltages from 0.4 V to 5 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset ( MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset ( MR) return above the respective thresholds.

The TPS3808 device uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3 V. The reset delay time can be set to 20 ms by disconnecting the CT pin, 300 ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted between 1.25 ms and 10 s by connecting the CT pin to an external capacitor. The TPS3808 device has a very low typical quiescent current of 2.4 µA, so it is well-suited to battery-powered applications. It is available in the SOT-23 and 2-mm × 2-mm WSON packages, and is fully specified over a temperature range of –40°C to 125°C (TJ).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3840 ACTIVE Nanopower high-input voltage supervisor with manual reset and programmable-reset time delay Lower quiescent current (300nA) with supply voltage range 1.5-10V
NEW TPS3842 ACTIVE 42V, small size nano-power undervoltage supervisor with programmable delay and de-glitch Wide Vin with smaller package
TPS3899 ACTIVE Nanopower supervisor with programmable sense and reset delay Lower quiescent current (125nA) and push-button capable

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet TPS3808 Low-Quiescent-Current, Programmable-Delay Supervisory Circuit datasheet (Rev. M) PDF | HTML 04 Mar 2023
Application note Voltage and Processor Monitoring Solutions in Factory Automation and Control App (Rev. A) 05 Aug 2021
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application brief Latching a Voltage Supervisor (Reset IC) (Rev. A) 05 Apr 2019
Application note Comparing Voltage and Processor Monitoring Solutions 05 Apr 2019
Application brief Mitigating the Voltage Glitch on the Output of a Voltage Supervisor (Reset IC) D 27 Jun 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Design guide Using the TMS320C6657 to Implement Efficient OPUS Codec Solution Design Guide 16 Jun 2015
Application note Setting the SVS Voltage Monitor Threshold 23 May 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Application note Sensitivity Analysis for Power Supply Design 06 Sep 2011
Application note Power Two Xilinx(TM) LX240 Virtex-6(TM) Devices 20 Apr 2010
White paper Spartan 6 LX150T Modular Solution 14 Oct 2009
User guide Virtex 6 LX130T Module design 27 Aug 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65DSI83Q1-EVM — MIPI® DSI to LVDS bridge & FlatLink™ integrated circuit evaluation module

The SN65DSI83Q1-EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implement the SN65DSI83-Q1 device in system hardware.  This EVM includes on-board connectors for DSI input and LVDS output signals.  These connectors are for connecting (...)
User guide: PDF
Evaluation board

SN65DSI85EVM — SN65DSI85 dual-channel MIPI® DSI to dual-link FlatLink™ LVDS bridge evaluation module

The SN65DSI85EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implementthe SN65DSI85 device in system hardware. This EVM can be used as a hardware reference design for any implementation using the SN65DSI85 device. The SN65DSI85EVM includes (...)
User guide: PDF
Buy from a distributor
Evaluation board

SN65DSI85Q1-EVM — Dual-Channel MIPI® DSI to Dual-Link FlatLink™ LVDS Bridge Evaluation Module

The SN65DSI85Q1EVM is a PCB created to help customers implementing SN65DSI85Q1 in system hardware.  This EVM includes on-board connectors for DSI input and LVDS output signals.  These connectors are for connecting MIPI DPHY compliant DSI source and LVDS panels to the EVM.
User guide: PDF
Buy from a distributor
Evaluation board

TDP158RSBEVM — 6-Gbps AC-coupled to TMDS & HDMI™ redriver evaluation module

The TDP158 EVM is a PCB created to help customers evaluate the TDP158 device for video applications.  This EVM can also be used as a hardware reference design for implementation of the TDP158 in the RSB package.  PCB design/layout files can be provided upon request to provide PCB design (...)
User guide: PDF
Buy from a distributor
Evaluation board

TPS3808G01DBVEVM — Evaluation Module for TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit

The TPS3808G01DBVEVM is a fully assembled and tested circuit for evaluating the TPS3808G01 low quiescent current (IQ), programmable-delay supervisory circuit IC in the DBV or 6-pin SOT-23 package.

User guide: PDF
Evaluation board

BEAGLE-3P-BBONE-AI — BeagleBone® AI AM5729 development board for embedded Artificial Intelligence

What is BeagleBone® AI?

Built on the proven BeagleBoard.org® open source Linux approach, BeagleBone® AI fills the gap between small SBCs and more powerful industrial computers. Based on the Texas Instruments, Sitara™ AM5729 processor, developers have access to a highly integrated and (...)

User guide: PDF
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

User guide: PDF
Buy from a distributor
Development kit

EVMK2GXS — 66AK2Gx (K2G) 1GHz High-Secure Evaluation Module

The K2G 1GHz High Secure Evaluation Module (EVM) enables developers to start  evaluating and testing the programming of the  high secure developmental version of the  66AK2Gx processor, and to accelerate the next stage of secure boot product development of audio and industrial real (...)

User guide: PDF
Code example or demo

TIDCB93 Monte Carlo Simulation Example for OpenCL Software

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3808 Low-quiescent current supervisor with programmable delay & manual reset
Support software

SPRCA41 G3 Data Concentrator Development Package Software (v4.5.0.10)

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3808 Low-quiescent current supervisor with programmable delay & manual reset TPS3828 Voltage monitor with watchdog timer
Simulation model

TPS3808 IBIS Model

SBVM666.ZIP (45 KB) - IBIS Model
Simulation model

TPS3808G01 TINA-TI Transient Reference Design

SBVM030.TSC (208 KB) - TINA-TI Reference Design
Simulation model

TPS3808G01 TINA-TI Transient Spice Model

SBVM031.ZIP (41 KB) - TINA-TI Spice Model
Simulation model

TPS3808G01 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM038B.ZIP (81 KB) - PSpice Model
Assembly drawing

AM57x EVM Assembly Files (Rev. C)

TIDRIA5C.ZIP (2803 KB)
Bill of materials (BOM)

AM57x EVM BOM (Rev. C)

TIDRIA4C.ZIP (3449 KB)
Bill of materials (BOM)

G3-PLC (FCC Band) Data Concentrator BOM

TIDRIZ2.ZIP (211 KB)
Bill of materials (BOM)

G3-PLC (CENELEC Band) Data Concentrator BOM

TIDRJ55.ZIP (228 KB)
CAD/CAE symbol

AM57x EVM Schematic Source (Rev. C)

TIDRIA7C.ZIP (13029 KB)
CAD/CAE symbol

G3-PLC (FCC Band) Data Concentrator CAD Files

TIDRIZ5.ZIP (2739 KB)
Gerber file

G3-PLC (FCC Band) Data Concentrator Gerber

TIDCBG8.ZIP (4663 KB)
PCB layout

AM57x EVM PCB (Rev. C)

TIDRIA6C.ZIP (30879 KB)
PCB layout

G3-PLC (FCC Band) Data Concentrator PCB

TIDRIZ4.PDF (749 KB)
Schematic

TUSB8040 EVM Schematics

SLLR053.ZIP (77 KB)
Schematic

AM57x EVM Schematic (Rev. C)

TIDRIA3C.ZIP (2065 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)

Many TI reference designs include the TPS3808

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos