TPS3837K33-EP

ACTIVE

Enhanced Product Nanopower Supervisory Circuits

TPS3837K33-EP

ACTIVE

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.93 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 3.8, 9.2 Iq (typ) (mA) 0.00022 Output driver type/reset output Active-high, Push-Pull Time delay (ms) 10, 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6 Rating HiRel Enhanced Product Watchdog timer WDI (s) None Operating temperature range (°C) -55 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.93 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 3.8, 9.2 Iq (typ) (mA) 0.00022 Output driver type/reset output Active-high, Push-Pull Time delay (ms) 10, 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6 Rating HiRel Enhanced Product Watchdog timer WDI (s) None Operating temperature range (°C) -55 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • ESD Protection Exceeds 2000 V Per MIL-STD-883,
    Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Supply Current of 220 nA (Typ)
  • Precision Supply Voltage Supervision Range:
    1.8 V, 2.5 V, 3 V, 3.3 V
  • Power-On Reset Generator With Selectable
    Delay Time of 10 ms or 200 ms
  • Push/Pull RESET Output (TPS3836), RESET Output (TPS3837),
    or Open-Drain RESET Output (TPS3838)
  • Manual Reset
  • 5-Pin SOT-23 Package
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Applications Using Automotive Low-Power DSPs, Microcontrollers, or Microprocessors
    • Battery-Powered Equipment
    • Intelligent Instruments
    • Wireless Communication Systems
    • Automotive Systems

(1) Custom temperature ranges available

  • ESD Protection Exceeds 2000 V Per MIL-STD-883,
    Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Supply Current of 220 nA (Typ)
  • Precision Supply Voltage Supervision Range:
    1.8 V, 2.5 V, 3 V, 3.3 V
  • Power-On Reset Generator With Selectable
    Delay Time of 10 ms or 200 ms
  • Push/Pull RESET Output (TPS3836), RESET Output (TPS3837),
    or Open-Drain RESET Output (TPS3838)
  • Manual Reset
  • 5-Pin SOT-23 Package
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Applications Using Automotive Low-Power DSPs, Microcontrollers, or Microprocessors
    • Battery-Powered Equipment
    • Intelligent Instruments
    • Wireless Communication Systems
    • Automotive Systems

(1) Custom temperature ranges available

The TPS3836, TPS3837, TPS3838 families of supervisory circuits provide circuit initialization and timing supervision, primarily for digital signal processing (DSP) and processor-based systems.

During power on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET output active as long as VDD remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above VIT.

When CT is connected to GND, a fixed delay time of typical 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms.

When the supply voltage drops below VIT, the output becomes active (low) again.

All the devices of this family have a fixed-sense VIT set by an internal voltage divider.

The TPS3836 has an active-low push-pull RESET output. The TPS3837 has active-high push-pull RESET, and the TPS3838 integrates an active-low open-drain RESET output.

The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3 V, and 3.3 V. The circuits are available in a 5-pin SOT-23 package. The TPS3836, TPS3837, and TPS3838 families are characterized for operation over a temperature range of –55°C to 125°C.

The TPS3836, TPS3837, TPS3838 families of supervisory circuits provide circuit initialization and timing supervision, primarily for digital signal processing (DSP) and processor-based systems.

During power on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET output active as long as VDD remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above VIT.

When CT is connected to GND, a fixed delay time of typical 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms.

When the supply voltage drops below VIT, the output becomes active (low) again.

All the devices of this family have a fixed-sense VIT set by an internal voltage divider.

The TPS3836 has an active-low push-pull RESET output. The TPS3837 has active-high push-pull RESET, and the TPS3838 integrates an active-low open-drain RESET output.

The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3 V, and 3.3 V. The circuits are available in a 5-pin SOT-23 package. The TPS3836, TPS3837, and TPS3838 families are characterized for operation over a temperature range of –55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3808-EP ACTIVE Enhanced Product Low Quiescent Current, Programmable Delay Supervisory Circuit Improved accuracy and lower quiescent current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Nanopower Supervisory Circuits datasheet (Rev. D) 20 Nov 2008
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos