TPS40000

ACTIVE

Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source Only

Product details

Vin (min) (V) 2.25 Vin (max) (V) 5.5 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 4 Features Enable, Synchronous Rectification Iq (typ) (µA) 1500 Duty cycle (max) (%) 94 Number of phases 1
Vin (min) (V) 2.25 Vin (max) (V) 5.5 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 4 Features Enable, Synchronous Rectification Iq (typ) (µA) 1500 Duty cycle (max) (%) 94 Number of phases 1
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • Operating Input Voltage 2.25 V to 5.5 V
  • Output Voltage as Low as 0.7 V
  • 1% Internal 0.7 V Reference
  • Predictive Gate Drive™ N-Channel MOSFET Drivers for Higher Efficiency
  • Externally Adjustable Soft-Start and Overcurrent Limit
  • Source-Only Current or Source/Sink Current
  • Versions for Starting into VOUT Pre-Bias
  • 10-Lead MSOP PowerPad™ Package for Higher Performance
  • Thermal Shutdown
  • Internal Boostrap Diode
  • Fixed-Frequency, Voltage-Mode Control
    • TPS40000/1/4 300-kHz
    • TPS40002/3/5 600-kHz
  • APPLICATIONS
    • Networking Equipment
    • Telecom Equipment
    • Base Stations
    • Servers
    • DSP Power
    • Power Modules

PowerPAD™ and Predictive Gate Drive™ are trademarks of Texas Instruments Incorporated.

  • Operating Input Voltage 2.25 V to 5.5 V
  • Output Voltage as Low as 0.7 V
  • 1% Internal 0.7 V Reference
  • Predictive Gate Drive™ N-Channel MOSFET Drivers for Higher Efficiency
  • Externally Adjustable Soft-Start and Overcurrent Limit
  • Source-Only Current or Source/Sink Current
  • Versions for Starting into VOUT Pre-Bias
  • 10-Lead MSOP PowerPad™ Package for Higher Performance
  • Thermal Shutdown
  • Internal Boostrap Diode
  • Fixed-Frequency, Voltage-Mode Control
    • TPS40000/1/4 300-kHz
    • TPS40002/3/5 600-kHz
  • APPLICATIONS
    • Networking Equipment
    • Telecom Equipment
    • Base Stations
    • Servers
    • DSP Power
    • Power Modules

PowerPAD™ and Predictive Gate Drive™ are trademarks of Texas Instruments Incorporated.

The TPS4000x are controllers for low-voltage, non-isolated synchronous buck regulators. These controllers drive an N-channel MOSFET for the primary buck switch, and an N-channel MOSFET for the synchronous rectifier switch, thereby achieving very high-efficiency power conversion. In addition, the device controls the delays from main switch off to rectifier turn-on and from rectifier turn-off to main switch turn-on in such a way as to minimize diode losses (both conduction and recovery) in the synchronous rectifier with TI’s proprietary Predictive Gate Drive™ technology. The reduction in these losses is significant and increases efficiency. For a given converter power level, smaller FETs can be used, or heat sinking can be reduced or even eliminated.

The current-limit threshold is adjustable with a single resistor connected to the device. The TPS4000x controllers implement a closed-loop soft start function. Startup ramp time is set by a single external capacitor connected to the SS/SD pin. The SS/SD pin is also used for shutdown.

The TPS4000x are controllers for low-voltage, non-isolated synchronous buck regulators. These controllers drive an N-channel MOSFET for the primary buck switch, and an N-channel MOSFET for the synchronous rectifier switch, thereby achieving very high-efficiency power conversion. In addition, the device controls the delays from main switch off to rectifier turn-on and from rectifier turn-off to main switch turn-on in such a way as to minimize diode losses (both conduction and recovery) in the synchronous rectifier with TI’s proprietary Predictive Gate Drive™ technology. The reduction in these losses is significant and increases efficiency. For a given converter power level, smaller FETs can be used, or heat sinking can be reduced or even eliminated.

The current-limit threshold is adjustable with a single resistor connected to the device. The TPS4000x controllers implement a closed-loop soft start function. Startup ramp time is set by a single external capacitor connected to the SS/SD pin. The SS/SD pin is also used for shutdown.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS62872 ACTIVE 6V, 12A stackable synchronous buck converter Smaller size and higher switching frequency range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS40000 Synchronous Buck Controller datasheet (Rev. D) 14 Nov 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​