TPS43000

ACTIVE

Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller

alarmNotifications Order now

Product details

Vin (min) (V) 1.8 Vin (max) (V) 9 Operating temperature range (°C) -40 to 85 Topology Boost, Buck, Flyback, Forward, SEPIC Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 8 Features Enable, Frequency synchronization, Light Load Efficiency, Synchronous rectification Iq (typ) (µA) 1000 Duty cycle (max) (%) 100
Vin (min) (V) 1.8 Vin (max) (V) 9 Operating temperature range (°C) -40 to 85 Topology Boost, Buck, Flyback, Forward, SEPIC Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 8 Features Enable, Frequency synchronization, Light Load Efficiency, Synchronous rectification Iq (typ) (µA) 1000 Duty cycle (max) (%) 100
TSSOP (PW) 16 32 mm² 5 x 6.4
  • High-Frequency (2-MHz) Voltage Mode PWM Controller
  • 1.8-V to 9.0-V Input Voltage Range
  • 0.8-V to 8.0-V Output Voltage Range (Higher in Non-Synchronous Boost Topology)
  • High-Efficiency Buck, Boost, SEPIC or Flyback (Buck-Boost) Topology
  • Synchronous Rectification for High-Efficiency
  • Drives External MOSFETs for High-Current Applications
  • Synchronizable Fixed-Frequency PWM or Automatic Pulsed Frequency Modulation (PFM) Mode
  • Built-In Soft-Start
  • User Programmable Discontinuous or Continuous Conduction Mode
  • Selectable Pulse-by-Pulse Current Limiting or Hiccup Mode Protection
  • APPLICATIONS
    • Networking Equipment
    • Servers
    • Base Stations
    • Cellular Telephones
    • Satellite Telephones
    • GPS Devices
    • Digital Still and Handheld Cameras
    • Personal Digital Assistants (PDAs)

  • High-Frequency (2-MHz) Voltage Mode PWM Controller
  • 1.8-V to 9.0-V Input Voltage Range
  • 0.8-V to 8.0-V Output Voltage Range (Higher in Non-Synchronous Boost Topology)
  • High-Efficiency Buck, Boost, SEPIC or Flyback (Buck-Boost) Topology
  • Synchronous Rectification for High-Efficiency
  • Drives External MOSFETs for High-Current Applications
  • Synchronizable Fixed-Frequency PWM or Automatic Pulsed Frequency Modulation (PFM) Mode
  • Built-In Soft-Start
  • User Programmable Discontinuous or Continuous Conduction Mode
  • Selectable Pulse-by-Pulse Current Limiting or Hiccup Mode Protection
  • APPLICATIONS
    • Networking Equipment
    • Servers
    • Base Stations
    • Cellular Telephones
    • Satellite Telephones
    • GPS Devices
    • Digital Still and Handheld Cameras
    • Personal Digital Assistants (PDAs)

The TPS43000 is a high-frequency, voltage-mode, synchronous PWM controller that can be used in buck, boost, SEPIC, or flyback topologies. This highly flexible, full-featured controller is designed to drive a pair of external MOSFETs (one N-channel and one P-channel), enabling it for use with a wide range of output voltages and power levels. With an automatic PFM mode, a shutdown current of less than 1 uA, a sleep-mode current of less than 100 uA and a full operating current of less than 2 mA at 1 MHz, it is ideal for building highly efficient, dc-to-dc converters.

The TPS43000 operates over a wide input voltage range of 1.8 V to 9.0 V. Typical power sources are distributed power systems, two to four nickel or alkaline batteries, or one to two lithium-ion cells. It can be used to generate regulated output voltages from as low as 0.8 V to 8 V or higher. It operates either in a fixed-frequency mode, where the user programs the frequency (up to 2 MHz), or in an automatic PFM mode. In the automatic mode, the controller goes to sleep when the inductor current goes discontinuous, and wakes up when the output voltage has fallen by 2%. In this hysteretic mode of operation, very high efficiency can be maintained over a very wide range of load current. The device can also be synchronized to an external clock source using the dual function SYNC/SD input pin.

The TPS43000 features a selectable two-level current-limit circuit which senses the voltage drop across the energizing MOSFET. The user can select either pulse-by-pulse current limiting or hiccup mode overcurrent protection. The TPS43000 also features a low-power (LP) mode (which reduces gate charge losses in the N-channel MOSFET at high input/output voltages), undervoltage lockout, and soft-start. The TPS43000 is available in a 16-pin TSSOP (PW) package.

The TPS43000 is a high-frequency, voltage-mode, synchronous PWM controller that can be used in buck, boost, SEPIC, or flyback topologies. This highly flexible, full-featured controller is designed to drive a pair of external MOSFETs (one N-channel and one P-channel), enabling it for use with a wide range of output voltages and power levels. With an automatic PFM mode, a shutdown current of less than 1 uA, a sleep-mode current of less than 100 uA and a full operating current of less than 2 mA at 1 MHz, it is ideal for building highly efficient, dc-to-dc converters.

The TPS43000 operates over a wide input voltage range of 1.8 V to 9.0 V. Typical power sources are distributed power systems, two to four nickel or alkaline batteries, or one to two lithium-ion cells. It can be used to generate regulated output voltages from as low as 0.8 V to 8 V or higher. It operates either in a fixed-frequency mode, where the user programs the frequency (up to 2 MHz), or in an automatic PFM mode. In the automatic mode, the controller goes to sleep when the inductor current goes discontinuous, and wakes up when the output voltage has fallen by 2%. In this hysteretic mode of operation, very high efficiency can be maintained over a very wide range of load current. The device can also be synchronized to an external clock source using the dual function SYNC/SD input pin.

The TPS43000 features a selectable two-level current-limit circuit which senses the voltage drop across the energizing MOSFET. The user can select either pulse-by-pulse current limiting or hiccup mode overcurrent protection. The TPS43000 also features a low-power (LP) mode (which reduces gate charge losses in the N-channel MOSFET at high input/output voltages), undervoltage lockout, and soft-start. The TPS43000 is available in a 16-pin TSSOP (PW) package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Multimode High-Frequency PWM Controller datasheet 09 May 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​