TPS51020

ACTIVE

Dual, DDR selectable, Synchronous buck controller

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS548A28 ACTIVE 2.7-V to 16-V, 15-A synchronous buck converter with remote sense and 3-V LDO Upgraded converter with an extended positive operating temperature range in a smaller package.

Product details

DDR memory type DDR, DDR2 Control mode Voltage mode Iout VDDQ (max) (A) 15 Iout VTT (max) (A) 15 Iq (typ) (mA) 1.4 Output VDDQ, VREF, VTT Vin (min) (V) 4.5 Vin (max) (V) 28 Features Complete Solution, Shutdown Pin for S3 Rating Catalog Operating temperature range (°C) -40 to 85 Regulator type Dual Step-Down Controller Vin bias (max) (V) 28 Vin bias (min) (V) 4.5 Vout VTT (min) (V) 0.9
DDR memory type DDR, DDR2 Control mode Voltage mode Iout VDDQ (max) (A) 15 Iout VTT (max) (A) 15 Iq (typ) (mA) 1.4 Output VDDQ, VREF, VTT Vin (min) (V) 4.5 Vin (max) (V) 28 Features Complete Solution, Shutdown Pin for S3 Rating Catalog Operating temperature range (°C) -40 to 85 Regulator type Dual Step-Down Controller Vin bias (max) (V) 28 Vin bias (min) (V) 4.5 Vout VTT (min) (V) 0.9
TSSOP (DBT) 30 49.92 mm² 7.8 x 6.4
  • Wide Input Voltage Range: 4.5-V to 28-V
  • Selectable Dual and DDR Modes
  • Selectable Fixed Frequency Voltage Mode
  • Advanced Power Good Logic Monitors both Channels
  • Selectable Autoskip Mode
  • Integrated Boot Strap Diodes
  • 180° Phase Shift Between Channels
  • Integrated 5-V, 60-mA Regulator
  • Input Feedforward Control
  • 1% Internal 0.85-V Reference
  • RDS(on) Overcurrent Detection (4200 ppm/°C)
  • Integrated OVP, UVP and Power Good Timers
  • 30-pin TSSOP Package
  • APPLICATIONS
    • Notebook Computers System Bus and I/O
    • DDR I or DDR II Termination

  • Wide Input Voltage Range: 4.5-V to 28-V
  • Selectable Dual and DDR Modes
  • Selectable Fixed Frequency Voltage Mode
  • Advanced Power Good Logic Monitors both Channels
  • Selectable Autoskip Mode
  • Integrated Boot Strap Diodes
  • 180° Phase Shift Between Channels
  • Integrated 5-V, 60-mA Regulator
  • Input Feedforward Control
  • 1% Internal 0.85-V Reference
  • RDS(on) Overcurrent Detection (4200 ppm/°C)
  • Integrated OVP, UVP and Power Good Timers
  • 30-pin TSSOP Package
  • APPLICATIONS
    • Notebook Computers System Bus and I/O
    • DDR I or DDR II Termination

The TPS51020 is a multi-function dual-synchronous step-down controller for notebook system power. The part is specifically designed for high performance, high efficiency applications where the loss associated with a current sense resistor is unacceptable. The TPS51020 utilizes feed forward voltage mode control to attain high efficiency without sacrificing line response. Efficiency at light load conditions can be maintained high as well by incorporating autoskip operation. A selectable, Suspend to RAM (STR) supported, DDR option provides a one chip solution for all switching applications from 5-V/3.3-V supply to a complete DDR termination solution.

The TPS51020 is a multi-function dual-synchronous step-down controller for notebook system power. The part is specifically designed for high performance, high efficiency applications where the loss associated with a current sense resistor is unacceptable. The TPS51020 utilizes feed forward voltage mode control to attain high efficiency without sacrificing line response. Efficiency at light load conditions can be maintained high as well by incorporating autoskip operation. A selectable, Suspend to RAM (STR) supported, DDR option provides a one chip solution for all switching applications from 5-V/3.3-V supply to a complete DDR termination solution.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual, Voltage Mode, DDR Selectable, datasheet (Rev. C) 03 Oct 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​