TPS51125

ACTIVE

4.5-V to 28-V, dual-channel synchronous buck controller with 100-mA LDOs and Out-of-Audio™

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS51397A ACTIVE 4.5-V to 24-V input, 10-A, synchronous step-down regulator Offers a lower IQ and is soft start adjustable with an extended positive operating temperature range in a smaller package.

Product details

Vin (min) (V) 5.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode D-CAP Topology Buck Rating Catalog Vout (min) (V) 2 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good Iq (typ) (µA) 550 Duty cycle (max) (%) 93 Number of phases 1
Vin (min) (V) 5.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode D-CAP Topology Buck Rating Catalog Vout (min) (V) 2 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good Iq (typ) (µA) 550 Duty cycle (max) (%) 93 Number of phases 1
VQFN (RGE) 24 16 mm² 4 x 4
  • Wide Input Voltage Range: 5.5 V to 28 V
  • Output Voltage Range: 2 V to 5.5 V
  • Built-In 100-mA, 5-V and 3.3-V LDO With Switches
  • Built-In 1% 2-V Reference Output
  • With or Without Out-of-Audio™ Mode Selectable
    Light-Load and PWM-Only Operation
  • Internal 1.6-ms Voltage Servo Soft-Start
  • Adaptive On-Time Control Architecture With Four
    Selectable Frequency Setting
  • 4500 ppm/\xC2°C RDS(on) Current Sensing
  • Built-In Output Discharge
  • Powergood Output
  • Built-In OVP/UVP/OCP
  • Thermal Shutdown (Nonlatch)
  • QFN, 24-Pin (RGE)
  • APPLICATIONS
    • Notebook Computers
    • I/O Supplies
    • System Power Supplies

All other trademarks are the property of their respective owners

  • Wide Input Voltage Range: 5.5 V to 28 V
  • Output Voltage Range: 2 V to 5.5 V
  • Built-In 100-mA, 5-V and 3.3-V LDO With Switches
  • Built-In 1% 2-V Reference Output
  • With or Without Out-of-Audio™ Mode Selectable
    Light-Load and PWM-Only Operation
  • Internal 1.6-ms Voltage Servo Soft-Start
  • Adaptive On-Time Control Architecture With Four
    Selectable Frequency Setting
  • 4500 ppm/\xC2°C RDS(on) Current Sensing
  • Built-In Output Discharge
  • Powergood Output
  • Built-In OVP/UVP/OCP
  • Thermal Shutdown (Nonlatch)
  • QFN, 24-Pin (RGE)
  • APPLICATIONS
    • Notebook Computers
    • I/O Supplies
    • System Power Supplies

All other trademarks are the property of their respective owners

The TPS51125 is a cost-effective, dual-synchronous buck controller targeted for notebook system power supply solutions. The device provides 5-V and 3.3-V LDOs and requires few external components. The 270-kHz VCLK output can be used to drive an external charge pump, thus generating gate drive voltage for the load switches without reducing the efficiency of the main converter. The TPS51125 supports high-efficiency, fast-transient response and provides a combined power-good signal. Out-of-Audio mode light-load operation enables low acoustic noise at much higher efficiency than conventional forced PWM operation. Adaptive on-time D-CAP control provides convenient and efficient operation. The part operates with supply input voltages ranging from 5.5 V to 28 V and supports output voltages from 2 V to 5.5 V. The TPS51125 is available in a 24-pin QFN package and is specified from –40°C to 85°C ambient temperature range.

The TPS51125 is a cost-effective, dual-synchronous buck controller targeted for notebook system power supply solutions. The device provides 5-V and 3.3-V LDOs and requires few external components. The 270-kHz VCLK output can be used to drive an external charge pump, thus generating gate drive voltage for the load switches without reducing the efficiency of the main converter. The TPS51125 supports high-efficiency, fast-transient response and provides a combined power-good signal. Out-of-Audio mode light-load operation enables low acoustic noise at much higher efficiency than conventional forced PWM operation. Adaptive on-time D-CAP control provides convenient and efficient operation. The part operates with supply input voltages ranging from 5.5 V to 28 V and supports output voltages from 2 V to 5.5 V. The TPS51125 is available in a 24-pin QFN package and is specified from –40°C to 85°C ambient temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS51125 Dual-Synchronous, Step-Down Controller With Out-of-Audio™ Operation and 100-mA LDOS for Notebook System Power datasheet (Rev. H) PDF | HTML 05 Jan 2015
Application note Intel Core i3, i5, i7 [Arrandale] Reference Design 21 Jul 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51125 TINA-TI Average Reference Design

SLUM346.TSC (764 KB) - TINA-TI Reference Design
Simulation model

TPS51125 TINA-TI Average Spice Model

SLUM345.ZIP (4 KB) - TINA-TI Spice Model
Simulation model

TPS51125 Unencrypted PSpice Average Model Package (Rev. B)

SLIM147B.ZIP (73 KB) - PSpice Model
Simulation model

TPS51125 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM134B.ZIP (52 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos