Home Power management Multi-channel ICs (PMICs)

TPS51916

ACTIVE

DDR2/3/3L/4 Memory Power Solution Synchronous Buck Controller

Product details

Product type DDR Vin (min) (V) 3 Vin (max) (V) 28 Vout (min) (V) 0.7 Vout (max) (V) 1.8 Features Complete Solution, Eco Mode, S3/S5 Support Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 0.6 DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
Product type DDR Vin (min) (V) 3 Vin (max) (V) 28 Vout (min) (V) 0.7 Vout (max) (V) 1.8 Features Complete Solution, Eco Mode, S3/S5 Support Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 0.6 DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
WQFN (RUK) 20 9 mm² 3 x 3
  • Synchronous Buck Controller (VDDQ)
    • Conversion Voltage Range: 3 V to 28 V
    • Output Voltage Range: 0.7 V to 1.8 V
    • 0.8% VREF Accuracy
    • Selectable Control Architecture
      • D-CAP™ Mode for Fast Transient Response
      • D-CAP2™ Mode for Ceramic Output Capacitors
    • Selectable 300 kHz, 400 kHz, 500 kHz, or 670 kHz Switching Frequencies
    • Optimized Efficiency at Light and Heavy Loads with Auto-skip Function
    • Supports Soft-Off in S4 and S5 States
    • OCL/OVP/UVP/UVLO Protections
    • Powergood Output
  • 2-A LDO(VTT), Buffered Reference(VTTREF)
    • 2-A (Peak) Sink and Source Current
    • Buffered, Low Noise, 10-mA VTTREF Output
    • 0.8% VTTREF, 20-mV VTT Accuracy
    • Supports High-Z (S3) and Soft-Off (S4, S5)
  • Thermal Shutdown
  • 20-Pin, 3 mm × 3 mm, QFN Package
  • Create a WEBENCH Design
  • Synchronous Buck Controller (VDDQ)
    • Conversion Voltage Range: 3 V to 28 V
    • Output Voltage Range: 0.7 V to 1.8 V
    • 0.8% VREF Accuracy
    • Selectable Control Architecture
      • D-CAP™ Mode for Fast Transient Response
      • D-CAP2™ Mode for Ceramic Output Capacitors
    • Selectable 300 kHz, 400 kHz, 500 kHz, or 670 kHz Switching Frequencies
    • Optimized Efficiency at Light and Heavy Loads with Auto-skip Function
    • Supports Soft-Off in S4 and S5 States
    • OCL/OVP/UVP/UVLO Protections
    • Powergood Output
  • 2-A LDO(VTT), Buffered Reference(VTTREF)
    • 2-A (Peak) Sink and Source Current
    • Buffered, Low Noise, 10-mA VTTREF Output
    • 0.8% VTTREF, 20-mV VTT Accuracy
    • Supports High-Z (S3) and Soft-Off (S4, S5)
  • Thermal Shutdown
  • 20-Pin, 3 mm × 3 mm, QFN Package
  • Create a WEBENCH Design

The TPS51916 device provides a complete power supply for DDR2, DDR3, DDR3L, and DDR4 memory systems in the lowest total cost and minimum space. It integrates a synchronous buck regulator controller (VDDQ) with a 2-A sink and 2-A source tracking LDO (VTT) and buffered low noise reference (VTTREF).

The device employs D-CAP™ mode coupled with 300 kHz or 400 kHz frequencies for ease-of-use and fast transient response or D-CAP2™ mode coupled with higher 500 kHz or 670 kHz frequencies to support ceramic output capacitor without an external compensation circuit. The VTTREF tracks VDDQ/2 within excellent 0.8% accuracy. The VTT, which provides 2-A sink and 2-A source peak current capabilities, requires only 10-µF of ceramic capacitance. A dedicated LDO supply input is available.

The device also provides excellent power supply performance. It supports flexible power state control, placing VTT at high-Z in S3 and discharging VDDQ, VTT and VTTREF (soft-off) in S4 or S5 state. Programmable OCL with low-side MOSFET RDS(on) sensing, OVP, UVP, UVLO and thermal shutdown protections are also available.

.

The TPS51916 device provides a complete power supply for DDR2, DDR3, DDR3L, and DDR4 memory systems in the lowest total cost and minimum space. It integrates a synchronous buck regulator controller (VDDQ) with a 2-A sink and 2-A source tracking LDO (VTT) and buffered low noise reference (VTTREF).

The device employs D-CAP™ mode coupled with 300 kHz or 400 kHz frequencies for ease-of-use and fast transient response or D-CAP2™ mode coupled with higher 500 kHz or 670 kHz frequencies to support ceramic output capacitor without an external compensation circuit. The VTTREF tracks VDDQ/2 within excellent 0.8% accuracy. The VTT, which provides 2-A sink and 2-A source peak current capabilities, requires only 10-µF of ceramic capacitance. A dedicated LDO supply input is available.

The device also provides excellent power supply performance. It supports flexible power state control, placing VTT at high-Z in S3 and discharging VDDQ, VTT and VTTREF (soft-off) in S4 or S5 state. Programmable OCL with low-side MOSFET RDS(on) sensing, OVP, UVP, UVLO and thermal shutdown protections are also available.

.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS51916 Complete DDR2, DDR3, DDR3L and DDR4 Memory Power Solution Synchronous Buck Controller, 2-A LDO, Buffered Reference datasheet (Rev. F) PDF | HTML 19 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
More literature Computing DDR DC-DC Power Solutions 22 Aug 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS51916EVM-746 — Evaluation Module for TPS51916 DDR2, DDR3 & DDR3L Memory Power Solution Synchronous Buck Controller

The TPS51916EVM-746 evaluation module is a fully assembled and tested circuit for evaluating the TPS51916 low-dropout (LDO) regulator. The TPS51916 provides a complete power supply for DDR2, DDR3, DDR3L and DDR4 memory system in the lowest total cost and minimum space. The TPS51916 integrates a (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS51916 PSpice Transient Model

SLUM206.ZIP (80 KB) - PSpice Model
Simulation model

TPS51916 TINA-TI Transient Reference Design

SLUM265.TSC (253 KB) - TINA-TI Reference Design
Simulation model

TPS51916 TINA-TI Transient Spice Model

SLUM266.ZIP (78 KB) - TINA-TI Spice Model
Reference designs

TIDA-00020 — Intel IMVP7 2nd Generation Core Mobile (Core i7) Power Management Reference Design

The Intel® Core i7 power management design is a reference design for the Intel® IMVP-7 Serial VID (SVID) power system. This design features an IMVP-7 3-phase CPU supply, a single-phase GPU Vcore supply, a 1.05-VCC IO supply, and a DDR3L/DDR4 memory rail. To greatly improve power (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos