TPS5210

ACTIVE

14-V synchronous buck controller for Pentium processors

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS51397A ACTIVE 4.5-V to 24-V input, 10-A, synchronous step-down regulator Integrated FET converter for higher efficiency in a smaller solution size

Product details

Vin (min) (V) 11.4 Vin (max) (V) 13 Iout (max) (A) 20 Operating temperature range (°C) 0 to 0 Control mode Hysteretic Topology Buck Rating Catalog Vout (min) (V) 1.3 Vout (max) (V) 3.6 Features Dynamic Voltage Scaling, Enable, Power good Iq (typ) (µA) 3000 Duty cycle (max) (%) 100 Number of phases 1
Vin (min) (V) 11.4 Vin (max) (V) 13 Iout (max) (A) 20 Operating temperature range (°C) 0 to 0 Control mode Hysteretic Topology Buck Rating Catalog Vout (min) (V) 1.3 Vout (max) (V) 3.6 Features Dynamic Voltage Scaling, Enable, Power good Iq (typ) (µA) 3000 Duty cycle (max) (%) 100 Number of phases 1
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • ±1% Reference Over Full Operating Temperature Range
  • Synchronous Rectifier Driver for Greater Than 90% Efficiency
  • Programmable Reference Voltage Range of 1.3 V to 3.5 V
  • User-Selectable Hysteretic Type Control
  • Droop Compensation for Improved Load Transient Regulation
  • Adjustable Overcurrent Protection
  • Programmable Softstart
  • Overvoltage Protection
  • Active Deadtime Control
  • Power Good Output
  • Internal Bootstrap Schottky Diode
  • Low Supply Current...3-mA Typ
  • ±1% Reference Over Full Operating Temperature Range
  • Synchronous Rectifier Driver for Greater Than 90% Efficiency
  • Programmable Reference Voltage Range of 1.3 V to 3.5 V
  • User-Selectable Hysteretic Type Control
  • Droop Compensation for Improved Load Transient Regulation
  • Adjustable Overcurrent Protection
  • Programmable Softstart
  • Overvoltage Protection
  • Active Deadtime Control
  • Power Good Output
  • Internal Bootstrap Schottky Diode
  • Low Supply Current...3-mA Typ

The TPS5210 is a synchronous-buck regulator controller which provides an accurate, programmable supply voltage to microprocessors. An internal 5-bit DAC is used to program the reference voltage to within a range of 1.3V to 3.5 V. The output voltage can be set to be equal to the reference voltage or to some multiple of the reference voltage. A hysteretic controller with user-selectable hysteresis and programmable droop compensation is used to dramatically reduce overshoot and undershoot caused by load transients. Propagation delay from the comparator inputs to the output drivers is less than 250 ns. Overcurrent shutdown and crossover protection for the output drivers combine to eliminate destructive faults in the output FETs. The softstart current source is proportional to the reference voltage, thereby eliminating variation of the softstart timing when changes are made to the output voltage. PWRGD monitors the output voltage and pulls the open-collector output low when the output drops 7% below the nominal output voltage. An overvoltage circuit disables the output drivers if the output voltage rises 15% above the nominal value. The inhibit pin can be used to control power sequencing. Inhibit and undervoltage lockout assures the 12-V supply voltage and system supply voltage (5V or 3.3 V) are within proper operating limits before the controller starts. Single-supply (12 V) operation is easily accomplished using a low-current divider for the required 5-V signals. The output driver circuits include 2-A drivers with internal 8-V gate-voltage regulators. The high-side driver can be configured either as a ground-referenced driver or as a floating bootstrap driver. The TPS5210 is available in a 28-pin SOIC package and a 28-pin TSSOP PowerPADTM package. It operates over a junction temperature range of 0°C to 125°C.

The TPS5210 is a synchronous-buck regulator controller which provides an accurate, programmable supply voltage to microprocessors. An internal 5-bit DAC is used to program the reference voltage to within a range of 1.3V to 3.5 V. The output voltage can be set to be equal to the reference voltage or to some multiple of the reference voltage. A hysteretic controller with user-selectable hysteresis and programmable droop compensation is used to dramatically reduce overshoot and undershoot caused by load transients. Propagation delay from the comparator inputs to the output drivers is less than 250 ns. Overcurrent shutdown and crossover protection for the output drivers combine to eliminate destructive faults in the output FETs. The softstart current source is proportional to the reference voltage, thereby eliminating variation of the softstart timing when changes are made to the output voltage. PWRGD monitors the output voltage and pulls the open-collector output low when the output drops 7% below the nominal output voltage. An overvoltage circuit disables the output drivers if the output voltage rises 15% above the nominal value. The inhibit pin can be used to control power sequencing. Inhibit and undervoltage lockout assures the 12-V supply voltage and system supply voltage (5V or 3.3 V) are within proper operating limits before the controller starts. Single-supply (12 V) operation is easily accomplished using a low-current divider for the required 5-V signals. The output driver circuits include 2-A drivers with internal 8-V gate-voltage regulators. The high-side driver can be configured either as a ground-referenced driver or as a floating bootstrap driver. The TPS5210 is available in a 28-pin SOIC package and a 28-pin TSSOP PowerPADTM package. It operates over a junction temperature range of 0°C to 125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Programmable Synchronous-Buck Regulator Controller datasheet (Rev. A) 11 May 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​