TPS53355
- Alternative product available: LMZ31530 14.5-V, 30-A step-down power module in 15 × 16 × 5.8-mm QFN package
- 96% maximum efficiency
- Conversion input voltage range: 1.5 V to 15 V
- VDD input voltage range: 4.5 V to 25 V
- Output voltage range: 0.6 V to 5.5 V
- 5-V LDO output
- Supports single rail input
- Integrated power MOSFETs with 30 A of continuous output current
- Auto-skip Eco-mode™ for light-load efficiency
- < 10-µA shutdown current
- D-CAP™ mode with fast transient response
- Selectable switching frequency from 250 kHz to 1 MHz with external resistor
- Selectable auto-skip or PWM-only operation
- Built-in 1% 0.6-V reference
- 0.7-ms, 1.4-ms, 2.8-ms, and 5.6-ms selectable internal voltage servo soft start
- Integrated boost switch
- Precharged start-up capability
- Adjustable overcurrent limit with thermal compensation
- Overvoltage, undervoltage, UVLO and overtemperature protection
- Supports all ceramic output capacitors
- Open-drain power-good indication
- Incorporates NexFET™ power block technology
- 22-pin QFN package With PowerPAD™
- For SWIFT™ power products documentation, see http://www.ti.com/swift
- Green (RoHS compatible) is optional
- Create a custom design using the TPS53355 with the WEBENCH Power Designer
The TPS53355 is a D-CAP™ mode, 30-A synchronous switcher with integrated MOSFETs. It is designed for ease of use, low external component count, and space-conscious power systems.
This device features 5-mΩ/2-mΩ integrated MOSFETs, accurate 1% 0.6-V reference, and integrated boost switch. A sample of competitive features include: 1.5-V to 15-V wide conversion input voltage range, very low external component count, D-CAP™ mode control for super fast transient, auto-skip mode operation, internal soft-start control, selectable frequency, and no need for compensation.
The conversion input voltage ranges from 1.5 V to 15 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.
The device is available in 6-mm × 5-mm, 22-pin QFN package.
The LMZ31530 integrates the TPS53355, an inductor, and other passive components into a small, easy-to-use module.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS53355EVM-743 — High-Efficiency, 30-A,Synchronous Buck Converter With Eco-mode Control Scheme Evaluation Module
The TPS53355EVM-743 evaluation module provides a fixed 1.5-V output at up to 30 A from a 12-V input bus. The design acheives 89.5% full-load efficiency.
TPS53355 Unencrypted PSpice Transient Model Package (Rev. A)
TIDA-00510 — High Power Density 12Vin, 100W Synchronous DC/DC Step-Down Buck Converter with Inductor-On-Top
TIDA-00471 — High Power Density 12Vin, 12.6W Buck Converter with Integrated Inductor
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
LSON-CLIP (DQP) | 22 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.