TPS53513
- Integrated 13.8-mΩ and 5.9-mΩ MOSFETs With
8-A Continuous Output Current - Supports All Ceramic Output Capacitors
- Reference Voltage 600 mV ±0.5% Tolerance
- Output Voltage Range: 0.6 V to 5.5 V
- D-CAP3™ Control Mode With Fast Load-Step Response
- Auto-Skipping Eco-mode™ for High Light-Load Efficiency
- FCCM for Tight Output Ripple and Voltage Requirements
- Eight Selectable Frequency Settings from
250 kHz to 1 MHz - Precharged Start-up Capability
- Built-in Output Discharge Circuit
- Open-Drain Power-Good Output
- 3.5 mm × 4.5 mm, 28-Pin, VQFN Package
- Create a Custom Design Using the TPS53513 With the WEBENCH® Power Designer
The TPS53513 device is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low external-component count for space-conscious power systems.
This device features high-performance integrated MOSFETs, accurate 0.5% 0.6-V reference, and an integrated boost switch. Competitive features include very low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation.
A forced continuous conduction mode (FCCM) helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS53513 device is available in a 28-pin VQFN package and is specified from –40°C to +85°C ambient temperature.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS53513EVM-587 — TPS53513EVM-587 Single-Output Synchronous Step-Down Converter Evaluation Module
The TPS53513EVM evaluation module (EVM) allows users to evaluate the TPS53513. The TPS53513 is a D-CAP3™ mode, 8-A synchronous buck converter with integrated MOSFETs. It provides a fixed 1.2-V output at up to 8 A from a 12-V input bus. The TPS53513EVM is designed to demonstrate the TPS53513 (...)
TPS53513 TINA-TI Transient Reference Design
PMP11399 — PMBus Power System for Enterprise Ethernet Switches Reference Design
PMP20721 — Synchronous Buck Integrated Converter with Pseudo Differential Remote Sense Reference Design
PMP9667 — Core Voltage Regulator for Enterprise SSD Storage Add On Card Controller ASIC Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-CLIP (RVE) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.