TPS53659

ACTIVE

4+1/3+2 Dual-Channel VR13 D-CAP+™ Step-Down Multiphase Controller With NVM and PMBus

Product details

Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 160 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 2.8125 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, I2C, Light Load Efficiency, Multiple Outputs, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (µA) 13000 Duty cycle (max) (%) 50 Number of phases 4+1
Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 160 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 2.8125 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, I2C, Light Load Efficiency, Multiple Outputs, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (µA) 13000 Duty cycle (max) (%) 50 Number of phases 4+1
WQFN (RSB) 40 25 mm² 5 x 5
  • Full VR13 Server Feature Set Including Digital Input Power Monitor
  • Programmable Loop Compensations
  • Configurable with Non-Volatile Memory (NVM) for Low External Component Counts
  • Individual Phase Current Calibrations and Reports
  • Dynamic Phase Shedding with Programmable Current Threshold for Optimizing Efficiency at Light and Heavy Loads
  • Fast Phase-Adding for Undershoot Reduction (USR)
  • Backward VR12.0 and VR12.5 Compatible
  • 8-Bit DAC with Selectable 5 mV or 10 mV Resolution and Output Ranges from 0.25 V to 1.52 V or 0.5 V to 2.8125 V for Dual Channels
  • Driverless Configuration for Efficient High-Frequency Switching
  • Fully Compatible with TI NextFET™ Power Stage for High-Density Solutions
  • Accurate, Adjustable Voltage Positioning
  • Frequency Selections with Closed-loop Frequency Control: 300 kHz to 1 MHz
  • Patented AutoBalance™ Phase Balancing
  • Selectable, 16-level Per-Phase Current Limit
  • PMBus™ System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • Dynamic Output Voltage Transitions with Programmable Slew Rates via SVID or PMBus Interface
  • Conversion Voltage Range: 4.5 V to 17 V
  • Low Quiescent Current
  • 5 mm × 5 mm, 40-Pin, WQFN PowerPad™ Package
  • Full VR13 Server Feature Set Including Digital Input Power Monitor
  • Programmable Loop Compensations
  • Configurable with Non-Volatile Memory (NVM) for Low External Component Counts
  • Individual Phase Current Calibrations and Reports
  • Dynamic Phase Shedding with Programmable Current Threshold for Optimizing Efficiency at Light and Heavy Loads
  • Fast Phase-Adding for Undershoot Reduction (USR)
  • Backward VR12.0 and VR12.5 Compatible
  • 8-Bit DAC with Selectable 5 mV or 10 mV Resolution and Output Ranges from 0.25 V to 1.52 V or 0.5 V to 2.8125 V for Dual Channels
  • Driverless Configuration for Efficient High-Frequency Switching
  • Fully Compatible with TI NextFET™ Power Stage for High-Density Solutions
  • Accurate, Adjustable Voltage Positioning
  • Frequency Selections with Closed-loop Frequency Control: 300 kHz to 1 MHz
  • Patented AutoBalance™ Phase Balancing
  • Selectable, 16-level Per-Phase Current Limit
  • PMBus™ System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • Dynamic Output Voltage Transitions with Programmable Slew Rates via SVID or PMBus Interface
  • Conversion Voltage Range: 4.5 V to 17 V
  • Low Quiescent Current
  • 5 mm × 5 mm, 40-Pin, WQFN PowerPad™ Package

The TPS53659 is a fully VR13 SVID compliant step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET™ power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of VCORE slew rate and voltage positioning round out the Intel® features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53659 device if offered in a thermally enhanced 40-pin WQFN packaged and is rated to operate from –40°C to 125°C.

The TPS53659 is a fully VR13 SVID compliant step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET™ power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of VCORE slew rate and voltage positioning round out the Intel® features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53659 device if offered in a thermally enhanced 40-pin WQFN packaged and is rated to operate from –40°C to 125°C.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos