TPS53661

ACTIVE

6-Phase, D-CAP+™ Step-Down VR12.x Server CPU VCORE

Product details

Vin (min) (V) 4.5 Vin (max) (V) 20 Iout (max) (A) 240 Operating temperature range (°C) -10 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, UVLO adjustable, Voltage Margining Iq (typ) (µA) 10000 Duty cycle (max) (%) 40 Number of phases 6
Vin (min) (V) 4.5 Vin (max) (V) 20 Iout (max) (A) 240 Operating temperature range (°C) -10 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, UVLO adjustable, Voltage Margining Iq (typ) (µA) 10000 Duty cycle (max) (%) 40 Number of phases 6
WQFN (RSB) 40 25 mm² 5 x 5
Download View video with transcript Video

Special Note

For a detailed datasheet and other design support tools please contact VR@list.ti.com.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 6-Phase, D-CAP+TM Step-Down VR12.x Server CPU VCORE datasheet 05 Jun 2014
Application note Multiphase Buck Design from Start to Finish, Part 1 (Rev. B) 07 Apr 2021
Application note D-CAP+TM Control for Multiphase Step-Down Voltage Regulators for Powering Microp 13 Jan 2019
Application note SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC 22 Feb 2016
Technical article Power Tips: How to set up a frequency response analyzer for Bode plot PDF | HTML 05 Sep 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP10393 — High Density 600mV 200 A 5-6 Phase DC-DC Buck Converter with PMBus Interface Reference Design

Advanced DCAP+ control is used to provide the high speed dynamic control needed for CPU, Memory and ASIC applications. Up to six high current synchronous power stages provide the high currents and low losses needed for these applications. Multi-phase also allows output ripple cancellation and (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP11208 — High Density 900mV 220 A 6 Phase DC-DC Buck Converter with PMBus Interface Reference Design

PMP11208 has same hardware as 1.0V PMP9738 and 0.6V PMP10393 but demonstrates operation at 900mV output up to 240 A off 11V, 12V and 13V inputs. While the design is in quasi fixed frequency mode for 1.0Vout and in fixed on time mode for 600mVout, it can be in either mode at 900mVout depending upon (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9738 — High Density 200 A (255 A Peak) 6 Phase DC-DC Buck Converter with PMBus Interface Reference Design

Advanced DCAP+ control is used to provide the high speed dynamic control needed for CPU, Memory and ASIC applications. Six high current synchronous power stages provide the high currents and low losses needed for these applications. Multi-phase also allows output ripple cancellation and effective (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos