TPS54160A
- 3.5 V to 60 V Input Voltage Range
- 200-mΩ High-Side MOSFET
- High Efficiency at Light Loads with a Pulse Skipping Eco-mode
- TPS54160A has Tighter Enable Threshold Than
TPS54160 for More Accurate UVLO voltage - Adjustable UVLO Voltage and Hysteresis
- 116 µA Operating Quiescent Current
- 1.3 µA Shutdown Current
- 100 kHz to 2.5 MHz Switching Frequency
- Synchronizes to External Clock
- Adjustable Slow Start/Sequencing
- UV and OV Power Good Output
- 0.8-V Internal Voltage Reference
- MSOP10 and 3mm x 3mm VSON Package with PowerPAD
- Supported by WEBBENCH and SwitcherPro Software Tool
The TPS54160A device is a 60-V, 1.5-A, step down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 μA. Using the enable pin, shutdown supply current is reduced to 1.3 µA.
Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 94% to 107% of its nominal voltage.
A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54160 1.5-A, 60-V, Step-Down DC/DC Converter with Eco-mode™ datasheet (Rev. C) | PDF | HTML | 17 Feb 2014 |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Understanding Eco-mode(TM) Operation | 05 Dec 2016 | ||
Application note | Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications | 05 Mar 2015 | ||
Application note | Methods to Improve Low Dropout Operation with the TPS54240 and TPS54260 (Rev. A) | 06 Nov 2013 | ||
Application note | Differences between the TPS54x40, TPS54x60 and the TPS54x40A, TPS54x60A | 17 Apr 2013 | ||
Application note | Level Shifting Control for an Inverting Buck-boost | 10 Oct 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54160EVM-230 — TPS54160 42V Input, 5V Output, 1.5A Evaluation Module
TPS54160 TINA-TI Transient Reference Design (Rev. A)
TPS54160 TINA-TI Transient Spice Model (Rev. A)
TPS54160A Unencrypted PSpice Average Model Package (Rev. A)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HVSSOP (DGQ) | 10 | Ultra Librarian |
VSON (DRC) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.