TPS54286

ACTIVE

4.5V to 28V Input, Dual 2A Output, 600kHz Step-Down Converter with Internal Compensation

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Phase Interleaving Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25.2 Iq (typ) (µA) 1800 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Phase Interleaving Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25.2 Iq (typ) (µA) 1800 Duty cycle (max) (%) 85
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • 4.5-V to 28-V Input Range
  • Output Voltage Range 0.8 V to 90% of Input Voltage
  • Output Current Up to 2 A
  • Two Fixed Switching Frequency Versions:
    • TPS54283: 300 kHz
    • TPS54286: 600 kHz
  • Two Selectable Levels of Overcurrent Protection (Output 2)
  • 0.8-V 1.5% Voltage Reference
  • 2.1-ms Internal Soft Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes Selectable by a Single Pin
  • 100-m Internal High-Side MOSFETs
  • Current Mode Control
  • Internal Compensation (See Page 16)
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at 148°C
  • 14-Pin PowerPAD™ HTSSOP package
  • APPLICATIONS
    • Set Top Box
    • Digital TV
    • Power for DSP
    • Consumer Electronics

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • 4.5-V to 28-V Input Range
  • Output Voltage Range 0.8 V to 90% of Input Voltage
  • Output Current Up to 2 A
  • Two Fixed Switching Frequency Versions:
    • TPS54283: 300 kHz
    • TPS54286: 600 kHz
  • Two Selectable Levels of Overcurrent Protection (Output 2)
  • 0.8-V 1.5% Voltage Reference
  • 2.1-ms Internal Soft Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes Selectable by a Single Pin
  • 100-m Internal High-Side MOSFETs
  • Current Mode Control
  • Internal Compensation (See Page 16)
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at 148°C
  • 14-Pin PowerPAD™ HTSSOP package
  • APPLICATIONS
    • Set Top Box
    • Digital TV
    • Power for DSP
    • Consumer Electronics

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

TPS54283 and TPS54286 are dual output non-synchronous buck converters capable of supporting 2-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With internally-determined operating frequency, soft start time, and control loop compensation, these converters provide many features with a minimum of external components. Channel 1 overcurrent protection is set at 3 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications not needing the full load capability of both outputs.

The outputs may be enabled independently, or may be configured to allow either ratiometric or sequential startup sequencing. Additionally, the two outputs may also be powered from different sources.

TPS54283 and TPS54286 are dual output non-synchronous buck converters capable of supporting 2-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With internally-determined operating frequency, soft start time, and control loop compensation, these converters provide many features with a minimum of external components. Channel 1 overcurrent protection is set at 3 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications not needing the full load capability of both outputs.

The outputs may be enabled independently, or may be configured to allow either ratiometric or sequential startup sequencing. Additionally, the two outputs may also be powered from different sources.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 2-A DUAL NON-SYNCHRONOUS CONVERTER WITH INTEGRATED HIGH SIDE MOSFET datasheet (Rev. C) 16 Oct 2007
User guide TPS54383 Step-Down Converter Evaluation Module User's Guide (Rev. D) PDF | HTML 13 Oct 2021
User guide TPS54x86 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 13 Oct 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54386EVM — TPS54386 13.2V Input, Dual 5V and 3.3V Output, 2A Evaluation Module

The TPS54386EVM evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0-V and 3.3-V output at up to 2 A each from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54286 TINA-TI Average 3.3V Reference Design

SLUM039.ZIP (165 KB) - TINA-TI Reference Design
Simulation model

TPS54286 TINA-TI Average 5V Reference Design

SLUM040.ZIP (165 KB) - TINA-TI Reference Design
Simulation model

TPS54286 TINA-TI Average Spice Model

SLUM041.ZIP (4 KB) - TINA-TI Spice Model
Simulation model

TPS54286 TINA-TI Transient Reference Design

SLUM075.TSC (2104 KB) - TINA-TI Reference Design
Simulation model

TPS54286 TINA-TI Transient Spice Model

SLUM076.TSM (25 KB) - TINA-TI Spice Model
Simulation model

TPS54286 Unencrypted PSpice Average Model Package (Rev. A)

SLUM091A.ZIP (115 KB) - PSpice Model
Simulation model

TPS54286 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM110A.ZIP (134 KB) - PSpice Model
Reference designs

TIDA-00195 — Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design

The TIDA-00195 reference design consists of a 22kW power stage with TI’s new reinforced isolated IGBT gate driver ISO5852S intended for motor control in various applications. This design allows performance evaluation of the ISO5852S in 3-phase inverter incorporating 1200V rated IGBT modules (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos