TPS54372

ACTIVE

3-A Active Bus Termination/ DDR Memory DC/DC Converter

Product details

Vin (min) (V) 3 Vin (max) (V) 6 Vout (max) (V) 6 Features Status Pin Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 6.2 Product type DDR DDR memory type DDR, DDR2, DDR3
Vin (min) (V) 3 Vin (max) (V) 6 Vout (max) (V) 6 Features Status Pin Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 6.2 Product type DDR DDR memory type DDR, DDR2, DDR3
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Tracks Externally Applied Reference Voltage
  • 60-m
  • Tracks Externally Applied Reference Voltage
  • 60-m

As a member of the SWIFT™ family of dc/dc regulators, the TPS54372 low-input voltage, high-output current, synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a status output to indicate valid operating conditions.

The TPS54372 is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of dc/dc regulators, the TPS54372 low-input voltage, high-output current, synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a status output to indicate valid operating conditions.

The TPS54372 is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS51116 ACTIVE Complete DDR, DDR2, DDR3, DDR3L, LPDDR3 and DDR4 power solution synchronous buck controller, 3A LDO DDR2, DDR3, DDR3L, LPDDR3, DDR4 power solution

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 3-A Output Trkg/Termination Synchronous PWM Switcher w/Integrated FETs datasheet (Rev. D) 15 Feb 2005
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Limitations of Slew Rate on the REFIN Pin of the TPS54X72 Family 23 May 2005
EVM User's guide TPS54372EVM-215 3-Amp DC/DC Converter Evaluation Module 15 Jul 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54372 PSpice Average Model

SGLM011.ZIP (85 KB) - PSpice Model
Simulation model

TPS54372 TINA-TI Average Reference Design

SGLM028.TSC (1398 KB) - TINA-TI Reference Design
Simulation model

TPS54372 TINA-TI Average Spice Model

SGLM027.ZIP (8 KB) - TINA-TI Spice Model
Gerber file

Gerber File for TPS54372EVM

SLVC045.ZIP (110 KB)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos