TPS54528

ACTIVE

4.5V to 18V Input, 5-A Synchronous Step-Down Converter with Eco-mode™

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 6 Iq (typ) (µA) 900 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 6 Iq (typ) (µA) 900 Duty cycle (max) (%) 85
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 6 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 65 mΩ (High Side) and 36 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Auto-Skip Eco-mode for High Efficiency at Light
    Load
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 6 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 65 mΩ (High Side) and 36 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Auto-Skip Eco-mode for High Efficiency at Light
    Load

The TPS54528 is an adaptive on-time D-CAP2 mode synchronous buck converter. The TPS54528 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54528 uses the D-CAP2 mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54528 to maintain high efficiency during lighter load conditions. The TPS54528 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 6 V. The device also features an adjustable soft start time. The TPS54528 is available in the 8-terminal DDA package, and designed to operate from –40°C to 85°C.

The TPS54528 is an adaptive on-time D-CAP2 mode synchronous buck converter. The TPS54528 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54528 uses the D-CAP2 mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54528 to maintain high efficiency during lighter load conditions. The TPS54528 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 6 V. The device also features an adjustable soft start time. The TPS54528 is available in the 8-terminal DDA package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54428 ACTIVE 4.5V to 18V Input, 4-A Synchronous Step-Down SWIFT™ Converter with Eco-mode™ This product offers lower current (4 A).
TPS54628 ACTIVE 4.5-V to 18-V, 6-A synchronous buck converter with eco-mode in HTSSOP package This product offers higher current (6 A).
Similar functionality to the compared device
TPS565242 ACTIVE 3-V to 16-V input voltage, 5-A ECO mode, synchronous buck converter in SOT-563 package This product has smaller package and simplified design

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 4.5 V to 18 V Input, 5-A Synchronous Step-Down Converter with Eco-mode(tm) datasheet (Rev. C) 24 Feb 2014
EVM User's guide TPS54528 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 25 Aug 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Optimize Output Filter on D-CAP2 for Stability Improvement 13 Jun 2017
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54528EVM-052 — Evaluation Module for TPS54528 Synchronous Step-Down Converter with D-CAP2 Mode & Auto-Skip

The TPS54528EVM-052 evaluation module is a fully assembled and tested circuit for evaluating the TPS54528 synchronous step-down DC-DC converter. The TPS54528EVM-052 operates from a 4.5V to 18V supply and provides a 1.05V output at 5A. The main control loop for the TPS54528EVM-052 uses D-CAP2 mode (...)
Not available on TI.com
Simulation model

TPS54528 PSpice Transient Model

SLVMA25.ZIP (113 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos