TPS54627

ACTIVE

4.5-V to 18-V, 6-A synchronous buck converter in HTSSOP package

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS566238 ACTIVE 3-V to 18-V input, 6-A synchronous step-down regulator with forced continuous conduction mode Higher efficiency converter in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Iq (typ) (µA) 950 Duty cycle (max) (%) 65
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Iq (typ) (µA) 950 Duty cycle (max) (%) 65
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low-Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input-Voltage Range: 4.5 V to 18 V
  • Output-Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FETs Optimized for Lower Duty-Cycle Applications
    • 36 mΩ (High-Side) and 28 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap-Reference Accuracy
  • Adjustable Soft Start
  • Prebiased Soft Start
  • 650-kHz Switching Frequency
  • Cycle-by-Cycle Overcurrent Limit
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low-Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input-Voltage Range: 4.5 V to 18 V
  • Output-Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FETs Optimized for Lower Duty-Cycle Applications
    • 36 mΩ (High-Side) and 28 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap-Reference Accuracy
  • Adjustable Soft Start
  • Prebiased Soft Start
  • 650-kHz Switching Frequency
  • Cycle-by-Cycle Overcurrent Limit

The TPS54627 device is an adaptive on-time D-CAP2 mode synchronous-buck converter. The TPS54627 enables system designers to complete the suite of various end-equipment power-bus regulators with a cost-effective, low-component count, low-standby current solution.

The main control loop for the TPS54627 uses the D-CAP2 mode control that provides a fast transient response with no external compensation components. The TPS54627 also has a proprietary circuit that enables the device to adopt to both low equivalent-series-resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors.

The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft-start time. The TPS54627 is available in the 8-pin SO PowerPAD package, and designed to operate from –40°C to 85°C.

The TPS54627 device is an adaptive on-time D-CAP2 mode synchronous-buck converter. The TPS54627 enables system designers to complete the suite of various end-equipment power-bus regulators with a cost-effective, low-component count, low-standby current solution.

The main control loop for the TPS54627 uses the D-CAP2 mode control that provides a fast transient response with no external compensation components. The TPS54627 also has a proprietary circuit that enables the device to adopt to both low equivalent-series-resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors.

The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft-start time. The TPS54627 is available in the 8-pin SO PowerPAD package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS54627 4.5-V to 18-V Input, 6-A Synchronous Step-Down Converter datasheet (Rev. B) PDF | HTML 23 Dec 2016
EVM User's guide TPS54627 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 23 Aug 2021
Application note Optimize Output Filter on D-CAP2 for Stability Improvement 13 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54627EVM-052 — TPS54627 6-A Synchronous Step-Down Converter Evaluation Module

The Texas Instruments TPS54627EVM-052 evaluation module is a fully assembled and tested circuit for evaluating the TPS54627 4.5-V to 18-V input, 1.05-V output, 6-A synchronous converter.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54627 TINA-TI Transient Reference Design

SLVMA01.TSC (180 KB) - TINA-TI Reference Design
Simulation model

TPS54627 TINA-TI Transient Spice Model

SLVMA02.ZIP (48 KB) - TINA-TI Spice Model
Simulation model

TPS54627 Unencrypted PSpice Transient Model Package (Rev. B)

SLVM851B.ZIP (75 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos