TPS56C215

ACTIVE

3.8-V to 17-V, 12-A synchronous SWIFT™ buck converter with D-CAP3 control

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 12 Vin (min) (V) 3.8 Vin (max) (V) 17 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1200 Features Adjustable current limit, Enable, Forced PWM, Light Load Efficiency, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 600 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 12 Vin (min) (V) 3.8 Vin (max) (V) 17 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1200 Features Adjustable current limit, Enable, Forced PWM, Light Load Efficiency, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 600 Duty cycle (max) (%) 90
VQFN-HR (RNN) 18 12.25 mm² 3.5 x 3.5
  • Integrated 13.5mΩ and 4.5mΩ MOSFETs
  • Supports 12A continuous IOUT
  • 4.5V start-up without external 5.0V bias
  • 0.6V ±-1% reference voltage across full temperature range
  • 0.6V to 5.5V output voltage range
  • Supports ceramic output capacitors
  • D-CAP3™ control mode for fast transient response
  • Selectable forced continuous conduction mode (FCCM) for tight output voltage ripple or auto-skipping Eco-mode for high light-load efficiency
  • Selectable FSW of 400kHz, 800kHz, and 1.2MHz
  • Monotonic start-up into prebiased outputs
  • Two adjustable current limit settings with hiccup re-start
  • Optional external 5V bias for enhanced efficiency
  • Adjustable soft start with a default 1ms soft-start time
  • –40°C to 150°C operating junction temperature
  • Small 3.5mm × 3.5mm HotRod™ QFN package
  • Pin-to-pin compatible with 8A TPS568215
  • Supported in the WEBENCH design tool
  • Integrated 13.5mΩ and 4.5mΩ MOSFETs
  • Supports 12A continuous IOUT
  • 4.5V start-up without external 5.0V bias
  • 0.6V ±-1% reference voltage across full temperature range
  • 0.6V to 5.5V output voltage range
  • Supports ceramic output capacitors
  • D-CAP3™ control mode for fast transient response
  • Selectable forced continuous conduction mode (FCCM) for tight output voltage ripple or auto-skipping Eco-mode for high light-load efficiency
  • Selectable FSW of 400kHz, 800kHz, and 1.2MHz
  • Monotonic start-up into prebiased outputs
  • Two adjustable current limit settings with hiccup re-start
  • Optional external 5V bias for enhanced efficiency
  • Adjustable soft start with a default 1ms soft-start time
  • –40°C to 150°C operating junction temperature
  • Small 3.5mm × 3.5mm HotRod™ QFN package
  • Pin-to-pin compatible with 8A TPS568215
  • Supported in the WEBENCH design tool

The TPS56C215 is a small monolithic 12A synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device integrates low RDS(on) power MOSFETs that enable high efficiency and offers ease-of-use with minimum external component count for space-conscious power systems. Competitive features include a very accurate reference voltage, fast load transient response, auto-skip mode operation for light load efficiency, adjustable current limit and no requirement for external compensation. A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS56C215 is available in a thermally enhanced, 18-pin, HotRod QFN package and is designed to operate from –40°C to 150°C junction temperature.

The TPS56C215 is a small monolithic 12A synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device integrates low RDS(on) power MOSFETs that enable high efficiency and offers ease-of-use with minimum external component count for space-conscious power systems. Competitive features include a very accurate reference voltage, fast load transient response, auto-skip mode operation for light load efficiency, adjustable current limit and no requirement for external compensation. A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS56C215 is available in a thermally enhanced, 18-pin, HotRod QFN package and is designed to operate from –40°C to 150°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS568215 ACTIVE 4.5-V to 17-V, 8-A synchronous SWIFT™ buck converter with D-CAP3 control Lower current equivalent part.
Similar functionality to the compared device
TPS56C230 ACTIVE 4.5-V to 18-V, 12-A synchronous SWIFT™ buck converter optimized for solution cost Smaller more compact converter.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TPS56C215 3.8V to 17V Input , 12A, Synchronous, Step-Down SWIFT Converter datasheet (Rev. G) PDF | HTML 14 Aug 2024
Application note Peak Current Mode Converter Secondary Stage Filter Design for Low Ripple Power – Part II: Hybrid Sense Network PDF | HTML 27 Feb 2024
Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 29 Aug 2023
Application note Measuring the Bode Plot of D-CAP™, D-CAP2™, and D-CAP3™ DC/DC Converters (Rev. A) PDF | HTML 21 Apr 2023
EVM User's guide TPS56C215 SWIFT™ Step-Down Converter Evaluation Module User's Guide (Rev. C) PDF | HTML 24 Jun 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note Expand Minimum Input Voltage with External VCC Bias in Buck Converter PDF | HTML 09 Jan 2019
Application note DC/DC Point-of-load Power Solutions for Wired Networking Switch Systems 11 Dec 2018
Application note Solve Point-of-Load Power Design Challenges: Single Board Computer Applications 24 Aug 2018
Technical article How PMICs can help streamline FPGA power design challenges PDF | HTML 23 Jun 2018
Application note Reduced Size, Double Sided Layout for High-Current DC/DC Converters 05 Apr 2018
Application note Understanding Eco-mode(TM) Operation 05 Dec 2016
Application note Accuracy-Enhanced Ramp-Generation Design for D-CAP3 Modulation (Rev. A) 25 Apr 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS56C215EVM-762 — TPS56C215 12A Synchronous Step-Down Converter Evaluation Module

The TPS56C215EVM-762 is designed to help the user easily evaluate and test the operation and functionality of the TPS56C215 buck converter. The EVM converts a 3.8-V to 17-V input voltage to a regulated 1.2-V output voltage that delivers up to 12 A in a 3.5-mm x 3.5-mm QFN package. This board (...)

User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS56C215 PSpice Transient Model (Rev. B)

SLVMBI9B.ZIP (361 KB) - PSpice Model
Reference designs

TIDA-01480 — Integrated Power Supply Reference Design for Xilinx Zynq® UltraScale+™ ZU2CG−ZU5EV MPSoCs

The TIDA-01480 reference design is a scalable power supply designed to provide power to the Xilinx Zynq UltraScale+ (ZU+) family of MPSoC devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a well-defined (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNN) 18 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos