TPS60122

ACTIVE

Regulated 100mA, 3.3V high efficiency charge pump DC/DC converter with low-battery detector

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
MAX660 ACTIVE 10 kHz/80 kHz switched capacitor voltage converter Wider voltage range, smaller solution size

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.1 Vin (min) (V) 1.8 Vin (max) (V) 3.6 Switching frequency (min) (kHz) 210 Switching frequency (max) (kHz) 450 Features Enable, Regulated Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 55
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.1 Vin (min) (V) 1.8 Vin (max) (V) 3.6 Switching frequency (min) (kHz) 210 Switching frequency (max) (kHz) 450 Features Enable, Regulated Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 55
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • High Average Efficiency Over Input Voltage Range Because of Special Switching Topology
  • Minimum 200-mA Output Current From an Input Voltage Range of 1.8-V to 3.6-V
  • Regulated 3.3-V or 3-V ±4% Output Voltage
  • No Inductors Required, Low EMI
  • Only Four External Components Required
  • 55-uA Quiescent Supply Current
  • 0.05-uA Shutdown Current
  • Load Disconnected in Shutdown
  • Integrated Low Battery and Power Good Detectors
  • Evaluation Module Available (TPS60120EVM-142)
  • Applications
    • Applications Powered by Two Battery Cells
    • Portable Instruments
    • Battery-Powered Microprocessor Systems
    • Miniature Equipment
    • Backup-Battery Boost Converters
    • PDAs, Organizers, Laptops
    • MP-3 Portable Audio Players
    • Handheld Instrumentation
    • Medical Instruments (e.g., Glucose Meters)
    • Cordless Phones

PowerPAD is a trademark of Texas Instruments Incorporated.

  • High Average Efficiency Over Input Voltage Range Because of Special Switching Topology
  • Minimum 200-mA Output Current From an Input Voltage Range of 1.8-V to 3.6-V
  • Regulated 3.3-V or 3-V ±4% Output Voltage
  • No Inductors Required, Low EMI
  • Only Four External Components Required
  • 55-uA Quiescent Supply Current
  • 0.05-uA Shutdown Current
  • Load Disconnected in Shutdown
  • Integrated Low Battery and Power Good Detectors
  • Evaluation Module Available (TPS60120EVM-142)
  • Applications
    • Applications Powered by Two Battery Cells
    • Portable Instruments
    • Battery-Powered Microprocessor Systems
    • Miniature Equipment
    • Backup-Battery Boost Converters
    • PDAs, Organizers, Laptops
    • MP-3 Portable Audio Players
    • Handheld Instrumentation
    • Medical Instruments (e.g., Glucose Meters)
    • Cordless Phones

PowerPAD is a trademark of Texas Instruments Incorporated.

The TPS6012x step-up, regulated charge pumps generate a 3.3-V or 3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage (two alkaline, NiCd, or NiMH batteries). They can deliver an output current of at least 200 mA (100 mA for the TPS60122 and TPS60123), all from a 2-V input. Four external capacitors are needed to build a complete high efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 1.5x or doubler conversion mode. From a 2-V input, all ICs can start with full load current.

The devices feature the power-saving pulse-skip mode to extend battery life at light loads. TPS60120, TPS60122, and TPS60124 include a low battery comparator. TPS60121, TPS60123, and TPS60125 feature a power-good output. The logic shutdown function reduces the supply current to a maximum of 1uA and disconnects the load from the input. Special current-control circuitry prevents excessive current from being drawn from the battery during start-up. This dc/dc converter requires no inductors, therefore EMI is of low concern. It is available in the small, thermally enhanced 20-pin PowerPADTM package (PWP).

The TPS6012x step-up, regulated charge pumps generate a 3.3-V or 3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage (two alkaline, NiCd, or NiMH batteries). They can deliver an output current of at least 200 mA (100 mA for the TPS60122 and TPS60123), all from a 2-V input. Four external capacitors are needed to build a complete high efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 1.5x or doubler conversion mode. From a 2-V input, all ICs can start with full load current.

The devices feature the power-saving pulse-skip mode to extend battery life at light loads. TPS60120, TPS60122, and TPS60124 include a low battery comparator. TPS60121, TPS60123, and TPS60125 feature a power-good output. The logic shutdown function reduces the supply current to a maximum of 1uA and disconnects the load from the input. Special current-control circuitry prevents excessive current from being drawn from the battery during start-up. This dc/dc converter requires no inductors, therefore EMI is of low concern. It is available in the small, thermally enhanced 20-pin PowerPADTM package (PWP).

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Regulated 200-mA High Efficiency Charge Pump DC/DC Converter datasheet (Rev. B) 08 Aug 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​