TPS61041
28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
TPS61041
- 1.8-V to 6-V Input Voltage Range
- Adjustable Output Voltage Range up to 28 V
- 400-mA (TPS61040) and 250-mA (TPS61041) Internal Switch Current
- Up to 1-MHz Switching Frequency
- 28-µA Typical No-Load Quiescent Current
- 1-µA Typical Shutdown Current
- Internal Soft Start
- Available in SOT23-5, TSOT23-5, and 2-mm × 2-mm × 0.8-mm WSON Packages
The TPS6104x is a high-frequency boost converter dedicated for small to medium LCD bias supply and white LED backlight supplies. The device is ideal to generate output voltages up to 28 V from a dual-cell NiMH/NiCd or a single-cell Li-Ion battery. The part can also be used to generate standard 3.3-V or 5-V to 12-V power conversions.
The TPS6104x operates with a switching frequency up to 1 MHz. This frequency allows the use of small external components using ceramic as well as tantalum output capacitors. Together with the thin WSON package, the TPS6104x gives a very small overall solution size. The TPS61040 device has an internal 400-mA switch current limit, while the TPS61041 device has a 250-mA switch current limit, offering lower output voltage ripple and allows the use of a smaller form factor inductor for lower power applications. The low quiescent current (typically 28 µA) together with an optimized control scheme, allows device operation at very high efficiencies over the entire load current range.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS61040EVM-001 — TPS61040 Boost Converter Evaluation Module for LCD Supply, 18V/20mA
The TPS61040EVM-001 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.
TPS61040EVM-002 — TPS61040 Boost Converter Evaluation Module for White LED Supply
The TPS61040EVM-002 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.
TPS61045EVM-231 — TPS61045 Evaluation Module
The TPS61045EVM-231 is an evaluation tool for the TPS61045 inductive boost converter in 3x3mm2 QFN that can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured to supply a highly efficient, digitally adjustable, 18-V output for LCD bias supplies. This EVM (...)
TPS61041 TINA-TI Transient Reference Design
TPS61041 Unencrypted PSpice Transient Model Package (Rev. A)
TIDEP0008 — PROFINET Communications Dev Platform
TIDEP0003 — Ethernet/IP Communications Dev Platform
TIDEP0002 — PROFIBUS Communications Development Platform
TIDEP0054 — Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
WSON (DRV) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.