TPS61090

ACTIVE

1.8Vin, 2A Switch, 96% Efficient Boost Converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 700 Features Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 5.5 Iq (typ) (µA) 20 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 2
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 700 Features Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 5.5 Iq (typ) (µA) 20 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 2
VQFN (RSA) 16 16 mm² 4 x 4
  • Synchronous (96% Efficient) Boost Converter
    With 500-mA Output Current From 1.8-V Input
  • Available in a 16-Pin VQFN 4 × 4 Package
  • Device Quiescent Current: 20 µA (Typ)
  • Input Voltage Range: 1.8 V to 5.5 V
  • Adjustable Output Voltage Up to 5.5 V Fixed Output
    Voltage Options
  • Power Save Mode for Improved Efficiency at Low
    Output Power
  • Low Battery Comparator
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Over-Temperature Protection
  • Synchronous (96% Efficient) Boost Converter
    With 500-mA Output Current From 1.8-V Input
  • Available in a 16-Pin VQFN 4 × 4 Package
  • Device Quiescent Current: 20 µA (Typ)
  • Input Voltage Range: 1.8 V to 5.5 V
  • Adjustable Output Voltage Up to 5.5 V Fixed Output
    Voltage Options
  • Power Save Mode for Improved Efficiency at Low
    Output Power
  • Low Battery Comparator
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Over-Temperature Protection

The TPS6109x devices provide a power supply solution for products powered by either a one-cell Li-Ion or Li-Polymer, or a two-cell alkaline, NiCd or NiMH battery and required supply currents up to or higher than 1 A. The converter generates a stable output voltage that is either adjusted by an external resistor divider or fixed internally on the chip. It provides high efficient power conversion and is capable of delivering output currents up to 0.5 A at 5 V at a supply voltage down to 1.8 V. The implemented boost converter is based on a fixed frequency, pulse-width- modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. Boost switch and rectifier switch are connected internally to provide the lowest leakage inductance and best EMI behavior possible. The maximum peak current in the boost switch is limited to a value of 2500 mA.

The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode.

The output voltage can be programmed by an external resistor divider or is fixed internally on the chip.

The device is packaged in a 16-pin VQFN 4-mm × 4-mm (16 RSA) package.

The TPS6109x devices provide a power supply solution for products powered by either a one-cell Li-Ion or Li-Polymer, or a two-cell alkaline, NiCd or NiMH battery and required supply currents up to or higher than 1 A. The converter generates a stable output voltage that is either adjusted by an external resistor divider or fixed internally on the chip. It provides high efficient power conversion and is capable of delivering output currents up to 0.5 A at 5 V at a supply voltage down to 1.8 V. The implemented boost converter is based on a fixed frequency, pulse-width- modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. Boost switch and rectifier switch are connected internally to provide the lowest leakage inductance and best EMI behavior possible. The maximum peak current in the boost switch is limited to a value of 2500 mA.

The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode.

The output voltage can be programmed by an external resistor divider or is fixed internally on the chip.

The device is packaged in a 16-pin VQFN 4-mm × 4-mm (16 RSA) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm
Similar functionality to the compared device
TPS610333 ACTIVE 5-V, 1.85-A boost converter with power good, output discharge and PFM/PWM control 1.85-A valley switch current limit and SOT583 package with size of 2.1 mm × 1.2 mm
TPS61230 ACTIVE 5-A, adjustable output voltage high efficiency synchronous boost converter For applications requiring smaller package or higher output current.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS6109x Synchronous Boost Converter With 2-A Switch datasheet (Rev. C) PDF | HTML 24 Dec 2014
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 03 May 2016
Application note Automated Frequency Response Analyzer 09 Oct 2013
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006
EVM User's guide TPS61090EVM-029 User's Guide 09 Oct 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61070EVM-062 — TPS61070 Evaluation Module

The TPS61070EVM-062 is an evaluation tool for the TPS61070 inductive step-up converter IC. The TPS61070 integrated boost converter can supply voltages up to 5.5V from an input of 0.9-V to 5.5-V and is packaged in a 6-pin thin SOT23. The TPS61070EVM-062 is set up to provide a 5-V output. By (...)

User guide: PDF
Buy from a distributor
Evaluation board

TPS61090EVM-029 — TPS61090 Evaluation Module

The TPS61090EVM-029 is an evaluation tool for the TPS61090 inductive step-up converter in QFN-16 package which can supply voltages up to 5.5V from a 1.8-V to 5.5-V input. The TPS61090EVM-029 uses a TPS61090 adjustable output step-up converter and the appropriate external components to provide a 5-V (...)

User guide: PDF
Buy from a distributor
Gerber file

TPS6109xVM Gerber Files

SLVC141.ZIP (92 KB)
Package Pins CAD symbols, footprints & 3D models
VQFN (RSA) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos