Home Power management LED drivers Backlight LED drivers

TPS61183

ACTIVE

WLED driver for notebooks with PWM interface and programmable PWM dimming

Product details

Number of channels 6 Vin (min) (V) 4.5 Vin (max) (V) 24 Vout (min) (V) 5 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 1200 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 94 Topology Boost Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 6 Vin (min) (V) 4.5 Vin (max) (V) 24 Vout (min) (V) 5 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 1200 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 94 Topology Boost Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RTJ) 20 16 mm² 4 x 4
  • 4.5-V to 24-V Input Voltage
  • 38-V Maximum Output Voltage
  • Integrated 2-A, 40-V MOSFET
  • 280-kHz to 1-MHz Programmable Switching Frequency
  • Adaptive Boost Output to WLED Voltages
  • Wide PWM Dimming Frequency Range
    • 100 Hz to 50 KHz for Direct PWM Mode
    • 100 Hz to 22 KHz for Frequency Programmable Mode
  • 100:1 Dimming Ratio at 20 kHz
  • 10000:1 Dimming Ratio at 200 Hz (Direct PWM mode)
  • Small External Components
  • Integrated Loop Compensation
  • Six Current Sinks of 30 mA, Maximum
  • 1.5% (Typical) Current Matching
  • PWM Brightness Interface Control
  • PWM Programmable Mode Brightness Dimming Method or Direct PWM Dimming Method
  • 4000-V HBM ESD Protection
  • Programmable Overvoltage Threshold
  • Built-in WLED Open and Short Protections
  • Thermal Shutdown
  • 4.5-V to 24-V Input Voltage
  • 38-V Maximum Output Voltage
  • Integrated 2-A, 40-V MOSFET
  • 280-kHz to 1-MHz Programmable Switching Frequency
  • Adaptive Boost Output to WLED Voltages
  • Wide PWM Dimming Frequency Range
    • 100 Hz to 50 KHz for Direct PWM Mode
    • 100 Hz to 22 KHz for Frequency Programmable Mode
  • 100:1 Dimming Ratio at 20 kHz
  • 10000:1 Dimming Ratio at 200 Hz (Direct PWM mode)
  • Small External Components
  • Integrated Loop Compensation
  • Six Current Sinks of 30 mA, Maximum
  • 1.5% (Typical) Current Matching
  • PWM Brightness Interface Control
  • PWM Programmable Mode Brightness Dimming Method or Direct PWM Dimming Method
  • 4000-V HBM ESD Protection
  • Programmable Overvoltage Threshold
  • Built-in WLED Open and Short Protections
  • Thermal Shutdown

The TPS61183 device provides a highly integrated white-LED (WLED) driver solution for notebook LCD backlights. This device has a built-in high-efficiency boost regulator with integrated 2-A, 40-V power MOSFET. The six current sink regulators provide high-precision current regulation and matching. The device can support a total of up to 60 WLEDs. In addition, the boost output automatically adjusts its voltage to the WLED forward voltage to optimize efficiency.

The TPS61183 supports the programmable brightness dimming method. In this configuration, the dimming duty cycle of the WLED current is controlled by the input PWM signal but the dimming frequency is fixed and set by an external resistor. During direct PWM dimming, the WLED current completely synchronized with the input PWM signal's duty cycle and frequency.

For all available packages, see the orderable addendum at the end of the data sheet.

The TPS61183 device provides a highly integrated white-LED (WLED) driver solution for notebook LCD backlights. This device has a built-in high-efficiency boost regulator with integrated 2-A, 40-V power MOSFET. The six current sink regulators provide high-precision current regulation and matching. The device can support a total of up to 60 WLEDs. In addition, the boost output automatically adjusts its voltage to the WLED forward voltage to optimize efficiency.

The TPS61183 supports the programmable brightness dimming method. In this configuration, the dimming duty cycle of the WLED current is controlled by the input PWM signal but the dimming frequency is fixed and set by an external resistor. During direct PWM dimming, the WLED current completely synchronized with the input PWM signal's duty cycle and frequency.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS61183 White-LED Driver With PWM Interface and Programmable PWM Dimming datasheet (Rev. D) PDF | HTML 10 Jan 2017
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Some Guidelines and Tips for the LED Driver Application 14 Aug 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos