TPS61185

ACTIVE

2A WLED driver for notebooks with PWM control interface

alarmNotifications Order now

Product details

Number of channels 8 Vin (min) (V) 4.2 Vin (max) (V) 24 Vout (min) (V) 5 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 2000 Duty cycle (max) (%) 94 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 8 Vin (min) (V) 4.2 Vin (max) (V) 24 Vout (min) (V) 5 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 2000 Duty cycle (max) (%) 94 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RGE) 24 16 mm² 4 x 4
  • 4.2 V to 24 V Input Voltage
  • Integrated 2 A/40 V MOSFET
  • 600 kHz to 2 MHz Programmable Switching Frequency
  • Adaptive Boost Output for Best Efficiency
  • Design to Use Small L-C Components
  • Integrated Loop Compensation
  • Eight 25 mA Current Sinks
  • Up to 10 WLED in Series
  • 1% Current Matching and Accuracy
  • PWM Brightness Interface Control
  • 200 mV Ripple Under PWM Dimming
  • Driver for Input/Output Isolation PFET
  • Programmable Over Voltage Threshold
  • 100 Hz to 5 kHz Programmable PWM Dimming Frequency
  • Up to 20 kHz Direct PWM Dimming Frequency
  • Enhanced Electrostatic Discharge Immunity Level
  • Built-in WLED Open/Short Protection
  • Over Temperature Protection
  • 24 Pin 4 mm × 4 mm QFN Package
  • APPLICATIONS
    • Notebook LCD Display Backlight

  • 4.2 V to 24 V Input Voltage
  • Integrated 2 A/40 V MOSFET
  • 600 kHz to 2 MHz Programmable Switching Frequency
  • Adaptive Boost Output for Best Efficiency
  • Design to Use Small L-C Components
  • Integrated Loop Compensation
  • Eight 25 mA Current Sinks
  • Up to 10 WLED in Series
  • 1% Current Matching and Accuracy
  • PWM Brightness Interface Control
  • 200 mV Ripple Under PWM Dimming
  • Driver for Input/Output Isolation PFET
  • Programmable Over Voltage Threshold
  • 100 Hz to 5 kHz Programmable PWM Dimming Frequency
  • Up to 20 kHz Direct PWM Dimming Frequency
  • Enhanced Electrostatic Discharge Immunity Level
  • Built-in WLED Open/Short Protection
  • Over Temperature Protection
  • 24 Pin 4 mm × 4 mm QFN Package
  • APPLICATIONS
    • Notebook LCD Display Backlight

The TPS61185 IC provides highly integrated solutions for large-size LCD backlighting. This device has a built-in high efficiency boost regulator with integrated 2 A/40 V power MOSFET. The eight current sink regulators provide high precision current regulation and matching. In total, the device can support up to 80 LEDs. In addition, the boost output automatically adjusts its voltage to the WLED forward voltage to improve efficiency.

The TPS61185 supports the PWM method for brightness dimming. Simply tie the unused current sinks to ground if fewer than eight are needed. During PWM dimming, each of the eight current regulators is turned on/off at the duty cycle determined by an external pulse width modulation (PWM) signal input to the PWM pin. The frequency at which each current regulator turns on/off follows the input PWM signal on the PWMIN pin if the MODE pin is grounded. If the MODE pin is left floating or tied high, the regulators turn on/off at the frequency programmed by an external resistor on the FPWMO pin.

The TPS61185 IC supports boost switch frequency programming from 600kHz to 2MHz by an external resistor on the FSW pin. The device also provides a driver output for an optional external PFET connected between the input and inductor for truly disconnecting the battery from LED during the shutdown or fault protection. The device integrates resistor programmable over-voltage protection, soft-start, and thermal shutdown.

The TPS61185 IC has a built-in linear regulator to power the internal circuits of the IC. The device is in a 4 mm × 4 mm QFN package.

The TPS61185 IC provides highly integrated solutions for large-size LCD backlighting. This device has a built-in high efficiency boost regulator with integrated 2 A/40 V power MOSFET. The eight current sink regulators provide high precision current regulation and matching. In total, the device can support up to 80 LEDs. In addition, the boost output automatically adjusts its voltage to the WLED forward voltage to improve efficiency.

The TPS61185 supports the PWM method for brightness dimming. Simply tie the unused current sinks to ground if fewer than eight are needed. During PWM dimming, each of the eight current regulators is turned on/off at the duty cycle determined by an external pulse width modulation (PWM) signal input to the PWM pin. The frequency at which each current regulator turns on/off follows the input PWM signal on the PWMIN pin if the MODE pin is grounded. If the MODE pin is left floating or tied high, the regulators turn on/off at the frequency programmed by an external resistor on the FPWMO pin.

The TPS61185 IC supports boost switch frequency programming from 600kHz to 2MHz by an external resistor on the FSW pin. The device also provides a driver output for an optional external PFET connected between the input and inductor for truly disconnecting the battery from LED during the shutdown or fault protection. The device integrates resistor programmable over-voltage protection, soft-start, and thermal shutdown.

The TPS61185 IC has a built-in linear regulator to power the internal circuits of the IC. The device is in a 4 mm × 4 mm QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet WLED Driver for Notebooks with PWM Control Interface datasheet (Rev. A) 18 May 2010
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Some Guidelines and Tips for the LED Driver Application 14 Aug 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TPS61185EVM-335 25 May 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61185EVM-335 — Evaluation Module for TPS61185 2A WLED Driver IC

The TPS61185EVM-335 is a fully assembled and tested circuit for evaluating the TPS61185 Adjustable, 2A WLED Driver IC. If WLEDs are not available for connection to the EVM, the WLEDEVM-260 board can be ordered from TI.
User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos