TPS61222

ACTIVE

0.7-VIN, 5-V fixed output voltage boost converter with 5.5-μA quiescent current

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Synchronous Rectification Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (µA) 5 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 0.4
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Synchronous Rectification Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (µA) 5 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 0.4
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Up to 95% Efficiency at Typical Operating
    Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 6 V
  • Fixed Output Voltage Versions
  • Small 6-pin SC-70 Package
  • Up to 95% Efficiency at Typical Operating
    Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 6 V
  • Fixed Output Voltage Versions
  • Small 6-pin SC-70 Package

The TPS6122x family devices provide a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

The TPS6122x family devices provide a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61299 ACTIVE 95nA quiescent current, 5.5V boost converter with input current limit and fast transient performance Lower IQ, true disconnect and higher IOUT
TPS61322 ACTIVE 6-uA Quiescent Current, 1.8-A Switch Current Boost Converter TPS61322 is new device with similar performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TPS6122x Low Input Voltage, 0.7V Boost Converter With 5.5μA Quiescent Current datasheet (Rev. B) PDF | HTML 11 Nov 2014
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 03 May 2016
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 22 Jan 2014
Application note Automated Frequency Response Analyzer 09 Oct 2013
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61220EVM-319 — TPS61220EVM-319 Evaluation Module

The TPS61220EVM-319 facilitates evaluation of the TPS61220 low input voltage boost converter.

User guide: PDF
Buy from a distributor
Daughter card

BOOSTXL-SHARP128 — Sharp® 128x128 Memory LCD and microSD Card TI BoosterPack™

The Sharp® 128x128 Memory LCD and microSD Card TI BoosterPack Plug-in Module is based on the LS013B7DH03 super low power TFT display panel from Sharp Electronics and also features a microSD card expansion slot. Both the LCD and SD card can be controlled using the serial peripheral interface (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS61222 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAK3A.ZIP (79 KB) - PSpice Model
Reference designs

TIDM-NFC-CE — Near Field Communication (NFC) Card Emulation Reference Design

This Near Field Communication (NFC) reference design provides a firmware example for the implementation of an NFC Card Emulation application using the TRF7970A NFC transceiver. This reference design provides a small number of easy to use Application Programming Interfaces (APIs) which allow users (...)
Schematic: PDF
Reference designs

TIDM-RFID-TRANSCEIVER — RFID Transceiver Reference Design

This Radio Frequency Identification (RFID) reference design outlines the required components, layout considerations, and provides firmware examples to implement RFID into applications for extracting RFID data from transponders. RFID enables access control, prepayment, and inventory management. The (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDM-NFC-TRANSCEIVER — Near Field Communications (NFC) Transceiver Reference Design

This Near Field Communications (NFC) reference design outlines the required components, layout considerations, and provides firmware examples to implement NFC into applications for extracting NFC Data Exchange Format (NDEF) data from transponders, implement a Peer-to-Peer (P2P) connection or (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos