TPS61252

ACTIVE

3.5-MHz, 1.5-A, 92% efficient boost converter, adjustable input current Limit, ±20% current accuracy

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.3 Vin (max) (V) 6 Switching frequency (min) (kHz) 3500 Switching frequency (max) (kHz) 3500 Features Synchronous Rectification Vout (min) (V) 3 Vout (max) (V) 6.5 Iq (typ) (µA) 30 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1.5
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.3 Vin (max) (V) 6 Switching frequency (min) (kHz) 3500 Switching frequency (max) (kHz) 3500 Features Synchronous Rectification Vout (min) (V) 3 Vout (max) (V) 6.5 Iq (typ) (µA) 30 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1.5
WSON (DSG) 8 4 mm² 2 x 2
  • Resistor Programmable Input Current Limit
    • ±20% Current Accuracy at 500 mA over
      Full Temperature Range
    • Programmable from 100 mA up to 1500 mA
  • Up to 92% Efficiency
  • VIN Range from 2.3 V to 6.0 V
  • Power Good Indicates Appropriate Output Voltage Level
  • Adjustable Output Voltage up to 6.5 V
  • 100% Duty-Cycle Mode When VIN > VOUT
  • Load Disconnect and Reverse Current Protection
  • Short Circuit Protection
  • Typical Operating Frequency 3.25 MHz
  • Available in a 2-mm × 2-mm WSON-8 Package
  • APPLICATIONS
    • USB Host Supplies from a Single Li-Ion Battery
    • Current Limited Applications
    • Li-Ion Applications
    • Audio Applications
    • RF-PA Buffer

All other trademarks are the property of their respective owners

  • Resistor Programmable Input Current Limit
    • ±20% Current Accuracy at 500 mA over
      Full Temperature Range
    • Programmable from 100 mA up to 1500 mA
  • Up to 92% Efficiency
  • VIN Range from 2.3 V to 6.0 V
  • Power Good Indicates Appropriate Output Voltage Level
  • Adjustable Output Voltage up to 6.5 V
  • 100% Duty-Cycle Mode When VIN > VOUT
  • Load Disconnect and Reverse Current Protection
  • Short Circuit Protection
  • Typical Operating Frequency 3.25 MHz
  • Available in a 2-mm × 2-mm WSON-8 Package
  • APPLICATIONS
    • USB Host Supplies from a Single Li-Ion Battery
    • Current Limited Applications
    • Li-Ion Applications
    • Audio Applications
    • RF-PA Buffer

All other trademarks are the property of their respective owners

The TPS61252 device provides a power supply solution for products powered by either a three-cell alkaline, NiCd or NiMH battery, or an one-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal to power portable applications like mobile phones or computer peripherals. The device has a resistor programmable (RILIM) input current limit and is suitable for a wide variety of applications.

During light loads, the device automatically enters skip mode (PFM), which allows the converter to maintain the required output voltage, while only drawing 30 µA quiescent current from the battery. This allows maximum efficiency at lowest quiescent currents.

TPS61252 allows the use of small inductors and capacitors to achieve a small solution size. The possibility to reduce the current limit by a external resistor offers the potential use of physically even smaller inductors with lower rated currents to further reduce total solution sizes of the power supply. During shutdown, the load is completely disconnected from the battery. The TPS61252 is available in a 8-pin WSON package measuring 2 mm × 2 mm (DSG).

The TPS61252 device provides a power supply solution for products powered by either a three-cell alkaline, NiCd or NiMH battery, or an one-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal to power portable applications like mobile phones or computer peripherals. The device has a resistor programmable (RILIM) input current limit and is suitable for a wide variety of applications.

During light loads, the device automatically enters skip mode (PFM), which allows the converter to maintain the required output voltage, while only drawing 30 µA quiescent current from the battery. This allows maximum efficiency at lowest quiescent currents.

TPS61252 allows the use of small inductors and capacitors to achieve a small solution size. The possibility to reduce the current limit by a external resistor offers the potential use of physically even smaller inductors with lower rated currents to further reduce total solution sizes of the power supply. During shutdown, the load is completely disconnected from the battery. The TPS61252 is available in a 8-pin WSON package measuring 2 mm × 2 mm (DSG).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS61252 Tiny 1.5-A Boost Converter With Adjustable Input Current Limit datasheet (Rev. A) PDF | HTML 24 Dec 2014
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Calculating and Measuring the No Load Input Current of the Boost Converter 23 Sep 2016
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 03 May 2016
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
User guide TPS61252 Evaluation Module 26 Aug 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS114S08EVM — ADS114S08 evaluation module

The ADS114S08 evaluation module (EVM) is a platform for evaluation of the ADS114S08 analog-to-digital converter (ADC). The ADS114S08 is a 16-bit, 4-kSPS, 12-channel, low-power delta-sigma ADC for sensor measurement and process control applications. The ADS114S08 also includes a highly-accurate (...)

User guide: PDF
Evaluation board

ADS122C04EVM — ADS122C04 evaluation module

The ADS122C04 evaluation module (EVM) is a platform for evaluating the ADS122C04 analog-to-digital converter (ADC). The ADS122C04 is a 24-bit, 2-kSPS, 4-channel, low-power delta-sigma ADC with an I2C interface for sensor measurement and process control applications. The ADS122C04 also includes an (...)

User guide: PDF
Evaluation board

ADS122U04EVM — ADS122U04 evaluation module

The ADS122U04 evaluation module (EVM) is a platform for evaluation of the ADS122U04 analog-to-digital converter (ADC). The ADS122U04 is a 24-bit, 2-kSPS, 4-channel, low-power delta-sigma ADC with a UART interface for sensor measurement and process control applications. The ADS122U04 also includes (...)

User guide: PDF
Evaluation board

ADS1235EVM — ADS1235 evaluation module

The ADS1235 evaluation module (EVM) is a platform for evaluating the ADS1235 analog-to-digital converter (ADC). ADS1235 is a low-drift, 24-bit, 7200-SPS, 6-channel delta-sigma (ΔΣ) ADC with an integrated PGA for low-noise bridge measurements. This sensor-ready ADC provides a (...)

User guide: PDF
Evaluation board

ADS124S08EVM — ADS124S08 evaluation module

The ADS124S08EVM is a platform for evaluation of the ADS124S08 analog-to-digital converter (ADC). The ADS124S08 is a 24-bit, 4kSPS, 12 channel, low-power Delta-Sigma ADC for sensor measurement and process control applications. The ADS124S08 also includes a highly-accurate oscillator and excellent (...)
User guide: PDF
Evaluation board

ADS1261EVM — ADS1261 evaluation module

The ADS1261 evaluation module (EVM) is a platform for evaluating the ADS1261 analog-to-digital converter (ADC). ADS1261 is a low-drift, 24-bit, 40-kSPS, 10-channel delta-sigma (ΔΣ) ADC with an integrated PGA, voltage reference, and internal fault monitors. This sensor-ready ADC provides (...)

User guide: PDF
Evaluation board

ADS127L01EVM — ADS127L01 Evaluation Module

The ADS127L01EVM is an evaluation platform for the ADS127L01. The ADS127L01 is a 24-bit, delta-sigma analog-to-digital converter (ADC) with data rates up to 512 kSPS. It offers a unique combination of excellent dc accuracy and outstanding ac perforamnce. The high-order, chopper-stabilized modulator (...)

User guide: PDF
Evaluation board

BOOSTXL-ADS1119 — ADS1119 16-bit, 1kSPS, 4-channel delta-sigma ADC BoosterPack™ plug-in module

The ADS1119 BoosterPack™ plug-in module is a platform for evaluating the ADS1119 analog-to-digital converter (ADC). ADS1119 is a 16-bit, 1-kSPS, 4-channel, low-power, delta-sigma ADC with an I2C interface for sensor measurement and process control applications. ADS1119 also includes an integrated (...)

User guide: PDF
Evaluation board

BOOSTXL-ADS1219 — ADS1219 24-bit, 1kSPS, 4-channel, delta-sigma ADC BoosterPack™ plug-in module

The ADS1219 BoosterPack™ plug-in module is a platform for evaluating the ADS1219 analog-to-digital converter (ADC). ADS1219 is a 24-bit, 1-kSPS, 4-channel, low-power, delta-sigma ADC with an I2C interface for sensor measurement and process control applications. ADS1219 also includes an integrated (...)

User guide: PDF
Evaluation board

TPS61252EVM-667 — Evaluation Module Board for TPS61252 3.5MHz, 1.5A, 92% Efficient Step-up (Boost) Converter

Evaluation Module Board for 3.25 MHz, up to 6.5 V, Step-up (Boost) DC-DC Converter

TPS61252EVM-667 contains the Texas Instruments 3.25 MHz, up to 6.5 V, Step-up (Boost) DC-DC converter TPS61252 with an adjustable input current limit. The TPS61252 device provides a power supply solution for products (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS61252 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAF1A.ZIP (99 KB) - PSpice Model
Reference designs

TIDA-00669 — 500mA Wireless Charger BoosterPack with Gauge Reference Design

The TIDA-00669 is a BoosterPack™ reference design that provides a wireless charger and battery management to power any TI LaunchPad™ (www.ti.com/launchpad). This is a highly-integrated power management reference design that is well-suited for low-power applications. The primary method of storage is (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos