Home Power management DC/DC switching regulators DC/DC converters

TPS61260

ACTIVE

Tiny Low Input Voltage Boost Converter with Adjustable Output Voltage

Product details

Rating Catalog Topology Boost Vin (max) (V) 4 Vin (min) (V) 0.8 Vout (max) (V) 4 Vout (min) (V) 1.8 Switch current limit (typ) (A) 0.7 Features Load Disconnect Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000029 Duty cycle (max) (%) 100
Rating Catalog Topology Boost Vin (max) (V) 4 Vin (min) (V) 0.8 Vout (max) (V) 4 Vout (min) (V) 1.8 Switch current limit (typ) (A) 0.7 Features Load Disconnect Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000029 Duty cycle (max) (%) 100
WSON (DRV) 6 4 mm² 2 x 2
  • Input Voltage Range from 0.8 V to 4.0 V
  • Up to 95% Efficiency
  • 100 mA Output Current at 3.3 Vout (VIN > 1 V)
  • Fixed and Adjustable Output Voltage Options from 1.8 V to 4.0 V
  • Programmable Average Output Current from 10 mA to 100 mA
  • Adjustable Output Current Limit for Smallest Inductor
  • Power Save Mode for Improved Efficiency at Low Output Power
  • 29-µA Quiescent Current
  • Advanced Softstart
  • Quasi Fixed Frequency Operation at 2.5 MHz
  • Output Overvoltage Protection
  • Load Disconnect During Shutdown
  • Undervoltage Lockout
  • Available in a 2.00 × 2.00 mm, 6-Pin WSON Package
  • Input Voltage Range from 0.8 V to 4.0 V
  • Up to 95% Efficiency
  • 100 mA Output Current at 3.3 Vout (VIN > 1 V)
  • Fixed and Adjustable Output Voltage Options from 1.8 V to 4.0 V
  • Programmable Average Output Current from 10 mA to 100 mA
  • Adjustable Output Current Limit for Smallest Inductor
  • Power Save Mode for Improved Efficiency at Low Output Power
  • 29-µA Quiescent Current
  • Advanced Softstart
  • Quasi Fixed Frequency Operation at 2.5 MHz
  • Output Overvoltage Protection
  • Load Disconnect During Shutdown
  • Undervoltage Lockout
  • Available in a 2.00 × 2.00 mm, 6-Pin WSON Package

The TPS6126x devices provide a power supply solution for products powered by either single or dual cell alkaline, NiCd, or NiMH batteries. Its unique advanced softstart makes it also suitable for products powered by high output impedance battery types, like coin cells. Output currents can go as high as 100 mA while using a single cell alkaline battery, and discharge it down to 0.8 V or lower.

The boost converter is based on a quasi fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters Power Save Mode to ensure high efficiency over a wide load current range. The maximum average current in the switches is limited to a programmable value which can go as high as 700 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. In addition, the average output current can be programmed as well. The converter then regulates the programmed output voltage or the programmed output current, which ever demands lower output power. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 6-pin WSON (DRV) package.

The TPS6126x devices provide a power supply solution for products powered by either single or dual cell alkaline, NiCd, or NiMH batteries. Its unique advanced softstart makes it also suitable for products powered by high output impedance battery types, like coin cells. Output currents can go as high as 100 mA while using a single cell alkaline battery, and discharge it down to 0.8 V or lower.

The boost converter is based on a quasi fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters Power Save Mode to ensure high efficiency over a wide load current range. The maximum average current in the switches is limited to a programmable value which can go as high as 700 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. In addition, the average output current can be programmed as well. The converter then regulates the programmed output voltage or the programmed output current, which ever demands lower output power. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 6-pin WSON (DRV) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm
TPS61099 ACTIVE 0.7Vin Synchronous Boost Converter with 800 nA Ultra-Low Quiescent Current newer device with lower Iq
Similar functionality to the compared device
TPS610333 ACTIVE 5-V, 1.85-A boost converter with power good, output discharge and PFM/PWM control 1.85-A valley switch current limit and SOT583 package with size of 2.1 mm × 1.2 mm

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet TPS6126x 0.8-V Input Synchronous Boost Converters with 100-mA Output Current datasheet (Rev. C) PDF | HTML 23 Apr 2018
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Calculating and Measuring the No Load Input Current of the Boost Converter 23 Sep 2016
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 03 May 2016
Application note Design of UVLO for LM27313 (Rev. B) 08 Apr 2014
Application note Automated Frequency Response Analyzer 09 Oct 2013
EVM User's guide TPS6126X User's Guide (Rev. B) 12 Sep 2013
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61260EVM-673 — Evaluation Module for TPS61260 Tiny Low Input Voltage Boost Converter with Adjustable Output Voltage

This user’s guide describes the TPS6126x evaluation module (EVM) and how to perform a stand-alone evaluation to allow the EVM to interface with the system and host. The TPS61260EVM-673 converter is programmed from the factory to deliver a 3.3-Vdc output voltage for a continuous load of up to (...)

User guide: PDF
Not available on TI.com
Gerber file

TPS61260EVM-673 Gerbers

SLVC466.ZIP (191 KB)
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos