Home Power management DC/DC switching regulators DC/DC converters

TPS62230

ACTIVE

2 MHz Ultra Small Step Down Converter with DCS-Control in 1x1.5 SON Package

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 6 Vin (min) (V) 2.05 Vout (max) (V) 1, 1.1, 1.15, 1.2, 1.25, 1.3, 1.5, 1.8, 1.85, 2, 2.1, 2.25, 2.3, 2.5, 2.7, 2.9, 3, 3.3 Vout (min) (V) 1, 1.1, 1.15, 1.2, 1.25, 1.3, 1.5, 1.8, 1.85, 2, 2.1, 2.25, 2.3, 2.5, 2.7, 2.9, 3, 3.3 Features Enable, Forced PWM, Light-load efficiency, Soft-start fixed, Synchronous rectification, UVLO fixed Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000022 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 6 Vin (min) (V) 2.05 Vout (max) (V) 1, 1.1, 1.15, 1.2, 1.25, 1.3, 1.5, 1.8, 1.85, 2, 2.1, 2.25, 2.3, 2.5, 2.7, 2.9, 3, 3.3 Vout (min) (V) 1, 1.1, 1.15, 1.2, 1.25, 1.3, 1.5, 1.8, 1.85, 2, 2.1, 2.25, 2.3, 2.5, 2.7, 2.9, 3, 3.3 Features Enable, Forced PWM, Light-load efficiency, Soft-start fixed, Synchronous rectification, UVLO fixed Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000022 Duty cycle (max) (%) 100
USON (DRY) 6 1.45 mm² 1.45 x 1
  • 2 MHz / 3 MHz Switching Frequency
  • Up to 94% Efficiency
  • Output Peak Current up to 500 mA
  • Operating Junction Temperature of –40°C to 125°C
  • High PSRR (up to 90 dB)
  • Small External Output Filter Components 1 µH and 4.7 µF
  • VIN range from 2.05 V to 6 V
  • Optimized Power-Save Mode for Low Output Ripple Voltage
  • Forced PWM Mode Operation
  • Typ. 22-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Small 1-mm × 1.5-mm × 0.6-mm USON Package
  • 12-mm2 Minimum Solution Size
  • Supports 0.6-mm Maximum Solution Height
  • APPLICATIONS
    • LDO Replacement
    • Portable Audio, Portable Media
    • Low Power Wireless
    • Low Power DSP Core Supply
    • Digital Cameras

All other trademarks are the property of their respective owners

  • 2 MHz / 3 MHz Switching Frequency
  • Up to 94% Efficiency
  • Output Peak Current up to 500 mA
  • Operating Junction Temperature of –40°C to 125°C
  • High PSRR (up to 90 dB)
  • Small External Output Filter Components 1 µH and 4.7 µF
  • VIN range from 2.05 V to 6 V
  • Optimized Power-Save Mode for Low Output Ripple Voltage
  • Forced PWM Mode Operation
  • Typ. 22-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Small 1-mm × 1.5-mm × 0.6-mm USON Package
  • 12-mm2 Minimum Solution Size
  • Supports 0.6-mm Maximum Solution Height
  • APPLICATIONS
    • LDO Replacement
    • Portable Audio, Portable Media
    • Low Power Wireless
    • Low Power DSP Core Supply
    • Digital Cameras

All other trademarks are the property of their respective owners

The TPS6223x device family is a high-frequency, synchronous, step-down DC – DC converter optimized for battery powered portable applications. It supports up to 500-mA output current and allows the use of tiny and low-cost chip inductors and capacitors.

With a wide input voltage range of 2.05 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range. The minimum input voltage of 2.05 V allows as well the operation from Li-primary or two alkaline batteries. Different fixed output voltage versions are available from 1.0 V to 3.3 V.

The TPS6223x series features switch frequency up to 3.8 MHz. At medium to heavy loads, the converter operates in pulse width modulation (PWM) mode and automatically enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

Because of its excellent power supply rejection ratio (PSRR) and AC load regulation performance, the device is also suitable to replace linear regulators to obtain better power conversion efficiency.

The power-save mode in TPS6223x reduces the quiescent current consumption down to 22 µA during light load operation. It is optimized to achieve very low output voltage ripple even with small external component and features excellent AC load regulation.

For very noise-sensitive applications, the device can be forced to PWM mode operation over the entire load range by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6223x operates over a junction temperature range of –40°C to 125°C. It is available in a 1 mm × 1.5 mm × 0.6 mm 6-pin SON package.

The TPS6223x device family is a high-frequency, synchronous, step-down DC – DC converter optimized for battery powered portable applications. It supports up to 500-mA output current and allows the use of tiny and low-cost chip inductors and capacitors.

With a wide input voltage range of 2.05 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range. The minimum input voltage of 2.05 V allows as well the operation from Li-primary or two alkaline batteries. Different fixed output voltage versions are available from 1.0 V to 3.3 V.

The TPS6223x series features switch frequency up to 3.8 MHz. At medium to heavy loads, the converter operates in pulse width modulation (PWM) mode and automatically enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

Because of its excellent power supply rejection ratio (PSRR) and AC load regulation performance, the device is also suitable to replace linear regulators to obtain better power conversion efficiency.

The power-save mode in TPS6223x reduces the quiescent current consumption down to 22 µA during light load operation. It is optimized to achieve very low output voltage ripple even with small external component and features excellent AC load regulation.

For very noise-sensitive applications, the device can be forced to PWM mode operation over the entire load range by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6223x operates over a junction temperature range of –40°C to 125°C. It is available in a 1 mm × 1.5 mm × 0.6 mm 6-pin SON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS628510 ACTIVE 2.7-V to 6-V, 0.5-A, fixed-frequency, step-down converter in SOT583 package Leaded SOT583 package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Top documentation Type Title Format options Date
* Data sheet TPS6223xx 2-MHz and 3-MHz Ultra Small Step-Down Converter in 1 x 1.5 USON Package datasheet (Rev. G) PDF | HTML 21 Jan 2016
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 14 Oct 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
More literature Comparing Power-Supply Architectures for a 12-bit ADC 25 Jul 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
User guide TPS622315EVM-574 User's Guide (Rev. A) 31 Jul 2013
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note How to Measure the Control Loop of DCS-Control Devices (Rev. A) 09 Aug 2012
White paper Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 28 Mar 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

EVM430-FR6989 — MSP430FR6989 evaluation module for extended scan interface (ESI) enabled ultra-low power MCU

User guide: PDF
Not available on TI.com
Evaluation board

TPS62230EVM-370 — Evaluation Module for TPS62230, TPS62231, TPS62232 Ultra Small Step Down Converter 1.2V, 1.8V, 2.5V

The TPS62230EVM-370 facilitates evaluation of the TPS62230, TPS62231 or TPS62232 IC. There are three independent circuits on the evaluation module: CKT1 will demonstrate the TPS62230 (2.5V) device.CKT2 will demonstrate the TPS62231 (1.8V) device.CKT3 will demonstrate the TPS62232 (1.2V) device.
User guide: PDF
Not available on TI.com
Evaluation board

TPS62230EVM-574 — Evaluation Module for TPS62230, TPS62231, TPS62232 Ultra Small Step Down Converter 1.2V, 1.8V, 2.5V

The Texas Instruments TPS62230EVM-574 evaluation module helps designers evaluate the operation and performance of the TPS6223x family of devices. These devices are high-efficiency, ultra-small size, buck converters that switch at up to 3 MHz. This user's guide describes the characteristics, (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS622312EVM-574 — Evaluation Module for TPS622312, TPS622313, TPS622314 Ultra Small Step Down Converter (1.3, 1.5, 2)V

The Texas Instruments TPS622312EVM-574 evaluation module helps designers evaluate the operation and performance of the TPS6223x family of devices. These devices are high-efficiency, ultra-small size, buck converters that switch at up to 3 MHz. This user's guide includes setup instructions, a (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS62233EVM-574 — Evaluation Module for TPS62233, TPS622310, TPS62237 Ultra Small Step Down Converter (2.3, 3.0, 3.3)V

The TPS62233EVM-574 is a fully assembled and tested evaluation module with three independent circuits. CKT1 will demonstrate the TPS62233 (3.0V), CKT2 will demonstrate the TPS622310 (2.3V), and CKT3 will demonstrate the TPS62237 (3.3V).
User guide: PDF
Not available on TI.com
Evaluation board

TPS62236EVM-574 — Evaluation Module for TPS62234, TPS62238, TPS62236 Ultra Small Step Down Conv. (1.85, 2.1, 2.25)V

The TPS62236EVM-574 is a fully assembled and tested evaluation module with three independent circuits. CKT1 will demonstrate the TPS62234 (2.1V), CKT2 will demonstrate the TPS62238 (2.25V), and CKT3 will demonstrate the TPS62236 (1.85V).
User guide: PDF
Not available on TI.com
Evaluation board

TPS62239EVM-574 — Ultra Small Step Down Converter for TPS622311, TPS62235, TPS62239, Evaluation Module

The TPS62239EVM-574 is a fully assembled and tested evaluation module with three independent circuits. CKT1 will demonstrate the TPS622311 (1.1V), CKT2 will demonstrate the TPS62235 (1.2V), and CKT3 will demonstrate the TPS62239 (1.0V).
User guide: PDF
Not available on TI.com
Simulation model

TPS54313 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM212A.ZIP (49 KB) - PSpice Model
Simulation model

TPS62230 TINA-TI Transient Reference Design

SLVM210.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS62230 TINA-TI Transient Spice Model

SLVM211.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS62230 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM182A.ZIP (37 KB) - PSpice Model
Simulation model

TPS62231 TINA-TI Transient Reference Design

SLIM239.TSC (658 KB) - TINA-TI Reference Design
Simulation model

TPS62231 TINA-TI Transient Spice Model

SLIM240.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS62231 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM183A.ZIP (36 KB) - PSpice Model
Simulation model

TPS622310 PSpice Transient Model

SLIM192.ZIP (48 KB) - PSpice Model
Simulation model

TPS622310 TINA-TI Transient Reference Design

SLVM111.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS622310 TINA-TI Transient Spice Model

SLVM110.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS622311 PSpice Transient Model

SLIM193.ZIP (48 KB) - PSpice Model
Simulation model

TPS622311 TINA-TI Transient Reference Design

SLVM220.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS622311 TINA-TI Transient Spice Model

SLVM221.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS622312 PSpice Transient Model

SLIM194.ZIP (48 KB) - PSpice Model
Simulation model

TPS622312 TINA-TI Transient Reference Design

SLVM208.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS622312 TINA-TI Transient Spice Model

SLVM209.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS622313 PSpice Transient Model

SLIM195.ZIP (48 KB) - PSpice Model
Simulation model

TPS622313 TINA-TI Transient Reference Design

SLVM206.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS622313 TINA-TI Transient Spice Model

SLVM207.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS622314 TINA-TI Transient Reference Design

SLVM204.TSC (353 KB) - TINA-TI Reference Design
Simulation model

TPS622314 TINA-TI Transient Spice Model

SLVM205.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS622314 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM196A.ZIP (37 KB) - PSpice Model
Simulation model

TPS622315 PSpice Transient Model

SLVMBI8.ZIP (64 KB) - PSpice Model
Simulation model

TPS622318 PSPICE Transient Model

SLVM105.ZIP (52 KB) - PSpice Model
Simulation model

TPS622318 TINA-TI Transient Reference Design

SLVM456.TSC (658 KB) - TINA-TI Reference Design
Simulation model

TPS622318 TINA-TI Transient Spice Model

SLVM457.ZIP (45 KB) - TINA-TI Spice Model
Simulation model

TPS62232 PSpice Transient Model

SLIM184.ZIP (48 KB) - PSpice Model
Simulation model

TPS62232 TINA-TI Transient Reference Design

SLVM202.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS62232 TINA-TI Transient Spice Model

SLVM203.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS62233 PSpice Transient Model

SLIM185.ZIP (48 KB) - PSpice Model
Simulation model

TPS62233 TINA-TI Transient Reference Design

SLVM198.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS62233 TINA-TI Transient Spice Model

SLVM199.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS62234 PSpice Transient Model

SLIM186.ZIP (48 KB) - PSpice Model
Simulation model

TPS62234 TINA-TI Transient Reference Design

SLVM196.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS62234 TINA-TI Transient Spice Model

SLVM197.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS62235 PSpice Transient Model

SLIM187.ZIP (48 KB) - PSpice Model
Simulation model

TPS62235 TINA-TI Transient Reference Design

SLVM194.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS62236 PSpice Transient Model

SLIM188.ZIP (48 KB) - PSpice Model
Simulation model

TPS62236 TINA-TI Transient Reference Design

SLVM218.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS62236 TINA-TI Transient Spice Model

SLVM219.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS62237 PSpice Transient Model

SLIM189.ZIP (48 KB) - PSpice Model
Simulation model

TPS62237 TINA-TI Transient Reference Design

SLVM216.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS62237 TINA-TI Transient Spice Model

SLVM217.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS62238 PSpice Transient Model

SLIM190.ZIP (48 KB) - PSpice Model
Simulation model

TPS62238 TINA-TI Transient Reference Design

SLVM214.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS62238 TINA-TI Transient Spice Model

SLVM215.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS62239 PSpice Transient Model

SLIM191.ZIP (48 KB) - PSpice Model
Simulation model

TPS62239 TINA-TI Transient Spice Model

SLVM213.ZIP (43 KB) - TINA-TI Spice Model
Reference designs

TIDA-010049 — TUV-assessed digital input reference design for IEC 61508 (SIL-2)

This 8-channel, group-isolated, digital input module reference design, focuses on applications with the need for industrial functional safety. This design has diagnostics implemented to help detect both permanent and transient random hardware faults. The concept of this input module has been (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9767 — Efficient, LDO-free Power Supply for a 12-bit 500-MSPS ADC Reference Design

The electrical performance of data converters depends on the cleanliness of their supply voltages. Linear regulators (LDOs) are commonly used but have low efficiency and high power loss, which is unsuitable for portable applications.

Using a switch mode power supply (SMPS) instead, such as the (...)

Test report: PDF
Schematic: PDF
Reference designs

TIDA-00799 — Quad-Channel, 12-Bit, 50-MSPS ADC Reference Design With Low Noise, Low Distortion, DC and AC Inputs

This reference design demonstrates how to implement a single-ended-to-differential input path, which can be AC-coupled or DC-coupled for an ADC3422. It also explains how to design a high-input impedance, DC-coupled input path. The reference design can be used for applications such as low-power (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
USON (DRY) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos