TPS62740

ACTIVE

2.2V-5.5V input, ultra-low-power 300mA step-down buck DCDC converter with 360nA Iq

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62840 ACTIVE 60-nA quiescent current (IQ), 1.8-V to 6.5-VIN, high-efficiency 750-mA step-down converter Higher output current, lower IQ and additional features.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 Features Adaptive/Dynamic Voltage Scaling, Enable, Light Load Efficiency, Light load efficiency, Output discharge, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 1.8 Vout (max) (V) 3.3 Iq (typ) (µA) 0.3 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 Features Adaptive/Dynamic Voltage Scaling, Enable, Light Load Efficiency, Light load efficiency, Output discharge, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 1.8 Vout (max) (V) 3.3 Iq (typ) (µA) 0.3 Duty cycle (max) (%) 100
WSON (DSS) 12 6 mm² 3 x 2
  • Input Voltage Range VIN from 2.2V to 5.5
  • Typ. 360nA Quiescent Current
  • Up to 90% Efficiency at 10µA Output Current
  • Up to 300mA / 400mA Output Current (TPS62740/TPS62742)
  • RF Friendly DCS-Control™
  • Up to 2 MHz Switching Frequency
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages in 100mV Steps between
    1.8V to 3.3V
  • Automatic Transition to No Ripple 100% Mode
  • Slew Rate Controlled Load Switch
  • Discharge Function on VOUT / LOAD
  • Power Good Output
  • Optimized for Operation with a Tiny 2.2µH Inductor
    and 10µF COUT
  • Total Solution Size <31mm2
  • Small 2 × 3 mm2 WSON Package
  • Input Voltage Range VIN from 2.2V to 5.5
  • Typ. 360nA Quiescent Current
  • Up to 90% Efficiency at 10µA Output Current
  • Up to 300mA / 400mA Output Current (TPS62740/TPS62742)
  • RF Friendly DCS-Control™
  • Up to 2 MHz Switching Frequency
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages in 100mV Steps between
    1.8V to 3.3V
  • Automatic Transition to No Ripple 100% Mode
  • Slew Rate Controlled Load Switch
  • Discharge Function on VOUT / LOAD
  • Power Good Output
  • Optimized for Operation with a Tiny 2.2µH Inductor
    and 10µF COUT
  • Total Solution Size <31mm2
  • Small 2 × 3 mm2 WSON Package

The TPS6274x is industry’s first step down converter featuring typ. 360nA quiescent current and operating with a tiny 2.2µH inductor and 10µF output capacitor. This new DCS-Control™ based device extends the light load efficiency range below 10µA load currents. TPS62740 supports output currents up to 300mA, TPS62742 up to 400mA. The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5V allows also operation from a USB port and thin-film solar modules. The output voltage is user selectable by four VSEL pins within a range from 1.8V to 3.3V in 100mV steps. TPS6274x features low output ripple voltage and low noise with a small output capacitor. Once the battery voltage comes close to the output voltage (close to 100% duty cycle) the device enters no ripple 100% mode operation to prevent an increase of output ripple voltage. The device then stops switching and the output is connected to the input voltage. The integrated slew rate controlled load switch provides typ. 0.6Ω on-resistance and can distribute the selected output voltage to a temporarily used sub-system. The TPS6274x is available in a small 12 pin 2 × 3mm2 WSON package and supports a total solutions size of 31mm2.

The TPS6274x is industry’s first step down converter featuring typ. 360nA quiescent current and operating with a tiny 2.2µH inductor and 10µF output capacitor. This new DCS-Control™ based device extends the light load efficiency range below 10µA load currents. TPS62740 supports output currents up to 300mA, TPS62742 up to 400mA. The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5V allows also operation from a USB port and thin-film solar modules. The output voltage is user selectable by four VSEL pins within a range from 1.8V to 3.3V in 100mV steps. TPS6274x features low output ripple voltage and low noise with a small output capacitor. Once the battery voltage comes close to the output voltage (close to 100% duty cycle) the device enters no ripple 100% mode operation to prevent an increase of output ripple voltage. The device then stops switching and the output is connected to the input voltage. The integrated slew rate controlled load switch provides typ. 0.6Ω on-resistance and can distribute the selected output voltage to a temporarily used sub-system. The TPS6274x is available in a small 12 pin 2 × 3mm2 WSON package and supports a total solutions size of 31mm2.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS82740A ACTIVE 200-mA Step Down Converter Module with 360nA Iq For smaller BOM size and ease-of-use check out the module alternative.
TPS82740B ACTIVE 200-mA Step Down Converter Module with 360nA Iq For smaller BOM size and ease-of-use check out the module alternative.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 27
Type Title Date
* Data sheet TPS6274x 360nA IQ Step Down Converter For Low Power Applications datasheet (Rev. B) PDF | HTML 10 Jul 2014
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
White paper Extending Battery Life in Smart E-Locks (Rev. A) 04 Jun 2020
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 14 Oct 2019
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Technical article Never lose your luggage again with a smart tracker design PDF | HTML 20 Oct 2017
Technical article How energy harvesting can extend the life of your fault indicator on the grid PDF | HTML 18 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Technical article Find your pot of gold—no luck required! PDF | HTML 14 Mar 2016
Application note Efficient Super-Capacitor Charging with TPS62740 15 Dec 2015
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Technical article Achieve longer battery lifetimes from wireless sensors PDF | HTML 22 Oct 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
White paper Complete Wireless M-Bus Solution (Rev. B) 05 Nov 2014
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 22 Jan 2014
EVM User's guide TPS62740 EVM User's Guide 11 Nov 2013
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note How to Measure the Control Loop of DCS-Control Devices (Rev. A) 09 Aug 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CDCI6214EVM — CDCI6214 Ultra-Low Power Clock Generator Evaluation Module

interface to access the I2C bus to communicate with the CDCI6214 as well as its control pins and the power supply. The edge-launch SMA-connectors enable measurements using 50 Ω equipment while the on-board termination allows to use high impedance probes. The flexible re-work options allow to (...)
User guide: PDF
Evaluation board

EVM430-FR6043 — MSP430FR6043 ultrasonic sensing evaluation module

The EVM430-FR6043 evaluation kit is a development platform that can be used to evaluate the performance of the MSP430FR6043 for ultrasonic sensing applications (e.g. Smart Gas Meters). The MSP430FR6043 MCU is an ultra-low-power MCU that integrates an ultrasonic sensing analog front end (USS) for (...)
User guide: PDF
Buy from a distributor
Evaluation board

TPS62740EVM-186 — TPS62740EVM-186 Ultra Low Iq Step-Down Converter Low Power Wireless Application Evaluation Module

The TPS62740EVM-186 is designed to help the user easily evaluate and test the operation and functionality of the TPS62740. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 1.8 V and 3.3 V at up to 300 mA. The TPS62740 also includes an integrated load (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS62740 PSpice Unencrypted Transient Model (Rev. A)

SLVM983A.ZIP (123 KB) - PSpice Model
Gerber file

TPS62740EVM-186 Gerber

SLVC544.ZIP (337 KB)
Reference designs

TIDM-ULTRASONIC-FLOW-TDC — Ultrasonic Water Flow Meter Design using Time to Digital Conversion

The TIDM-ULTRASONIC-FLOW-TDC is a reference design for an ultrasonic flow meter (water, gas or heat meter) with LCD built using a Time-to-Digital converter and an ultra-low power MCU. Solution includes optimized leakage detection, low power consumption, and a small form factor that are (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00807 — Fault Monitoring for Overhead Fault Indicators using Ultra Low Power Reference Design

Fault Indicators (FI) are devices installed at certain distance on overhead power lines in electric power distribution networks to detect and indicate the occurence of faults. The benefit is reduction in outage times by identifying the fault zone easily.  The TIDA-00807 reference design (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01463 — Connected LED Lighting With IEEE802.3bt Power Over Ethernet (PoE) Reference Design

This Power over Ethernet (PoE) reference design supplies power and data over a single Ethernet cable to a connected LED lighting ballast. This reference design uses TI's TPS2372-4 PoE powered device (PD) interface, LM3409 buck controller, LM5165 buck converter, TPS62740 buck converter, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01012 — Wireless IoT, Bluetooth® Low Energy, 4½ Digit, 100kHz True RMS Digital Multimeter

Many products are now becoming connected through the Internet of Things (IoT), including test equipment such as digital multimeters (DMM).  Enabled by Texas Instruments’ SimpleLink™ ultra-low power wireless microcontroller (MCU) platform, the TIDA-01012 reference design (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01014 — Enhanced Accuracy Battery Fuel Gauge Reference Design for Low Power Industrial IoT Field Metering

The Internet of Things (IoT) revolution is efficiently connecting applications and instruments, enabling battery powered, wide scale very low power sensor deployment.  New technologies, such as TI’s advanced sensor and low power connectivity devices, are enabling these instruments to be (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00879 — Highly Integrated 4 1/2 Digit Low Power Handheld Digital Multimeter (DMM) Platform Reference Design

The TIDA-00879 TI-Design leverages the features, functions, performance, and state-of-the-art low power and power management capabilities of the MSP430F6736 MCU to demonstrate a highly integrated, low cost, and low power Digital Multimeter platform.  The solution delivers 4.5 digits or 60K (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00676 — Power Solution for Battery Operated Meters With 30-dBm wM-Bus at 169 MHz Reference Design

This power management solution delivering 900mA @3.6V from various battery types for smart flow metering applications (residential gas and water meters). TIDA-00676 includes an ETSI Cat. 1 receiver capable RF subsystem for wM-Bus @ 169 MHz with up to +30 dBm transmit power meets all technical (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDC-WMBUS-868MHZ — ETSI Cat2 Receiver Capable wM-Bus 868 MHz RF Subsystem for Smart Utility Meter & Heat Cost Allocator

This reference design describes an ETSI Cat. 2 receiver-capable RF subsystem for smart meters, fully compliant with the most popular wM-Bus S, T and C-modes at 868 MHz as per EN13757-4:2014. The SimpleLink RF transceiver device delivers market leading blocking, selectivity and RX sensitivity (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSS) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos