TPS63000
- Input Voltage Range: 1.8 V to 5.5 V
- Fixed and Adjustable Output Voltage Options from 1.2 V to 5.5 V
- Up to 96% Efficiency
- 1200-mA Output Current at 3.3 V in Step-Down Mode (VIN = 3.6 V to 5.5 V)
- Up to 800-mA Output Current at 3.3 V in Boost Mode (VIN > 2.4 V)
- Automatic Transition Between Step-Down and Boost Mode
- Device Quiescent Current less than 50 μA
- Power-Save Mode for Improved Efficiency at Low Output Power
- Forced Fixed Frequency Operation and Synchronization Possible
- Load Disconnect During Shutdown
- Overtemperature Protection
- Available in a Small 3-mm × 3-mm 10-Pin VSON Package (QFN)
All trademarks are the property of their respective owners.
The TPS6300x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-ion or Li-polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power-save mode to maintain high efficiency over a wide load current range. The power-save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 1800 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.
The TPS6300x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 10-pin VSON package (QFN) measuring 3 mm × 3 mm (DRC).
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS63000EVM-148 — TPS63000 5.5V Input, 3.3V Output, 1A Buck-Boost Converter Evaluation Module Board
Evaluation Module Board for Buck-Boost Converter 5.5V Input, 3.3V Output, 1A
The TPS63000EVM-148 is an evaluation tool for the TPS63000 device family. It is a 96% efficient Buck/Boost Converter with an input range of 1.8 V to 5.5 V, optimized to run from a single-cell Li-Ion battery (...)
TPS63000 TINA-TI Transient Reference Design
TPS63000 Unencrypted PSpice Transient Model Package (Rev. A)
TPS63000 Unencrypted PSpice Transient Model and LED Driver Reference Design (Rev. A)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSON (DRC) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.